summaryrefslogtreecommitdiffstats
blob: 44e8743601e4dc6c6061bb6929dafaec635ac1b5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
/**
 * Note: This file was auto-generated by TI PinMux on 15/10/2024.
 *
 * \file   J784S4_pinmux.h
 *
 * \brief  This file contains pad configure register offsets and bit-field 
 *         value macros for different configurations,
 *
 *           BIT[21]		TXDISABLE		disable the pin's output driver
 *           BIT[18]		RXACTIVE		enable the pin's input buffer (typically kept enabled)
 *           BIT[17]		PULLTYPESEL		set the iternal resistor pull direction high or low (if enabled)
 *           BIT[16]		PULLUDEN		internal resistor disable (0 = enabled / 1 = disabled)
 *           BIT[3:0]		MUXMODE			select the desired function on the given pin
 *
 *  \copyright Copyright (CU) 2024 Texas Instruments Incorporated - 
 *             http://www.ti.com/
 */

#ifndef _J784S4_PIN_MUX_H_
#define _J784S4_PIN_MUX_H_

/* ========================================================================== */
/*                             Include Files                                  */
/* ========================================================================== */

#include <ti/board/src/j784s4_evm/include/pinmux.h>
#include <ti/csl/csl_types.h>

#ifdef __cplusplus
extern "C" {
#endif

/* ========================================================================== */
/*                           Macros & Typedefs                                */
/* ========================================================================== */
#define PIN_MODE(mode)	                (mode)
#define PINMUX_END                      (-1)

/** \brief Active mode configurations */
/** \brief Resistor enable */
#define PIN_PULL_DISABLE                (0x1U << 16U)
/** \brief Pull direction */
#define	PIN_PULL_DIRECTION              (0x1U << 17U)
/** \brief Receiver enable */
#define	PIN_INPUT_ENABLE                (0x1U << 18U)
/** \brief Driver disable */
#define	PIN_OUTPUT_DISABLE              (0x1U << 21U)
/** \brief Wakeup enable */
#define	PIN_WAKEUP_ENABLE               (0x1U << 29U)

/** \brief Pad config register offset in control module */

enum pinMainOffsets
{
	PIN_MCASP1_AXR0		 = 0x0C0,
	PIN_MCASP1_AFSX		 = 0x0BC,
	PIN_MCASP1_ACLKX		 = 0x0B8,
	PIN_MCASP0_AXR12		 = 0x0A0,
	PIN_MCASP0_AXR13		 = 0x0A4,
	PIN_MCASP0_AXR14		 = 0x0A8,
	PIN_MCASP1_AXR3		 = 0x0B0,
	PIN_MCASP0_AXR15		 = 0x0AC,
	PIN_MCASP0_AXR7		 = 0x08C,
	PIN_MCASP0_AXR8		 = 0x090,
	PIN_MCASP0_AXR9		 = 0x094,
	PIN_MCASP0_AXR10		 = 0x098,
	PIN_MCASP1_AXR4		 = 0x0B4,
	PIN_MCASP0_AXR11		 = 0x09C,
	PIN_MCASP2_AXR0		 = 0x05C,
	PIN_MCASP2_AFSX		 = 0x058,
	PIN_SPI0_CS0		 = 0x0CC,
	PIN_MCAN13_TX		 = 0x00C,
	PIN_MCAN15_RX		 = 0x020,
	PIN_GPIO0_11		 = 0x02C,
	PIN_MCASP0_AXR2		 = 0x048,
	PIN_MCASP2_ACLKX		 = 0x054,
	PIN_MCAN0_RX		 = 0x068,
	PIN_MCAN1_RX		 = 0x070,
	PIN_MCAN14_TX		 = 0x014,
	PIN_MCAN13_RX		 = 0x010,
	PIN_MCAN15_TX		 = 0x01C,
	PIN_MCAN14_RX		 = 0x018,
	PIN_MCAN0_TX		 = 0x064,
	PIN_MCASP2_AXR1		 = 0x060,
	PIN_ECAP0_IN_APWM_OUT		 = 0x0C4,
	PIN_EXT_REFCLK1		 = 0x0C8,
	PIN_I2C0_SCL		 = 0x0E0,
	PIN_I2C0_SDA		 = 0x0E4,
	PIN_TMS		 = 0x11C,
	PIN_MCAN16_RX		 = 0x028,
	PIN_MCAN16_TX		 = 0x024,
	PIN_MCASP0_AFSX		 = 0x03C,
	PIN_MCASP0_ACLKX		 = 0x038,
	PIN_MCASP0_AXR4		 = 0x080,
	PIN_MCASP0_AXR3		 = 0x07C,
	PIN_MCASP0_AXR6		 = 0x088,
	PIN_MCASP0_AXR5		 = 0x084,
	PIN_MMC1_CLK		 = 0x104,
	PIN_MMC1_CMD		 = 0x108,
	PIN_MMC1_CLKLB		 = 0x100,
	PIN_MMC1_DAT0		 = 0x0FC,
	PIN_MMC1_DAT1		 = 0x0F8,
	PIN_MMC1_DAT2		 = 0x0F4,
	PIN_MMC1_DAT3		 = 0x0F0,
	PIN_TIMER_IO0		 = 0x0E8,
	PIN_EXTINTN		 = 0x000,
	PIN_RESETSTATZ		 = 0x10C,
	PIN_SOC_SAFETY_ERRORN		 = 0x110,
	PIN_PMIC_WAKE0N		 = 0x034,
	PIN_MCAN12_RX		 = 0x008,
	PIN_MCAN12_TX		 = 0x004,
	PIN_MCASP1_AXR1		 = 0x04C,
	PIN_MCASP1_AXR2		 = 0x050,
	PIN_GPIO0_12		 = 0x030,
	PIN_MCAN1_TX		 = 0x06C,
	PIN_MCAN2_TX		 = 0x074,
	PIN_MCAN2_RX		 = 0x078,
	PIN_SPI0_D0		 = 0x0D8,
	PIN_SPI0_D1		 = 0x0DC,
	PIN_MCASP0_AXR0		 = 0x040,
	PIN_MCASP0_AXR1		 = 0x044,
	PIN_SPI0_CS1		 = 0x0D0,
	PIN_SPI0_CLK		 = 0x0D4,
	PIN_TIMER_IO1		 = 0x0EC,
};

enum pinWkupOffsets
{
	PIN_TDI		 = 0x114,
	PIN_TDO		 = 0x118,
	PIN_MCU_ADC0_AIN0		 = 0x134,
	PIN_MCU_ADC0_AIN1		 = 0x138,
	PIN_MCU_ADC0_AIN2		 = 0x13C,
	PIN_MCU_ADC0_AIN3		 = 0x140,
	PIN_MCU_ADC0_AIN4		 = 0x144,
	PIN_MCU_ADC0_AIN5		 = 0x148,
	PIN_MCU_ADC0_AIN6		 = 0x14C,
	PIN_MCU_ADC0_AIN7		 = 0x150,
	PIN_MCU_RGMII1_RD0		 = 0x094,
	PIN_MCU_RGMII1_RD1		 = 0x090,
	PIN_MCU_RGMII1_RD2		 = 0x08C,
	PIN_MCU_RGMII1_RD3		 = 0x088,
	PIN_MCU_RGMII1_RXC		 = 0x084,
	PIN_MCU_RGMII1_RX_CTL		 = 0x06C,
	PIN_MCU_RGMII1_TD0		 = 0x07C,
	PIN_MCU_RGMII1_TD1		 = 0x078,
	PIN_MCU_RGMII1_TD2		 = 0x074,
	PIN_MCU_RGMII1_TD3		 = 0x070,
	PIN_MCU_RGMII1_TXC		 = 0x080,
	PIN_MCU_RGMII1_TX_CTL		 = 0x068,
	PIN_MCU_I2C0_SCL		 = 0x108,
	PIN_MCU_I2C0_SDA		 = 0x10C,
	PIN_WKUP_GPIO0_8		 = 0x0E0,
	PIN_WKUP_GPIO0_9		 = 0x0E4,
	PIN_WKUP_GPIO0_11		 = 0x0EC,
	PIN_MCU_MCAN0_RX		 = 0x0BC,
	PIN_MCU_MCAN0_TX		 = 0x0B8,
	PIN_WKUP_GPIO0_5		 = 0x0D4,
	PIN_WKUP_GPIO0_4		 = 0x0D0,
	PIN_MCU_MDIO0_MDC		 = 0x09C,
	PIN_MCU_MDIO0_MDIO		 = 0x098,
	PIN_MCU_OSPI0_CLK		 = 0x000,
	PIN_MCU_OSPI0_CSN0		 = 0x02C,
	PIN_MCU_OSPI0_D0		 = 0x00C,
	PIN_MCU_OSPI0_D1		 = 0x010,
	PIN_MCU_OSPI0_D2		 = 0x014,
	PIN_MCU_OSPI0_D3		 = 0x018,
	PIN_MCU_OSPI0_D4		 = 0x01C,
	PIN_MCU_OSPI0_D5		 = 0x020,
	PIN_MCU_OSPI0_D6		 = 0x024,
	PIN_MCU_OSPI0_D7		 = 0x028,
	PIN_MCU_OSPI0_DQS		 = 0x008,
	PIN_MCU_OSPI0_CSN3		 = 0x03C,
	PIN_MCU_OSPI0_CSN2		 = 0x038,
	PIN_MCU_OSPI1_CLK		 = 0x040,
	PIN_MCU_OSPI1_CSN0		 = 0x05C,
	PIN_MCU_OSPI1_D0		 = 0x04C,
	PIN_MCU_OSPI1_D1		 = 0x050,
	PIN_MCU_OSPI1_D2		 = 0x054,
	PIN_MCU_OSPI1_D3		 = 0x058,
	PIN_MCU_OSPI1_DQS		 = 0x048,
	PIN_MCU_OSPI1_LBCLKO		 = 0x044,
	PIN_WKUP_GPIO0_14		 = 0x0F8,
	PIN_WKUP_GPIO0_15		 = 0x0FC,
	PIN_WKUP_GPIO0_13		 = 0x0F4,
	PIN_WKUP_GPIO0_12		 = 0x0F0,
	PIN_WKUP_GPIO0_0		 = 0x0C0,
	PIN_WKUP_GPIO0_1		 = 0x0C4,
	PIN_WKUP_GPIO0_2		 = 0x0C8,
	PIN_WKUP_GPIO0_3		 = 0x0CC,
	PIN_WKUP_GPIO0_6		 = 0x0D8,
	PIN_WKUP_GPIO0_7		 = 0x0DC,
	PIN_MCU_SPI0_CLK		 = 0x0A0,
	PIN_MCU_SPI0_D0		 = 0x0A4,
	PIN_WKUP_GPIO0_56		 = 0x120,
	PIN_WKUP_GPIO0_57		 = 0x17C,
	PIN_WKUP_GPIO0_66		 = 0x180,
	PIN_MCU_SPI0_D1		 = 0x0A8,
	PIN_MCU_SPI0_CS0		 = 0x0AC,
	PIN_MCU_OSPI0_CSN1		 = 0x030,
	PIN_MCU_OSPI1_CSN1		 = 0x060,
	PIN_WKUP_I2C0_SCL		 = 0x100,
	PIN_WKUP_I2C0_SDA		 = 0x104,
	PIN_EMU0		 = 0x12C,
	PIN_EMU1		 = 0x130,
	PIN_TCK		 = 0x124,
	PIN_TRSTN		 = 0x128,
	PIN_WKUP_GPIO0_67		 = 0x184,
	PIN_MCU_RESETSTATZ		 = 0x11C,
	PIN_MCU_RESETZ		 = 0x118,
	PIN_PMIC_POWER_EN1		 = 0x110,
	PIN_RESET_REQZ		 = 0x174,
	PIN_WKUP_GPIO0_49		 = 0x190,
	PIN_WKUP_GPIO0_10		 = 0x0E8,
	PIN_MCU_SAFETY_ERRORN		 = 0x114,
	PIN_PORZ		 = 0x178,
	PIN_WKUP_UART0_RXD		 = 0x0B0,
	PIN_WKUP_UART0_TXD		 = 0x0B4,
};

/* ========================================================================== */
/*                            Global Variables                                */
/* ========================================================================== */

/** \brief Pinmux configuration data for the board. Auto-generated from 
           Pinmux tool. */
extern pinmuxBoardCfg_t gJ784S4_MainPinmuxData[];
extern pinmuxBoardCfg_t gJ784S4_WkupPinmuxData[];

#ifdef __cplusplus
}
#endif /* __cplusplus */
#endif /* _J784S4_PIN_MUX_H_ */