diff options
author | Veeranna Hanchinal | 2018-09-11 09:12:32 -0500 |
---|---|---|
committer | Veeranna Hanchinal | 2018-09-11 09:12:32 -0500 |
commit | d1a59a997baf3379029b98d91d695e388204d95b (patch) | |
tree | dc6e15814c3d615a70abad4d59b281fe032edfc3 | |
parent | b4b42a78c8d41c78cbe82b85a930843dd7792865 (diff) | |
download | performance-audio-os-master.tar.gz performance-audio-os-master.tar.xz performance-audio-os-master.zip |
-rw-r--r-- | pa/sio/dcs7/Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/pa/sio/dcs7/Makefile b/pa/sio/dcs7/Makefile index 8755b37..fa59e44 100644 --- a/pa/sio/dcs7/Makefile +++ b/pa/sio/dcs7/Makefile | |||
@@ -69,7 +69,7 @@ DEFINES += -d"SOC_K2G" | |||
69 | # Comment below define, for blocking UART transfer mode | 69 | # Comment below define, for blocking UART transfer mode |
70 | DEFINES += -d"UARTCALLBACK" | 70 | DEFINES += -d"UARTCALLBACK" |
71 | # Enable/Disable UART EDMA mode, UART will work on interrupt mode when disable | 71 | # Enable/Disable UART EDMA mode, UART will work on interrupt mode when disable |
72 | DEFINES += -d"DCS7_UART_EDMA_ENABLE" | 72 | #DEFINES += -d"DCS7_UART_EDMA_ENABLE" |
73 | # Enable/Disable log messages for DCS | 73 | # Enable/Disable log messages for DCS |
74 | DEFINES += -d"TRACE_ENABLE" | 74 | DEFINES += -d"TRACE_ENABLE" |
75 | #SPI config: Comment below define, for blocking SPI transfer mode | 75 | #SPI config: Comment below define, for blocking SPI transfer mode |