Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Merged PASDK 1.2.4 changes. Fixed following bugs:HEADmaster | Jianzhong Xu | 2019-04-26 | 42 | -2899/+385 |
| | | | | | | - PASDK-514: Moved CB status to Non-cached memory. - PASDK-518: Move AAC status structure to Non-cache memory - PASDK-644: Fix for ASOT getting stuck in ASOT_STATE_INITSYNC_DEC_INFO1 | ||||
* | Update documents. | Jianzhong Xu | 2018-11-28 | 27 | -14/+3 |
| | |||||
* | Merge branch 'pasdk1_3_master' into prsdk_pa_demo_sync_external_git | Jianzhong Xu | 2018-11-19 | 3 | -5/+6 |
|\ | |||||
| * | Used different macros for input and output PHY priming. | Jianzhong Xu | 2018-11-19 | 3 | -5/+6 |
| | | | | | | | | Signed-off-by: Jianzhong Xu <xuj@ti.com> | ||||
* | | Changed submodules to git.ti.com | Jianzhong Xu | 2018-11-16 | 1 | -3/+3 |
| | | | | | | | | Signed-off-by: Jianzhong Xu <xuj@ti.com> | ||||
* | | Merge branch 'pasdk1_3_master' into prsdk_pa_demo_sync_external_git | Jianzhong Xu | 2018-11-16 | 12641 | -4784079/+1 |
|\| | |||||
| * | Removed IPC and PDK from psdk_cust folder. | Jianzhong Xu | 2018-11-16 | 12640 | -4784078/+0 |
| | | | | | | | | Signed-off-by: Jianzhong Xu <xuj@ti.com> | ||||
| * | Setting HsDevBuild to zero by default | Veeranna Hanchinal | 2018-11-16 | 1 | -1/+1 |
| | | |||||
* | | Specifying merge rules: don't merge .gitmodules. | Jianzhong Xu | 2018-11-16 | 1 | -0/+1 |
| | | | | | | | | Signed-off-by: Jianzhong Xu <xuj@ti.com> | ||||
* | | Removed 3rd party IP directories. | Jianzhong Xu | 2018-11-15 | 12 | -33/+0 |
|/ | | | | Signed-off-by: Jianzhong Xu <xuj@ti.com> | ||||
* | Code clean up: removing code blocks commented out by #if 0. | Jianzhong Xu | 2018-11-15 | 6 | -8555/+7702 |
| | | | | Signed-off-by: Jianzhong Xu <xuj@ti.com> | ||||
* | Merge pull request #37 in PASDK/pasdk_sr from pasdk_663_shalini to ↵ | Veeranna Hanchinal | 2018-11-14 | 7 | -8/+134 |
|\ | | | | | | | | | | | | | pasdk1_3_master * commit '74f9e4ba5c2100cdea9b461b6bb386ecb9bddc6f': PASDK-663: Code changes for new design solving OAR init issue | ||||
| * | PASDK-663: Code changes for new design solving OAR init issue | Veeranna Hanchinal | 2018-10-26 | 7 | -8/+134 |
|/ | |||||
* | Updated setup_env.bat to upgrade for PRSDK 5.1 | Veeranna Hanchinal | 2018-10-25 | 1 | -9/+9 |
| | |||||
* | Updated submodule paf related to putting UART in non-EDMA mode | Veeranna Hanchinal | 2018-10-24 | 1 | -0/+0 |
| | |||||
* | Updating submodule with proper makefile update commits | Veeranna Hanchinal | 2018-10-24 | 5 | -0/+0 |
| | |||||
* | Updated submodule for makefiles changes | Veeranna Hanchinal | 2018-10-23 | 5 | -0/+0 |
| | |||||
* | Merge pull request #36 in PASDK/pasdk_sr from dev_pasdk1_3_frank to ↵ | Veeranna Hanchinal | 2018-10-23 | 25 | -355/+401 |
|\ | | | | | | | | | | | | | | | | | | | | | pasdk1_3_master * commit '784f0c14b171d505c17c892ea34fe6d314d1fbaa': Update FD package creation script for PRSDK directory structure Update CCS projects, Debug_DH_IPPkgs build configurations Update makefile for PRSDK 5.0 component versions Update CCS projects Update Windows build scripts | ||||
| * | Update FD package creation script for PRSDK directory structure | Frank Livingston | 2018-09-08 | 1 | -2/+2 |
| | | |||||
| * | Update CCS projects, Debug_DH_IPPkgs build configurations | Frank Livingston | 2018-09-08 | 2 | -123/+121 |
| | | | | | | | | | | Remove dependency on build variable which must be updated for every PRSDK release (PDK_INSTALL_PATH). | ||||
| * | Update makefile for PRSDK 5.0 component versions | Frank Livingston | 2018-09-08 | 1 | -3/+4 |
| | | |||||
| * | Update CCS projects | Frank Livingston | 2018-09-08 | 13 | -159/+160 |
| | | | | | | | | | | | | | | Remove dependency on build variable which must be updated for every PRSDK release (PDK_INSTALL_PATH). Update source code to provide include path from PDK component base location. | ||||
| * | Update Windows build scripts | Frank Livingston | 2018-09-08 | 11 | -68/+114 |
| | | | | | | | | | | | | | | | | | | | | | | | | | | Allow separate directories for: - CCS install - PRSDK install - Install of components used for building certified components (XDCTools, SYSBIOS, XDAIS, and CGT) Fix XDAIS version used for building certified components instead of changing this with PRSDK updates. Update location of DTS, PAF & Tools directories in install code script. | ||||
* | | PRSDK-4429: This change is required to put UART in non-EDMA mode | Veeranna Hanchinal | 2018-09-11 | 2 | -2/+1 |
|/ | |||||
* | Updated readme and setup scripts. | Jianzhong Xu | 2018-08-31 | 3 | -11/+36 |
| | |||||
* | PRSDK-4536: Updated submodules | Veeranna Hanchinal | 2018-08-31 | 2 | -0/+0 |
| | |||||
* | PRSDK-4429: Fix for mute output during interchange of THD and DDP stream | Veeranna Hanchinal | 2018-08-29 | 1 | -3/+3 |
| | |||||
* | PRSDK-4433: Perform obj-audio output verification for Dolby decoders ↵ | Veeranna Hanchinal | 2018-08-29 | 1 | -0/+3 |
| | | | | (MAT/DDP/THD) | ||||
* | Added more docs. | Jianzhong Xu | 2018-07-09 | 4 | -0/+16 |
| | |||||
* | Cleaning up makefiel and scripts. | Jianzhong Xu | 2018-06-29 | 4 | -74/+38 |
| | |||||
* | Renamed pasdk to pasrc, PASDK_ROOT_DIR to PAROOT_DIR, PASDK_ROOT to | Jianzhong Xu | 2018-06-29 | 34 | -614/+616 |
| | | | | PAROOT. | ||||
* | Submodules clean up: | Jianzhong Xu | 2018-06-29 | 179 | -6/+3 |
| | | | | | | Change submodule pasdk to pasrc Remove submodule os_paf_dev Move submodules asp, 3p-ipp-ti to upper level | ||||
* | Merge branch 'dev_pasdk1_3_integration' of ↵ | Jianzhong Xu | 2018-06-26 | 3 | -61/+101 |
|\ | | | | | | | ssh://bitbucket.itg.ti.com/pasdk/pasdk_sr into dev_pasdk1_3_integration | ||||
| * | Update Windows build scripts | Frank Livingston | 2018-06-22 | 3 | -61/+101 |
| | | | | | | | | | | - Update PAF build script to take correct CGT install directory. - Update env setup script to set PAF related build env vars. | ||||
* | | Changed master Makefile and added setup scripts to make sure out-of-box ↵ | Jianzhong Xu | 2018-06-26 | 4 | -5/+274 |
|/ | | | | example can be rebuilt in both Linux and Windows. | ||||
* | Changed makefiles to make PASDK into performance audio demo in PRSDK. | Jianzhong Xu | 2018-06-19 | 2 | -7/+110 |
| | |||||
* | Changed copyright year to 2018. | Jianzhong Xu | 2018-06-18 | 96 | -120/+120 |
| | |||||
* | Merge remote-tracking branch ↵ | Jianzhong Xu | 2018-06-18 | 5 | -18/+37 |
|\ | | | | | | | 'origin/dev_pasdk_frank_pasdk577RunTimeAudioIoCfg' into dev_pasdk1_3_integration | ||||
| * | PASDK-577:Call new McASP LLD control cmd to set Tx bit-clock divider | Frank Livingston | 2018-06-15 | 1 | -14/+31 |
| | | | | | | | | | | This is a workaround for the pair-wise channel swap issue with the McASP LLD control cmd casp_IOCTL_CNTRL_SET_FORMAT_CHAN. | ||||
| * | Merge remote-tracking branch 'origin/dev_pasdk1_3_integration' into ↵ | Frank Livingston | 2018-06-12 | 9 | -59/+302 |
| |\ | | | | | | | | | | dev_pasdk_frank_pasdk577RunTimeAudioIoCfg | ||||
| * | | PASDK-577: | Frank Livingston | 2018-06-06 | 4 | -15/+28 |
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Change default rateX to correspond to default Tx McASP CLKXDIV Add error return to asopSetCheckRateX. Update ASOT to check error returns from setCheckRateX. - ignored in Init-Sync Dec1. This is typical use case since RateX change is normal at start of stream. - not ignored in Dec Info2. This isn't typical use case since RateX shouldn't change during stream. | ||||
| * | | PASDK-577:Add "proof of concept" code for McASP LLD to setCheckRateX | Frank Livingston | 2018-06-06 | 4 | -22/+66 |
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | Add "proof of concept" code to asopSetCheckRateX() for setting Tx McASP CLKXDIV using McASP LLD. The "proof of concept" code only works for HDMI input & output sampling rates 44.1,48,88.2,96 & 192 kHz. Additional integration work needs to be done for asopSetCheckRateX() full functionality. See sap_d10.c:manageOutput() for details of required functionality. | ||||
| * | | PASDK-577:Add experimental code for setting CLKXDIV in setCheckRateX | Frank Livingston | 2018-06-06 | 1 | -2/+28 |
| | | | |||||
| * | | PASDK-577:Add error in case Output re-select w/ McASP LLD driver handle non-NULL | Frank Livingston | 2018-06-06 | 2 | -5/+10 |
| | | | |||||
| * | | PASDK-577:Revert removal of Board_init() in DSP main() | Frank Livingston | 2018-06-06 | 1 | -3/+3 |
| | | | |||||
| * | | PASDK-577:Clear already posted Output events on Output re-select | Frank Livingston | 2018-06-05 | 1 | -1/+9 |
| | | | |||||
| * | | PASDK-577:Clear already posted Input events on Input re-select | Frank Livingston | 2018-06-05 | 1 | -0/+11 |
| | | | | | | | | | | | | | | | | | | Clear (drop) already posted Input events upon Input re-select. Without this change, IO Phy & McASP LLD lose sync after Input re-select. This problem was discovered for execPAIInHDMI re-select after at-boot. | ||||
* | | | Manually merged commit 7df08c3 from | Jianzhong Xu | 2018-06-13 | 6 | -29/+168 |
| |/ |/| | | | | | dev_pasdk_frank_pasdk577RunTimeAudioIoCfg. | ||||
* | | Analog in and analog out configuration is working. | Jianzhong Xu | 2018-06-12 | 4 | -29/+18 |
| | | |||||
* | | Merge remote-tracking branch ↵ | Frank Livingston | 2018-05-30 | 6 | -26/+48 |
|\| | | | | | | | 'origin/dev_pasdk_frank_pasdk577RunTimeAudioIoCfg' into dev_pasdk1_3_integration |
index : processor-sdk/performance-audio-sr | ||
Project for various Processor-SDK related git repositories - Processor SDK Performance Audio super (main) repo. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |