diff options
author | Jacob Stiffler | 2015-07-06 12:03:53 -0500 |
---|---|---|
committer | Jacob Stiffler | 2015-07-06 12:03:53 -0500 |
commit | 875c69b2c37ba94f9e38d2c9211bd66f604ad7cc (patch) | |
tree | f566b8ffff4157d425525019541df2f8a87cd58c | |
parent | 92e014a9296b273f68782cb375b9961bff9ad843 (diff) | |
download | processor-sdk-linux-01.00.00.tar.gz processor-sdk-linux-01.00.00.tar.xz processor-sdk-linux-01.00.00.zip |
input: edt-ft5x06: Enable max axes values to be set in DT.processor-sdk-linux-01.00.00
* The edt-ft5x06 driver sets max axes values to quantities much larger
than what is actually obtainable.
* Use the device tree to get the actual max values.
Signed-off-by: Jacob Stiffler <j-stiffler@ti.com>
-rw-r--r-- | drivers/input/touchscreen/edt-ft5x06.c | 26 |
1 files changed, 20 insertions, 6 deletions
diff --git a/drivers/input/touchscreen/edt-ft5x06.c b/drivers/input/touchscreen/edt-ft5x06.c index de9ae8612cb9..996a00a1ac84 100644 --- a/drivers/input/touchscreen/edt-ft5x06.c +++ b/drivers/input/touchscreen/edt-ft5x06.c | |||
@@ -963,6 +963,7 @@ static int edt_ft5x06_ts_probe(struct i2c_client *client, | |||
963 | struct input_dev *input; | 963 | struct input_dev *input; |
964 | int error; | 964 | int error; |
965 | char fw_version[EDT_NAME_LEN]; | 965 | char fw_version[EDT_NAME_LEN]; |
966 | unsigned int max_x, max_y; | ||
966 | 967 | ||
967 | dev_dbg(&client->dev, "probing for EDT FT5x06 I2C\n"); | 968 | dev_dbg(&client->dev, "probing for EDT FT5x06 I2C\n"); |
968 | 969 | ||
@@ -1038,12 +1039,25 @@ static int edt_ft5x06_ts_probe(struct i2c_client *client, | |||
1038 | __set_bit(EV_KEY, input->evbit); | 1039 | __set_bit(EV_KEY, input->evbit); |
1039 | __set_bit(EV_ABS, input->evbit); | 1040 | __set_bit(EV_ABS, input->evbit); |
1040 | __set_bit(BTN_TOUCH, input->keybit); | 1041 | __set_bit(BTN_TOUCH, input->keybit); |
1041 | input_set_abs_params(input, ABS_X, 0, tsdata->num_x * 64 - 1, 0, 0); | 1042 | |
1042 | input_set_abs_params(input, ABS_Y, 0, tsdata->num_y * 64 - 1, 0, 0); | 1043 | if ( of_property_read_u32(client->dev.of_node, "touchscreen-size-x", &max_x) == 0 ) { |
1043 | input_set_abs_params(input, ABS_MT_POSITION_X, | 1044 | input_set_abs_params(input, ABS_X, 0, max_x - 1, 0, 0); |
1044 | 0, tsdata->num_x * 64 - 1, 0, 0); | 1045 | input_set_abs_params(input, ABS_MT_POSITION_X, |
1045 | input_set_abs_params(input, ABS_MT_POSITION_Y, | 1046 | 0, max_x - 1, 0, 0); |
1046 | 0, tsdata->num_y * 64 - 1, 0, 0); | 1047 | } else { |
1048 | input_set_abs_params(input, ABS_X, 0, tsdata->num_x * 64 - 1, 0, 0); | ||
1049 | input_set_abs_params(input, ABS_MT_POSITION_X, | ||
1050 | 0, tsdata->num_x * 64 - 1, 0, 0); | ||
1051 | } | ||
1052 | if ( of_property_read_u32(client->dev.of_node, "touchscreen-size-y", &max_y) == 0 ) { | ||
1053 | input_set_abs_params(input, ABS_Y, 0, max_y - 1, 0, 0); | ||
1054 | input_set_abs_params(input, ABS_MT_POSITION_Y, | ||
1055 | 0, max_y - 1, 0, 0); | ||
1056 | } else { | ||
1057 | input_set_abs_params(input, ABS_Y, 0, tsdata->num_y * 64 - 1, 0, 0); | ||
1058 | input_set_abs_params(input, ABS_MT_POSITION_Y, | ||
1059 | 0, tsdata->num_y * 64 - 1, 0, 0); | ||
1060 | } | ||
1047 | error = input_mt_init_slots(input, MAX_SUPPORT_POINTS, 0); | 1061 | error = input_mt_init_slots(input, MAX_SUPPORT_POINTS, 0); |
1048 | if (error) { | 1062 | if (error) { |
1049 | dev_err(&client->dev, "Unable to init MT slots.\n"); | 1063 | dev_err(&client->dev, "Unable to init MT slots.\n"); |