diff options
author | Hongmei Gou | 2015-06-23 14:40:47 -0500 |
---|---|---|
committer | Jacob Stiffler | 2015-06-24 08:33:17 -0500 |
commit | 053aa6ec564f6d613932bfb36127ff682a7e9b70 (patch) | |
tree | cf55d80618e095b08269a94af5268b1f9a551c8a | |
parent | 73d62d80a6425030703e847dfc00ca80fadfc54f (diff) | |
download | processor-sdk-linux-053aa6ec564f6d613932bfb36127ff682a7e9b70.tar.gz processor-sdk-linux-053aa6ec564f6d613932bfb36127ff682a7e9b70.tar.xz processor-sdk-linux-053aa6ec564f6d613932bfb36127ff682a7e9b70.zip |
arm:dts:am57xx: Add gpu dts entry.
Adding GPU entry in device tree listing. This is mimicing the change
in dra7-evm.dts.
May need to revisit this if the GPU entry is moved to a common place.
Signed-off-by: Hongmei Gou <h-gou@ti.com>
-rw-r--r-- | arch/arm/boot/dts/am57xx-beagle-x15.dts | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/am57xx-beagle-x15.dts b/arch/arm/boot/dts/am57xx-beagle-x15.dts index 9d4fe5a1e342..40c3ee4e3dbd 100644 --- a/arch/arm/boot/dts/am57xx-beagle-x15.dts +++ b/arch/arm/boot/dts/am57xx-beagle-x15.dts | |||
@@ -63,6 +63,12 @@ | |||
63 | }; | 63 | }; |
64 | }; | 64 | }; |
65 | 65 | ||
66 | ocp { | ||
67 | gpu: gpu@0x56000000 { | ||
68 | gpu0-voltdm = <&voltdm_gpu>; | ||
69 | }; | ||
70 | }; | ||
71 | |||
66 | vdd_3v3: fixedregulator-vdd_3v3 { | 72 | vdd_3v3: fixedregulator-vdd_3v3 { |
67 | compatible = "regulator-fixed"; | 73 | compatible = "regulator-fixed"; |
68 | regulator-name = "vdd_3v3"; | 74 | regulator-name = "vdd_3v3"; |