summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #5 in PROCESSOR-SDK/tiovx-app from PLSDK-2640 to masterHEADmasterHongmei Gou2019-09-191-0/+6
|\
| * khronos_example: print out frame index along with the detection/tracking resultsHongmei Gou2019-09-191-0/+6
|/
* tiovx-app: firmware: DSP firmware rebuilt with latest dependent packages (IPC...Djordje Senicic2019-06-242-0/+0
* Add /lib to library search pathDjordje Senicic2018-07-232-2/+4
* Merge pull request #4 in PROCESSOR-SDK/tiovx-app from update-software-manifes...Hongmei Gou2018-03-162-214/+271
|\
| * doc: update software manifest with the tutorial example addedHongmei Gou2018-03-162-214/+271
|/
* Merge pull request #3 in PROCESSOR-SDK/tiovx-app from PLSDK-1904 to masterHongmei Gou2018-03-143-58/+52
|\
| * khronos_example: remove openvx libs which are not needed for the exampleHongmei Gou2018-03-141-2/+2
| * khronos_example: use camera input as the defaultHongmei Gou2018-03-142-56/+50
|/
* Add dsp firmware built from rtos branch, upon mergeDjordje Senicic2018-03-094-0/+5
* khronos_example: build solution_exercise1 with tiovxHongmei Gou2018-03-093-4/+226
* khronos_example: add baseline code and scripts for openvx tutorial exercise1Hongmei Gou2018-03-093-0/+726
* Fix comment in config.bldDjordje Senicic2018-02-271-2/+2
* dsp firmware: Source files used for dsp firmware are updated; memory map sync...Djordje Senicic2018-02-275-97/+30
* dsp firmware: dsp firmware updated; Fix memory map issue with recent PLSDK re...Djordje Senicic2018-02-272-0/+0
* Initial commitDjordje Senicic2017-09-2143-0/+8052