aboutsummaryrefslogblamecommitdiffstats
blob: 93801c077bd52c1b123a28ecb7b7269b8647091f (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
















                                                                                    
                                                        


 

















                                                                  



                                                                                  
 
Programmable Real-time Unit (PRU) Software Support Package release 5.0


DESCRIPTION

   The PRU Software Support Package is an add-on package that provides a framework
   and examples for developing software for the Programmable Real-time Unit
   sub-system and Industrial Communication Sub-System (PRU-ICSS) in the supported
   TI processors.  The PRU-ICSS achieves deterministic, real-time processing, direct
   access to I/Os and meets ultra-low-latency requirements.

   This software package contains example PRU firmware code as well as application
   loader code for the host OS. The examples demonstrate the PRU capabilities to
   interact with and control the system and its resources.

   For more details about the PRU, visit

        http://processors.wiki.ti.com/index.php/PRU-ICSS



WHAT's INCLUDED?

   This package includes the following resources:

	DIRECTORY	CONTENTS
	---------	--------
	examples 	Basic PRU examples
	include 	PRU firmware header files
	labs 		Source code for step-by-step labs
	lib 		PRU library files and library source files
	pru_cape 	Demo software for the BeagleBone PRU Cape



ADDITIONAL RESOURCES

   For more information about the PRU, visit:

	PRU-ICSS Wiki		- http://processors.wiki.ti.com/index.php/PRU-ICSS
	PRU Training Slides	- http://www.ti.com/sitarabootcamp
	PRU Evaluation Hardware	- http://www.ti.com/tool/PRUCAPE
	Support			- http://e2e.ti.com