diff options
author | Jason Reeder | 2016-06-20 12:54:32 -0500 |
---|---|---|
committer | Jason Reeder | 2016-06-20 12:54:32 -0500 |
commit | 3a77d6ad63bd82b1202986a5ab3fac589af68558 (patch) | |
tree | 7ef2bc0110ae1b345528a5deb05ae64bb8c65258 /ReadMe.txt | |
parent | 913cf232ebe655603d3385de2b9cde4af7af5308 (diff) | |
download | pru-software-support-package-3a77d6ad63bd82b1202986a5ab3fac589af68558.tar.gz pru-software-support-package-3a77d6ad63bd82b1202986a5ab3fac589af68558.tar.xz pru-software-support-package-3a77d6ad63bd82b1202986a5ab3fac589af68558.zip |
Further line ending and trailing whitespace cleanup
Signed-off-by: Jason Reeder <jreeder@ti.com>
Diffstat (limited to 'ReadMe.txt')
-rw-r--r-- | ReadMe.txt | 48 |
1 files changed, 24 insertions, 24 deletions
@@ -1,24 +1,24 @@ | |||
1 | Programmable Real-time Unit (PRU) Software Support Package release 5.0 | 1 | Programmable Real-time Unit (PRU) Software Support Package release 5.0 |
2 | 2 | ||
3 | 3 | ||
4 | DESCRIPTION | 4 | DESCRIPTION |
5 | 5 | ||
6 | The PRU Software Support Package is an add-on package that provides a framework | 6 | The PRU Software Support Package is an add-on package that provides a framework |
7 | and examples for developing software for the Programmable Real-time Unit | 7 | and examples for developing software for the Programmable Real-time Unit |
8 | sub-system and Industrial Communication Sub-System (PRU-ICSS) in the supported | 8 | sub-system and Industrial Communication Sub-System (PRU-ICSS) in the supported |
9 | TI processors. The PRU-ICSS achieves deterministic, real-time processing, direct | 9 | TI processors. The PRU-ICSS achieves deterministic, real-time processing, direct |
10 | access to I/Os and meets ultra-low-latency requirements. | 10 | access to I/Os and meets ultra-low-latency requirements. |
11 | 11 | ||
12 | This software package contains example PRU firmware code as well as application | 12 | This software package contains example PRU firmware code as well as application |
13 | loader code for the host OS. The examples demonstrate the PRU capabilities to | 13 | loader code for the host OS. The examples demonstrate the PRU capabilities to |
14 | interact with and control the system and its resources. | 14 | interact with and control the system and its resources. |
15 | 15 | ||
16 | For more details about the PRU, visit | 16 | For more details about the PRU, visit |
17 | 17 | ||
18 | http://processors.wiki.ti.com/index.php/PRU-ICSS | 18 | http://processors.wiki.ti.com/index.php/PRU-ICSS |
19 | 19 | ||
20 | 20 | ||
21 | 21 | ||
22 | WHAT's INCLUDED? | 22 | WHAT's INCLUDED? |
23 | 23 | ||
24 | This package includes the following resources: | 24 | This package includes the following resources: |
@@ -37,8 +37,8 @@ ADDITIONAL RESOURCES | |||
37 | 37 | ||
38 | For more information about the PRU, visit: | 38 | For more information about the PRU, visit: |
39 | 39 | ||
40 | PRU-ICSS Wiki – http://processors.wiki.ti.com/index.php/PRU-ICSS | 40 | PRU-ICSS Wiki - http://processors.wiki.ti.com/index.php/PRU-ICSS |
41 | PRU Training Slides – http://www.ti.com/sitarabootcamp | 41 | PRU Training Slides - http://www.ti.com/sitarabootcamp |
42 | PRU Evaluation Hardware – http://www.ti.com/tool/PRUCAPE | 42 | PRU Evaluation Hardware - http://www.ti.com/tool/PRUCAPE |
43 | Support – http://e2e.ti.com | 43 | Support - http://e2e.ti.com |
44 | 44 | ||