aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authormwatkins2014-11-05 17:10:47 -0600
committermwatkins2014-11-05 17:10:47 -0600
commit929c4b05f2e042ba0c43bc91f8a8dba1586e6c9c (patch)
tree313ddfbe0f6024502a9a58d9d35bc04a1d524983 /ReadMe.txt
parentaf19c2583888320882fb6aeeca3e7b568190441d (diff)
downloadpru-software-support-package-929c4b05f2e042ba0c43bc91f8a8dba1586e6c9c.tar.gz
pru-software-support-package-929c4b05f2e042ba0c43bc91f8a8dba1586e6c9c.tar.xz
pru-software-support-package-929c4b05f2e042ba0c43bc91f8a8dba1586e6c9c.zip
Add PRU labs and demos
* Labs include: - Lab 1 Toggle LED with PRU GPO - Lab 2 Read Push Button Switch on PRU0 GPI & Toggle LED with PRU1 GPO * Demos include: - LED - Push Button Switch - Audio - UART * Update Software Manifest * Add ReadMe file
Diffstat (limited to 'ReadMe.txt')
-rwxr-xr-xReadMe.txt45
1 files changed, 45 insertions, 0 deletions
diff --git a/ReadMe.txt b/ReadMe.txt
new file mode 100755
index 0000000..095cd6f
--- /dev/null
+++ b/ReadMe.txt
@@ -0,0 +1,45 @@
1Programmable Real-time Unit (PRU) Software Support Package release 1.1.x
2
3
4DESCRIPTION
5
6 The PRU Software Support Package is an add-on package that provides a framework
7 and examples for developing software for the Programmable Real-time Unit
8 sub-system and Industrial Communication Sub-System (PRU-ICSS) in the supported
9 TI processors. The PRU-ICSS achieves deterministic, real-time processing, direct
10 access to I/Os and meets ultra-low-latency requirements.
11
12 This software package contains example PRU firmware code as well as application
13 loader code for the host OS. The examples demonstrate the PRU capabilities to
14 interact with and control the system and its resources.
15
16 For more details about the PRU, visit
17
18 http://processors.wiki.ti.com/index.php/PRU-ICSS
19
20
21
22WHAT's INCLUDED?
23
24 This package includes the following resources:
25
26 DIRECTORY CONTENTS
27 --------- --------
28 examples Basic PRU examples
29 include PRU firmware header files
30 labs Source code for step-by-step labs
31 lib PRU library files
32 patches Linux kernel patches to enable PRU support
33 pru_cape Demo software for the BeagleBone PRU Cape
34
35
36
37ADDITIONAL RESOURCES
38
39 For more information about the PRU, visit:
40
41 PRU-ICSS Wiki http://processors.wiki.ti.com/index.php/PRU-ICSS
42 PRU Training Slides http://www.ti.com/sitarabootcamp
43 PRU Evaluation Hardware http://www.ti.com/tool/PRUCAPE
44 Support http://e2e.ti.com
45 \ No newline at end of file