diff options
author | Jason Reeder | 2015-06-17 09:48:42 -0500 |
---|---|---|
committer | Jason Reeder | 2015-06-17 09:48:42 -0500 |
commit | 12d635bf0c43530264227538723329f017604b05 (patch) | |
tree | 0b5a88b5d3691cfc22af76b979e0314fd440d594 /include | |
parent | fbab6e901115df694f732395038f21dbcf389203 (diff) | |
download | pru-software-support-package-12d635bf0c43530264227538723329f017604b05.tar.gz pru-software-support-package-12d635bf0c43530264227538723329f017604b05.tar.xz pru-software-support-package-12d635bf0c43530264227538723329f017604b05.zip |
Added include guards to the header files in the include folder
Signed-off-by: Jason Reeder <jreeder@ti.com>
Diffstat (limited to 'include')
-rwxr-xr-x | include/pru_cfg.h | 4 | ||||
-rwxr-xr-x | include/pru_ctrl.h | 5 | ||||
-rwxr-xr-x | include/pru_ecap.h | 4 | ||||
-rwxr-xr-x | include/pru_iep.h | 3 | ||||
-rwxr-xr-x | include/pru_intc.h | 3 | ||||
-rwxr-xr-x | include/pru_types.h | 4 | ||||
-rwxr-xr-x | include/pru_uart.h | 5 | ||||
-rwxr-xr-x | include/pru_vring.h | 7 | ||||
-rwxr-xr-x | include/types.h | 5 |
9 files changed, 33 insertions, 7 deletions
diff --git a/include/pru_cfg.h b/include/pru_cfg.h index fb1cbf3..2024c83 100755 --- a/include/pru_cfg.h +++ b/include/pru_cfg.h | |||
@@ -1,3 +1,5 @@ | |||
1 | #ifndef _PRU_CFG_H_ | ||
2 | #define _PRU_CFG_H_ | ||
1 | 3 | ||
2 | /* PRU_CFG register set */ | 4 | /* PRU_CFG register set */ |
3 | typedef struct{ | 5 | typedef struct{ |
@@ -203,3 +205,5 @@ typedef struct{ | |||
203 | } PIN_MX_bit; | 205 | } PIN_MX_bit; |
204 | } ; //0x40 | 206 | } ; //0x40 |
205 | } pruCfg; | 207 | } pruCfg; |
208 | |||
209 | #endif /* _PRU_CFG_H_ */ | ||
diff --git a/include/pru_ctrl.h b/include/pru_ctrl.h index bcbc212..62a7457 100755 --- a/include/pru_ctrl.h +++ b/include/pru_ctrl.h | |||
@@ -1,4 +1,5 @@ | |||
1 | 1 | #ifndef _PRU_CTRL_H_ | |
2 | #define _PRU_CTRL_H_ | ||
2 | 3 | ||
3 | /* PRU_CTRL register set */ | 4 | /* PRU_CTRL register set */ |
4 | typedef struct{ | 5 | typedef struct{ |
@@ -118,3 +119,5 @@ typedef struct{ | |||
118 | #define PRU0_CTRL (*((volatile pruCtrl*)0x22000)) | 119 | #define PRU0_CTRL (*((volatile pruCtrl*)0x22000)) |
119 | #define PRU1_CTRL (*((volatile pruCtrl*)0x24000)) | 120 | #define PRU1_CTRL (*((volatile pruCtrl*)0x24000)) |
120 | 121 | ||
122 | |||
123 | #endif /* _PRU_CTRL_H_ */ | ||
diff --git a/include/pru_ecap.h b/include/pru_ecap.h index a1a5929..6d90102 100755 --- a/include/pru_ecap.h +++ b/include/pru_ecap.h | |||
@@ -1,3 +1,5 @@ | |||
1 | #ifndef _PRU_ECAP_H_ | ||
2 | #define _PRU_ECAP_H_ | ||
1 | 3 | ||
2 | /* PRU_ECAP register set */ | 4 | /* PRU_ECAP register set */ |
3 | typedef struct{ | 5 | typedef struct{ |
@@ -89,3 +91,5 @@ typedef struct{ | |||
89 | } REVID_bit; | 91 | } REVID_bit; |
90 | } ; // 0x5C | 92 | } ; // 0x5C |
91 | } pruEcap; | 93 | } pruEcap; |
94 | |||
95 | #endif /* _PRU_ECAP_H_ */ | ||
diff --git a/include/pru_iep.h b/include/pru_iep.h index 35064aa..9d531ec 100755 --- a/include/pru_iep.h +++ b/include/pru_iep.h | |||
@@ -1,3 +1,5 @@ | |||
1 | #ifndef _PRU_IEP_H_ | ||
2 | #define _PRU_IEP_H_ | ||
1 | 3 | ||
2 | /* PRU IEP register set */ | 4 | /* PRU IEP register set */ |
3 | typedef struct{ | 5 | typedef struct{ |
@@ -216,3 +218,4 @@ typedef struct{ | |||
216 | 218 | ||
217 | } pruIep; | 219 | } pruIep; |
218 | 220 | ||
221 | #endif /* _PRU_IEP_H_ */ | ||
diff --git a/include/pru_intc.h b/include/pru_intc.h index 79225b0..3b4d083 100755 --- a/include/pru_intc.h +++ b/include/pru_intc.h | |||
@@ -1,3 +1,5 @@ | |||
1 | #ifndef _PRU_INTC_H_ | ||
2 | #define _PRU_INTC_H_ | ||
1 | 3 | ||
2 | /* PRU INTC register set */ | 4 | /* PRU INTC register set */ |
3 | typedef struct{ | 5 | typedef struct{ |
@@ -867,3 +869,4 @@ typedef struct{ | |||
867 | 869 | ||
868 | } pruIntc; | 870 | } pruIntc; |
869 | 871 | ||
872 | #endif /* _PRU_INTC_H_ */ | ||
diff --git a/include/pru_types.h b/include/pru_types.h index 9bca83b..c571486 100755 --- a/include/pru_types.h +++ b/include/pru_types.h | |||
@@ -31,6 +31,9 @@ | |||
31 | * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. | 31 | * OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. |
32 | */ | 32 | */ |
33 | 33 | ||
34 | #ifndef _PRU_TYPES_H_ | ||
35 | #define _PRU_TYPES_H_ | ||
36 | |||
34 | /* Custom Resource info: Must match drivers/remoteproc/pru_rproc.h */ | 37 | /* Custom Resource info: Must match drivers/remoteproc/pru_rproc.h */ |
35 | #define TYPE_PRU_INTS 1 | 38 | #define TYPE_PRU_INTS 1 |
36 | 39 | ||
@@ -77,3 +80,4 @@ struct fw_rsc_custom_ints { | |||
77 | struct ch_map *event_channel; | 80 | struct ch_map *event_channel; |
78 | }; | 81 | }; |
79 | 82 | ||
83 | #endif /* _PRU_TYPES_H_ */ | ||
diff --git a/include/pru_uart.h b/include/pru_uart.h index 85a0a59..29d858e 100755 --- a/include/pru_uart.h +++ b/include/pru_uart.h | |||
@@ -1,3 +1,5 @@ | |||
1 | #ifndef _PRU_UART_H_ | ||
2 | #define _PRU_UART_H_ | ||
1 | 3 | ||
2 | /* UART Register set */ | 4 | /* UART Register set */ |
3 | typedef struct { | 5 | typedef struct { |
@@ -244,5 +246,4 @@ typedef struct { | |||
244 | 246 | ||
245 | } pruUart; | 247 | } pruUart; |
246 | 248 | ||
247 | 249 | #endif /* _PRU_UART_H_ */ | |
248 | |||
diff --git a/include/pru_vring.h b/include/pru_vring.h index 28f34f3..d0269a8 100755 --- a/include/pru_vring.h +++ b/include/pru_vring.h | |||
@@ -1,6 +1,5 @@ | |||
1 | 1 | #ifndef _PRU_VRING_H | |
2 | #ifndef PRU_VRING_H | 2 | #define _PRU_VRING_H |
3 | #define PRU_VRING_H | ||
4 | 3 | ||
5 | #include "pru_virtio_ring.h" | 4 | #include "pru_virtio_ring.h" |
6 | #include "rsc_types.h" | 5 | #include "rsc_types.h" |
@@ -115,4 +114,4 @@ int pru_vring_pop(struct pru_vring *pvr, struct pru_vring_elem *pvre); | |||
115 | void pru_vring_push(struct pru_vring *pvr, const struct pru_vring_elem *pvre, | 114 | void pru_vring_push(struct pru_vring *pvr, const struct pru_vring_elem *pvre, |
116 | uint32_t len); | 115 | uint32_t len); |
117 | 116 | ||
118 | #endif | 117 | #endif /* _PRU_VRING_H */ |
diff --git a/include/types.h b/include/types.h index 405481a..35acdcf 100755 --- a/include/types.h +++ b/include/types.h | |||
@@ -2,6 +2,9 @@ | |||
2 | * types.h - standard redefined types | 2 | * types.h - standard redefined types |
3 | */ | 3 | */ |
4 | 4 | ||
5 | #ifndef _TYPES_H_ | ||
6 | #define _TYPES_H_ | ||
7 | |||
5 | typedef uint8_t __u8; | 8 | typedef uint8_t __u8; |
6 | typedef uint16_t __u16; | 9 | typedef uint16_t __u16; |
7 | typedef uint32_t __u32; | 10 | typedef uint32_t __u32; |
@@ -11,3 +14,5 @@ typedef uint8_t u8; | |||
11 | typedef uint16_t u16; | 14 | typedef uint16_t u16; |
12 | typedef uint32_t u32; | 15 | typedef uint32_t u32; |
13 | typedef uint64_t u64; | 16 | typedef uint64_t u64; |
17 | |||
18 | #endif /* _TYPES_H_ */ | ||