diff options
author | Nick Saulnier | 2018-07-11 17:41:43 -0500 |
---|---|---|
committer | Nick Saulnier | 2018-07-24 20:06:33 -0500 |
commit | 81b568741b8b98e6f590271a9aea5956d2b2d9ce (patch) | |
tree | b502286a3db9de10d3f84c1d3b09694cb76997cb /include | |
parent | df05814b6f63beb90ee77336dd2aefa3c5dcbb9b (diff) | |
download | pru-software-support-package-81b568741b8b98e6f590271a9aea5956d2b2d9ce.tar.gz pru-software-support-package-81b568741b8b98e6f590271a9aea5956d2b2d9ce.tar.xz pru-software-support-package-81b568741b8b98e6f590271a9aea5956d2b2d9ce.zip |
examples/am335x: Add PRU_ADC example
Add PRU_ADC example for am335x. This example demonstrates how to control an
on-chip peripheral (in this case, the ADC) with the PRU. The example also
demonstrates an implementation of RPMsg to communicate between userspace and the
PRU. The example was developed on a BeagleBone Black.
Signed-off-by: Nick Saulnier <nsaulnier@ti.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/am335x/sys_tscAdcSs.h | 963 |
1 files changed, 963 insertions, 0 deletions
diff --git a/include/am335x/sys_tscAdcSs.h b/include/am335x/sys_tscAdcSs.h new file mode 100644 index 0000000..39fa3a9 --- /dev/null +++ b/include/am335x/sys_tscAdcSs.h | |||
@@ -0,0 +1,963 @@ | |||
1 | #ifndef _SYS_TSC_ADC_SS_H_ | ||
2 | #define _SYS_TSC_ADC_SS_H_ | ||
3 | |||
4 | /* SYS TSC ADC SS register set */ | ||
5 | typedef struct { | ||
6 | |||
7 | /* SYS_TSC_ADC_SS_REVISION register bit field */ | ||
8 | union { | ||
9 | volatile uint32_t REVISION; | ||
10 | |||
11 | volatile struct { | ||
12 | uint32_t Y_MINOR : 6; // 5:0 | ||
13 | uint32_t CUSTOM : 2; // 7:6 | ||
14 | uint32_t X_MAJOR : 3; // 10:8 | ||
15 | uint32_t R_RTL : 5; // 15:11 | ||
16 | uint32_t FUNC : 12; // 27:16 | ||
17 | uint32_t rsvd28 : 2; // 29:28 | ||
18 | uint32_t SCHEME : 2; // 31:30 | ||
19 | } REVISION_bit; | ||
20 | }; // 0x0 | ||
21 | |||
22 | uint8_t rsvd4[12]; // 0x4 - 0xf | ||
23 | |||
24 | /* SYS_TSC_ADC_SS_SYSCONFIG register bit field */ | ||
25 | union { | ||
26 | volatile uint32_t SYSCONFIG; | ||
27 | |||
28 | volatile struct { | ||
29 | uint32_t rsvd0 : 2; // 1:0 | ||
30 | uint32_t IDLEMODE : 2; // 3:2 | ||
31 | uint32_t rsvd4 : 28; // 31:4 | ||
32 | } SYSCONFIG_bit; | ||
33 | }; // 0x10 | ||
34 | |||
35 | uint8_t rsvd14[16]; // 0x14 - 0x23 | ||
36 | |||
37 | /* SYS_TSC_ADC_SS_IRQSTATUS_RAW register bit field */ | ||
38 | union { | ||
39 | volatile uint32_t IRQSTATUS_RAW; | ||
40 | |||
41 | volatile struct { | ||
42 | uint32_t HW_PEN_EVENT_ASYNCHRONOUS : 1; // 0 | ||
43 | uint32_t END_OF_SEQUENCE : 1; // 1 | ||
44 | uint32_t FIFO0_THRESHOLD : 1; // 2 | ||
45 | uint32_t FIFO0_OVERRUN : 1; // 3 | ||
46 | uint32_t FIFO0_UNDERFLOW : 1; // 4 | ||
47 | uint32_t FIFO1_THRESHOLD : 1; // 5 | ||
48 | uint32_t FIFO1_OVERRUN : 1; // 6 | ||
49 | uint32_t FIFO1_UNDERFLOW : 1; // 7 | ||
50 | uint32_t OUT_OF_RANGE : 1; // 8 | ||
51 | uint32_t PEN_UP_EVENT : 1; // 9 | ||
52 | uint32_t PEN_IRQ_SYNCHRONIZED : 1; // 10 | ||
53 | uint32_t rsvd11 : 21; // 31:11 | ||
54 | } IRQSTATUS_RAW_bit; | ||
55 | }; // 0x24 | ||
56 | |||
57 | /* SYS_TSC_ADC_SS_IRQSTATUS register bit field */ | ||
58 | union { | ||
59 | volatile uint32_t IRQSTATUS; | ||
60 | |||
61 | volatile struct { | ||
62 | uint32_t HW_PEN_EVENT_ASYNCHRONOUS : 1; // 0 | ||
63 | uint32_t END_OF_SEQUENCE : 1; // 1 | ||
64 | uint32_t FIFO0_THRESHOLD : 1; // 2 | ||
65 | uint32_t FIFO0_OVERRUN : 1; // 3 | ||
66 | uint32_t FIFO0_UNDERFLOW : 1; // 4 | ||
67 | uint32_t FIFO1_THRESHOLD : 1; // 5 | ||
68 | uint32_t FIFO1_OVERRUN : 1; // 6 | ||
69 | uint32_t FIFO1_UNDERFLOW : 1; // 7 | ||
70 | uint32_t OUT_OF_RANGE : 1; // 8 | ||
71 | uint32_t PEN_UP_EVENT : 1; // 9 | ||
72 | uint32_t HW_PEN_EVENT_SYNCHRONOUS : 1; // 10 | ||
73 | uint32_t rsvd11 : 21; // 31:11 | ||
74 | } IRQSTATUS_bit; | ||
75 | }; // 0x28 | ||
76 | |||
77 | /* SYS_TSC_ADC_SS_IRQENABLE_SET register bit field */ | ||
78 | union { | ||
79 | volatile uint32_t IRQENABLE_SET; | ||
80 | |||
81 | volatile struct { | ||
82 | uint32_t HW_PEN_EVENT_ASYNCHRONOUS : 1; // 0 | ||
83 | uint32_t END_OF_SEQUENCE : 1; // 1 | ||
84 | uint32_t FIFO0_THRESHOLD : 1; // 2 | ||
85 | uint32_t FIFO0_OVERRUN : 1; // 3 | ||
86 | uint32_t FIFO0_UNDERFLOW : 1; // 4 | ||
87 | uint32_t FIFO1_THRESHOLD : 1; // 5 | ||
88 | uint32_t FIFO1_OVERRUN : 1; // 6 | ||
89 | uint32_t FIFO1_UNDERFLOW : 1; // 7 | ||
90 | uint32_t OUT_OF_RANGE : 1; // 8 | ||
91 | uint32_t PEN_UP_EVENT : 1; // 9 | ||
92 | uint32_t HW_PEN_EVENT_SYNCHRONOUS : 1; // 10 | ||
93 | uint32_t rsvd11 : 21; // 31:11 | ||
94 | } IRQENABLE_SET_bit; | ||
95 | }; // 0x2c | ||
96 | |||
97 | /* SYS_TSC_ADC_SS_IRQENABLE_CLR register bit field */ | ||
98 | union { | ||
99 | volatile uint32_t IRQENABLE_CLR; | ||
100 | |||
101 | volatile struct { | ||
102 | uint32_t HW_PEN_EVENT_ASYNCHRONOUS : 1; // 0 | ||
103 | uint32_t END_OF_SEQUENCE : 1; // 1 | ||
104 | uint32_t FIFO0_THRESHOLD : 1; // 2 | ||
105 | uint32_t FIFO0_OVERRUN : 1; // 3 | ||
106 | uint32_t FIFO0_UNDERFLOW : 1; // 4 | ||
107 | uint32_t FIFO1_THRESHOLD : 1; // 5 | ||
108 | uint32_t FIFO1_OVERRUN : 1; // 6 | ||
109 | uint32_t FIFO1_UNDERFLOW : 1; // 7 | ||
110 | uint32_t OUT_OF_RANGE : 1; // 8 | ||
111 | uint32_t PEN_UP_EVENT : 1; // 9 | ||
112 | uint32_t HW_PEN_EVENT_SYNCHRONOUS : 1; // 10 | ||
113 | uint32_t rsvd11 : 21; // 31:11 | ||
114 | } IRQENABLE_CLR_bit; | ||
115 | }; // 0x30 | ||
116 | |||
117 | /* SYS_TSC_ADC_SS_IRQWAKEUP register bit field */ | ||
118 | union { | ||
119 | volatile uint32_t IRQWAKEUP; | ||
120 | |||
121 | volatile struct { | ||
122 | uint32_t WAKEEN0 : 1; // 0 | ||
123 | uint32_t rsvd1 : 31; // 31:1 | ||
124 | } IRQWAKEUP_bit; | ||
125 | }; // 0x34 | ||
126 | |||
127 | /* SYS_TSC_ADC_SS_DMAENABLE_SET register bit field */ | ||
128 | union { | ||
129 | volatile uint32_t DMAENABLE_SET; | ||
130 | |||
131 | volatile struct { | ||
132 | uint32_t ENABLE_0 : 1; // 0 | ||
133 | uint32_t ENABLE_1 : 1; // 1 | ||
134 | uint32_t rsvd2 : 30; // 31:2 | ||
135 | } DMAENABLE_SET_bit; | ||
136 | }; // 0x38 | ||
137 | |||
138 | /* SYS_TSC_ADC_SS_DMAENABLE_CLR register bit field */ | ||
139 | union { | ||
140 | volatile uint32_t DMAENABLE_CLR; | ||
141 | |||
142 | volatile struct { | ||
143 | uint32_t ENABLE_0 : 1; // 0 | ||
144 | uint32_t ENABLE_1 : 1; // 1 | ||
145 | uint32_t rsvd2 : 30; // 31:2 | ||
146 | } DMAENABLE_CLR_bit; | ||
147 | }; // 0x3c | ||
148 | |||
149 | /* SYS_TSC_ADC_SS_CTRL register bit field */ | ||
150 | union { | ||
151 | volatile uint32_t CTRL; | ||
152 | |||
153 | volatile struct { | ||
154 | uint32_t ENABLE : 1; // 0 | ||
155 | uint32_t STEP_ID_TAG : 1; // 1 | ||
156 | uint32_t STEPCONFIG_WRITEPROTECT_N_ACTIVE_LOW : 1; // 2 | ||
157 | uint32_t ADC_BIAS_SELECT : 1; // 3 | ||
158 | uint32_t POWER_DOWN : 1; // 4 | ||
159 | uint32_t AFE_PEN_CTRL : 2; // 6:5 | ||
160 | uint32_t TOUCH_SCREEN_ENABLE : 1; // 7 | ||
161 | uint32_t HW_EVENT_MAPPING : 1; // 8 | ||
162 | uint32_t HW_PREEMPT : 1; // 9 | ||
163 | uint32_t rsvd10 : 22; // 31:10 | ||
164 | } CTRL_bit; | ||
165 | }; // 0x40 | ||
166 | |||
167 | /* SYS_TSC_ADC_SS_ADCSTAT register bit field */ | ||
168 | union { | ||
169 | volatile uint32_t ADCSTAT; | ||
170 | |||
171 | volatile struct { | ||
172 | uint32_t STEP_ID : 5; // 4:0 | ||
173 | uint32_t FSM_BUSY : 1; // 5 | ||
174 | uint32_t PEN_IRQ0 : 1; // 6 | ||
175 | uint32_t PEN_IRQ1 : 1; // 7 | ||
176 | uint32_t rsvd8 : 24; // 31:8 | ||
177 | } ADCSTAT_bit; | ||
178 | }; // 0x44 | ||
179 | |||
180 | /* SYS_TSC_ADC_SS_ADCRANGE register bit field */ | ||
181 | union { | ||
182 | volatile uint32_t ADCRANGE; | ||
183 | |||
184 | volatile struct { | ||
185 | uint32_t LOW_RANGE_DATA : 12; // 11:0 | ||
186 | uint32_t rsvd12 : 4; // 15:12 | ||
187 | uint32_t HIGH_RANGE_DATA : 12; // 27:16 | ||
188 | uint32_t rsvd28 : 4; // 31:28 | ||
189 | } ADCRANGE_bit; | ||
190 | }; // 0x48 | ||
191 | |||
192 | /* SYS_TSC_ADC_SS_ADC_CLKDIV register bit field */ | ||
193 | union { | ||
194 | volatile uint32_t ADC_CLKDIV; | ||
195 | |||
196 | volatile struct { | ||
197 | uint32_t ADC_CLKDIV : 16; // 15:0 | ||
198 | uint32_t rsvd16 : 16; // 31:16 | ||
199 | } ADC_CLKDIV_bit; | ||
200 | }; // 0x4c | ||
201 | |||
202 | /* SYS_TSC_ADC_SS_ADC_MISC register bit field */ | ||
203 | union { | ||
204 | volatile uint32_t ADC_MISC; | ||
205 | |||
206 | volatile struct { | ||
207 | uint32_t AFE_SPARE_INPUT : 4; // 3:0 | ||
208 | uint32_t AFE_SPARE_OUTPUT : 4; // 7:4 | ||
209 | uint32_t rsvd8 : 24; // 31:8 | ||
210 | } ADC_MISC_bit; | ||
211 | }; // 0x50 | ||
212 | |||
213 | /* SYS_TSC_ADC_SS_STEPENABLE register bit field */ | ||
214 | union { | ||
215 | volatile uint32_t STEPENABLE; | ||
216 | |||
217 | volatile struct { | ||
218 | uint32_t TS_CHARGE : 1; // 0 | ||
219 | uint32_t STEP1 : 1; // 1 | ||
220 | uint32_t STEP2 : 1; // 2 | ||
221 | uint32_t STEP3 : 1; // 3 | ||
222 | uint32_t STEP4 : 1; // 4 | ||
223 | uint32_t STEP5 : 1; // 5 | ||
224 | uint32_t STEP6 : 1; // 6 | ||
225 | uint32_t STEP7 : 1; // 7 | ||
226 | uint32_t STEP8 : 1; // 8 | ||
227 | uint32_t STEP9 : 1; // 9 | ||
228 | uint32_t STEP10 : 1; // 10 | ||
229 | uint32_t STEP11 : 1; // 11 | ||
230 | uint32_t STEP12 : 1; // 12 | ||
231 | uint32_t STEP13 : 1; // 13 | ||
232 | uint32_t STEP14 : 1; // 14 | ||
233 | uint32_t STEP15 : 1; // 15 | ||
234 | uint32_t STEP16 : 1; // 16 | ||
235 | uint32_t rsvd17 : 15; // 31:17 | ||
236 | } STEPENABLE_bit; | ||
237 | }; // 0x54 | ||
238 | |||
239 | /* SYS_TSC_ADC_SS_IDLECONFIG register bit field */ | ||
240 | union { | ||
241 | volatile uint32_t IDLECONFIG; | ||
242 | |||
243 | volatile struct { | ||
244 | uint32_t rsvd0 : 5; // 4:0 | ||
245 | uint32_t XPPSW_SWC : 1; // 5 | ||
246 | uint32_t XNNSW_SWC : 1; // 6 | ||
247 | uint32_t YPPSW_SWC : 1; // 7 | ||
248 | uint32_t YNNSW_SWC : 1; // 8 | ||
249 | uint32_t XNPSW_SWC : 1; // 9 | ||
250 | uint32_t YPNSW_SWC : 1; // 10 | ||
251 | uint32_t WPNSW_SWC : 1; // 11 | ||
252 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
253 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
254 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
255 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
256 | uint32_t DIFF_CNTRL : 1; // 25 | ||
257 | uint32_t rsvd26 : 6; // 31:26 | ||
258 | } IDLECONFIG_bit; | ||
259 | }; // 0x58 | ||
260 | |||
261 | /* SYS_TSC_ADC_SS_TS_CHARGE_STEPCONFIG register bit field */ | ||
262 | union { | ||
263 | volatile uint32_t TS_CHARGE_STEPCONFIG; | ||
264 | |||
265 | volatile struct { | ||
266 | uint32_t rsvd0 : 5; // 4:0 | ||
267 | uint32_t XPPSW_SWC : 1; // 5 | ||
268 | uint32_t XNNSW_SWC : 1; // 6 | ||
269 | uint32_t YPPSW_SWC : 1; // 7 | ||
270 | uint32_t YNNSW_SWC : 1; // 8 | ||
271 | uint32_t XNPSW_SWC : 1; // 9 | ||
272 | uint32_t YPNSW_SWC : 1; // 10 | ||
273 | uint32_t WPNSW_SWC : 1; // 11 | ||
274 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
275 | uint32_t SEL_INM_SWM3_0 : 4; // 18:15 | ||
276 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
277 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
278 | uint32_t DIFF_CNTRL : 1; // 25 | ||
279 | uint32_t rsvd26 : 6; // 31:26 | ||
280 | } TS_CHARGE_STEPCONFIG_bit; | ||
281 | }; // 0x5c | ||
282 | |||
283 | /* SYS_TSC_ADC_SS_TS_CHARGE_DELAY register bit field */ | ||
284 | union { | ||
285 | volatile uint32_t TS_CHARGE_DELAY; | ||
286 | |||
287 | volatile struct { | ||
288 | uint32_t OPENDELAY : 18; // 17:0 | ||
289 | uint32_t rsvd18 : 14; // 31:18 | ||
290 | } TS_CHARGE_DELAY_bit; | ||
291 | }; // 0x60 | ||
292 | |||
293 | /* SYS_TSC_ADC_SS_STEPCONFIG1 register bit field */ | ||
294 | union { | ||
295 | volatile uint32_t STEPCONFIG1; | ||
296 | |||
297 | volatile struct { | ||
298 | uint32_t MODE : 2; // 1:0 | ||
299 | uint32_t AVERAGING : 3; // 4:2 | ||
300 | uint32_t XPPSW_SWC : 1; // 5 | ||
301 | uint32_t XNNSW_SWC : 1; // 6 | ||
302 | uint32_t YPPSW_SWC : 1; // 7 | ||
303 | uint32_t YNNSW_SWC : 1; // 8 | ||
304 | uint32_t XNPSW_SWC : 1; // 9 | ||
305 | uint32_t YPNSW_SWC : 1; // 10 | ||
306 | uint32_t WPNSW_SWC : 1; // 11 | ||
307 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
308 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
309 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
310 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
311 | uint32_t DIFF_CNTRL : 1; // 25 | ||
312 | uint32_t FIFO_SELECT : 1; // 26 | ||
313 | uint32_t RANGE_CHECK : 1; // 27 | ||
314 | uint32_t rsvd28 : 4; // 31:28 | ||
315 | } STEPCONFIG1_bit; | ||
316 | }; // 0x64 | ||
317 | |||
318 | /* SYS_TSC_ADC_SS_STEPDELAY1 register bit field */ | ||
319 | union { | ||
320 | volatile uint32_t STEPDELAY1; | ||
321 | |||
322 | volatile struct { | ||
323 | uint32_t OPENDELAY : 18; // 17:0 | ||
324 | uint32_t rsvd18 : 6; // 23:18 | ||
325 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
326 | } STEPDELAY1_bit; | ||
327 | }; // 0x68 | ||
328 | |||
329 | /* SYS_TSC_ADC_SS_STEPCONFIG2 register bit field */ | ||
330 | union { | ||
331 | volatile uint32_t STEPCONFIG2; | ||
332 | |||
333 | volatile struct { | ||
334 | uint32_t MODE : 2; // 1:0 | ||
335 | uint32_t AVERAGING : 3; // 4:2 | ||
336 | uint32_t XPPSW_SWC : 1; // 5 | ||
337 | uint32_t XNNSW_SWC : 1; // 6 | ||
338 | uint32_t YPPSW_SWC : 1; // 7 | ||
339 | uint32_t YNNSW_SWC : 1; // 8 | ||
340 | uint32_t XNPSW_SWC : 1; // 9 | ||
341 | uint32_t YPNSW_SWC : 1; // 10 | ||
342 | uint32_t WPNSW_SWC : 1; // 11 | ||
343 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
344 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
345 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
346 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
347 | uint32_t DIFF_CNTRL : 1; // 25 | ||
348 | uint32_t FIFO_SELECT : 1; // 26 | ||
349 | uint32_t RANGE_CHECK : 1; // 27 | ||
350 | uint32_t rsvd28 : 4; // 31:28 | ||
351 | } STEPCONFIG2_bit; | ||
352 | }; // 0x6c | ||
353 | |||
354 | /* SYS_TSC_ADC_SS_STEPDELAY2 register bit field */ | ||
355 | union { | ||
356 | volatile uint32_t STEPDELAY2; | ||
357 | |||
358 | volatile struct { | ||
359 | uint32_t OPENDELAY : 18; // 17:0 | ||
360 | uint32_t rsvd18 : 6; // 23:18 | ||
361 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
362 | } STEPDELAY2_bit; | ||
363 | }; // 0x70 | ||
364 | |||
365 | /* SYS_TSC_ADC_SS_STEPCONFIG3 register bit field */ | ||
366 | union { | ||
367 | volatile uint32_t STEPCONFIG3; | ||
368 | |||
369 | volatile struct { | ||
370 | uint32_t MODE : 2; // 1:0 | ||
371 | uint32_t AVERAGING : 3; // 4:2 | ||
372 | uint32_t XPPSW_SWC : 1; // 5 | ||
373 | uint32_t XNNSW_SWC : 1; // 6 | ||
374 | uint32_t YPPSW_SWC : 1; // 7 | ||
375 | uint32_t YNNSW_SWC : 1; // 8 | ||
376 | uint32_t XNPSW_SWC : 1; // 9 | ||
377 | uint32_t YPNSW_SWC : 1; // 10 | ||
378 | uint32_t WPNSW_SWC : 1; // 11 | ||
379 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
380 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
381 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
382 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
383 | uint32_t DIFF_CNTRL : 1; // 25 | ||
384 | uint32_t FIFO_SELECT : 1; // 26 | ||
385 | uint32_t RANGE_CHECK : 1; // 27 | ||
386 | uint32_t rsvd28 : 4; // 31:28 | ||
387 | } STEPCONFIG3_bit; | ||
388 | }; // 0x74 | ||
389 | |||
390 | /* SYS_TSC_ADC_SS_STEPDELAY3 register bit field */ | ||
391 | union { | ||
392 | volatile uint32_t STEPDELAY3; | ||
393 | |||
394 | volatile struct { | ||
395 | uint32_t OPENDELAY : 18; // 17:0 | ||
396 | uint32_t rsvd18 : 6; // 23:18 | ||
397 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
398 | } STEPDELAY3_bit; | ||
399 | }; // 0x78 | ||
400 | |||
401 | /* SYS_TSC_ADC_SS_STEPCONFIG4 register bit field */ | ||
402 | union { | ||
403 | volatile uint32_t STEPCONFIG4; | ||
404 | |||
405 | volatile struct { | ||
406 | uint32_t MODE : 2; // 1:0 | ||
407 | uint32_t AVERAGING : 3; // 4:2 | ||
408 | uint32_t XPPSW_SWC : 1; // 5 | ||
409 | uint32_t XNNSW_SWC : 1; // 6 | ||
410 | uint32_t YPPSW_SWC : 1; // 7 | ||
411 | uint32_t YNNSW_SWC : 1; // 8 | ||
412 | uint32_t XNPSW_SWC : 1; // 9 | ||
413 | uint32_t YPNSW_SWC : 1; // 10 | ||
414 | uint32_t WPNSW_SWC : 1; // 11 | ||
415 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
416 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
417 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
418 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
419 | uint32_t DIFF_CNTRL : 1; // 25 | ||
420 | uint32_t FIFO_SELECT : 1; // 26 | ||
421 | uint32_t RANGE_CHECK : 1; // 27 | ||
422 | uint32_t rsvd28 : 4; // 31:28 | ||
423 | } STEPCONFIG4_bit; | ||
424 | }; // 0x7c | ||
425 | |||
426 | /* SYS_TSC_ADC_SS_STEPDELAY4 register bit field */ | ||
427 | union { | ||
428 | volatile uint32_t STEPDELAY4; | ||
429 | |||
430 | volatile struct { | ||
431 | uint32_t OPENDELAY : 18; // 17:0 | ||
432 | uint32_t rsvd18 : 6; // 23:18 | ||
433 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
434 | } STEPDELAY4_bit; | ||
435 | }; // 0x80 | ||
436 | |||
437 | /* SYS_TSC_ADC_SS_STEPCONFIG5 register bit field */ | ||
438 | union { | ||
439 | volatile uint32_t STEPCONFIG5; | ||
440 | |||
441 | volatile struct { | ||
442 | uint32_t MODE : 2; // 1:0 | ||
443 | uint32_t AVERAGING : 3; // 4:2 | ||
444 | uint32_t XPPSW_SWC : 1; // 5 | ||
445 | uint32_t XNNSW_SWC : 1; // 6 | ||
446 | uint32_t YPPSW_SWC : 1; // 7 | ||
447 | uint32_t YNNSW_SWC : 1; // 8 | ||
448 | uint32_t XNPSW_SWC : 1; // 9 | ||
449 | uint32_t YPNSW_SWC : 1; // 10 | ||
450 | uint32_t WPNSW_SWC : 1; // 11 | ||
451 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
452 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
453 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
454 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
455 | uint32_t DIFF_CNTRL : 1; // 25 | ||
456 | uint32_t FIFO_SELECT : 1; // 26 | ||
457 | uint32_t RANGE_CHECK : 1; // 27 | ||
458 | uint32_t rsvd28 : 4; // 31:28 | ||
459 | } STEPCONFIG5_bit; | ||
460 | }; // 0x84 | ||
461 | |||
462 | /* SYS_TSC_ADC_SS_STEPDELAY5 register bit field */ | ||
463 | union { | ||
464 | volatile uint32_t STEPDELAY5; | ||
465 | |||
466 | volatile struct { | ||
467 | uint32_t OPENDELAY : 18; // 17:0 | ||
468 | uint32_t rsvd18 : 6; // 23:18 | ||
469 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
470 | } STEPDELAY5_bit; | ||
471 | }; // 0x88 | ||
472 | |||
473 | /* SYS_TSC_ADC_SS_STEPCONFIG6 register bit field */ | ||
474 | union { | ||
475 | volatile uint32_t STEPCONFIG6; | ||
476 | |||
477 | volatile struct { | ||
478 | uint32_t MODE : 2; // 1:0 | ||
479 | uint32_t AVERAGING : 3; // 4:2 | ||
480 | uint32_t XPPSW_SWC : 1; // 5 | ||
481 | uint32_t XNNSW_SWC : 1; // 6 | ||
482 | uint32_t YPPSW_SWC : 1; // 7 | ||
483 | uint32_t YNNSW_SWC : 1; // 8 | ||
484 | uint32_t XNPSW_SWC : 1; // 9 | ||
485 | uint32_t YPNSW_SWC : 1; // 10 | ||
486 | uint32_t WPNSW_SWC : 1; // 11 | ||
487 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
488 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
489 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
490 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
491 | uint32_t DIFF_CNTRL : 1; // 25 | ||
492 | uint32_t FIFO_SELECT : 1; // 26 | ||
493 | uint32_t RANGE_CHECK : 1; // 27 | ||
494 | uint32_t rsvd28 : 4; // 31:28 | ||
495 | } STEPCONFIG6_bit; | ||
496 | }; // 0x8c | ||
497 | |||
498 | /* SYS_TSC_ADC_SS_STEPDELAY6 register bit field */ | ||
499 | union { | ||
500 | volatile uint32_t STEPDELAY6; | ||
501 | |||
502 | volatile struct { | ||
503 | uint32_t OPENDELAY : 18; // 17:0 | ||
504 | uint32_t rsvd18 : 6; // 23:18 | ||
505 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
506 | } STEPDELAY6_bit; | ||
507 | }; // 0x90 | ||
508 | |||
509 | /* SYS_TSC_ADC_SS_STEPCONFIG7 register bit field */ | ||
510 | union { | ||
511 | volatile uint32_t STEPCONFIG7; | ||
512 | |||
513 | volatile struct { | ||
514 | uint32_t MODE : 2; // 1:0 | ||
515 | uint32_t AVERAGING : 3; // 4:2 | ||
516 | uint32_t XPPSW_SWC : 1; // 5 | ||
517 | uint32_t XNNSW_SWC : 1; // 6 | ||
518 | uint32_t YPPSW_SWC : 1; // 7 | ||
519 | uint32_t YNNSW_SWC : 1; // 8 | ||
520 | uint32_t XNPSW_SWC : 1; // 9 | ||
521 | uint32_t YPNSW_SWC : 1; // 10 | ||
522 | uint32_t WPNSW_SWC : 1; // 11 | ||
523 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
524 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
525 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
526 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
527 | uint32_t DIFF_CNTRL : 1; // 25 | ||
528 | uint32_t FIFO_SELECT : 1; // 26 | ||
529 | uint32_t RANGE_CHECK : 1; // 27 | ||
530 | uint32_t rsvd28 : 4; // 31:28 | ||
531 | } STEPCONFIG7_bit; | ||
532 | }; // 0x94 | ||
533 | |||
534 | /* SYS_TSC_ADC_SS_STEPDELAY7 register bit field */ | ||
535 | union { | ||
536 | volatile uint32_t STEPDELAY7; | ||
537 | |||
538 | volatile struct { | ||
539 | uint32_t OPENDELAY : 18; // 17:0 | ||
540 | uint32_t rsvd18 : 6; // 23:18 | ||
541 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
542 | } STEPDELAY7_bit; | ||
543 | }; // 0x98 | ||
544 | |||
545 | /* SYS_TSC_ADC_SS_STEPCONFIG8 register bit field */ | ||
546 | union { | ||
547 | volatile uint32_t STEPCONFIG8; | ||
548 | |||
549 | volatile struct { | ||
550 | uint32_t MODE : 2; // 1:0 | ||
551 | uint32_t AVERAGING : 3; // 4:2 | ||
552 | uint32_t XPPSW_SWC : 1; // 5 | ||
553 | uint32_t XNNSW_SWC : 1; // 6 | ||
554 | uint32_t YPPSW_SWC : 1; // 7 | ||
555 | uint32_t YNNSW_SWC : 1; // 8 | ||
556 | uint32_t XNPSW_SWC : 1; // 9 | ||
557 | uint32_t YPNSW_SWC : 1; // 10 | ||
558 | uint32_t WPNSW_SWC : 1; // 11 | ||
559 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
560 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
561 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
562 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
563 | uint32_t DIFF_CNTRL : 1; // 25 | ||
564 | uint32_t FIFO_SELECT : 1; // 26 | ||
565 | uint32_t RANGE_CHECK : 1; // 27 | ||
566 | uint32_t rsvd28 : 4; // 31:28 | ||
567 | } STEPCONFIG8_bit; | ||
568 | }; // 0x9c | ||
569 | |||
570 | /* SYS_TSC_ADC_SS_STEPDELAY8 register bit field */ | ||
571 | union { | ||
572 | volatile uint32_t STEPDELAY8; | ||
573 | |||
574 | volatile struct { | ||
575 | uint32_t OPENDELAY : 18; // 17:0 | ||
576 | uint32_t rsvd18 : 6; // 23:18 | ||
577 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
578 | } STEPDELAY8_bit; | ||
579 | }; // 0xa0 | ||
580 | |||
581 | /* SYS_TSC_ADC_SS_STEPCONFIG9 register bit field */ | ||
582 | union { | ||
583 | volatile uint32_t STEPCONFIG9; | ||
584 | |||
585 | volatile struct { | ||
586 | uint32_t MODE : 2; // 1:0 | ||
587 | uint32_t AVERAGING : 3; // 4:2 | ||
588 | uint32_t XPPSW_SWC : 1; // 5 | ||
589 | uint32_t XNNSW_SWC : 1; // 6 | ||
590 | uint32_t YPPSW_SWC : 1; // 7 | ||
591 | uint32_t YNNSW_SWC : 1; // 8 | ||
592 | uint32_t XNPSW_SWC : 1; // 9 | ||
593 | uint32_t YPNSW_SWC : 1; // 10 | ||
594 | uint32_t WPNSW_SWC : 1; // 11 | ||
595 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
596 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
597 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
598 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
599 | uint32_t DIFF_CNTRL : 1; // 25 | ||
600 | uint32_t FIFO_SELECT : 1; // 26 | ||
601 | uint32_t RANGE_CHECK : 1; // 27 | ||
602 | uint32_t rsvd28 : 4; // 31:28 | ||
603 | } STEPCONFIG9_bit; | ||
604 | }; // 0xa4 | ||
605 | |||
606 | /* SYS_TSC_ADC_SS_STEPDELAY9 register bit field */ | ||
607 | union { | ||
608 | volatile uint32_t STEPDELAY9; | ||
609 | |||
610 | volatile struct { | ||
611 | uint32_t OPENDELAY : 18; // 17:0 | ||
612 | uint32_t rsvd18 : 6; // 23:18 | ||
613 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
614 | } STEPDELAY9_bit; | ||
615 | }; // 0xa8 | ||
616 | |||
617 | /* SYS_TSC_ADC_SS_STEPCONFIG10 register bit field */ | ||
618 | union { | ||
619 | volatile uint32_t STEPCONFIG10; | ||
620 | |||
621 | volatile struct { | ||
622 | uint32_t MODE : 2; // 1:0 | ||
623 | uint32_t AVERAGING : 3; // 4:2 | ||
624 | uint32_t XPPSW_SWC : 1; // 5 | ||
625 | uint32_t XNNSW_SWC : 1; // 6 | ||
626 | uint32_t YPPSW_SWC : 1; // 7 | ||
627 | uint32_t YNNSW_SWC : 1; // 8 | ||
628 | uint32_t XNPSW_SWC : 1; // 9 | ||
629 | uint32_t YPNSW_SWC : 1; // 10 | ||
630 | uint32_t WPNSW_SWC : 1; // 11 | ||
631 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
632 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
633 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
634 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
635 | uint32_t DIFF_CNTRL : 1; // 25 | ||
636 | uint32_t FIFO_SELECT : 1; // 26 | ||
637 | uint32_t RANGE_CHECK : 1; // 27 | ||
638 | uint32_t rsvd28 : 4; // 31:28 | ||
639 | } STEPCONFIG10_bit; | ||
640 | }; // 0xac | ||
641 | |||
642 | /* SYS_TSC_ADC_SS_STEPDELAY10 register bit field */ | ||
643 | union { | ||
644 | volatile uint32_t STEPDELAY10; | ||
645 | |||
646 | volatile struct { | ||
647 | uint32_t OPENDELAY : 18; // 17:0 | ||
648 | uint32_t rsvd18 : 6; // 23:18 | ||
649 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
650 | } STEPDELAY10_bit; | ||
651 | }; // 0xb0 | ||
652 | |||
653 | /* SYS_TSC_ADC_SS_STEPCONFIG11 register bit field */ | ||
654 | union { | ||
655 | volatile uint32_t STEPCONFIG11; | ||
656 | |||
657 | volatile struct { | ||
658 | uint32_t MODE : 2; // 1:0 | ||
659 | uint32_t AVERAGING : 3; // 4:2 | ||
660 | uint32_t XPPSW_SWC : 1; // 5 | ||
661 | uint32_t XNNSW_SWC : 1; // 6 | ||
662 | uint32_t YPPSW_SWC : 1; // 7 | ||
663 | uint32_t YNNSW_SWC : 1; // 8 | ||
664 | uint32_t XNPSW_SWC : 1; // 9 | ||
665 | uint32_t YPNSW_SWC : 1; // 10 | ||
666 | uint32_t WPNSW_SWC : 1; // 11 | ||
667 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
668 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
669 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
670 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
671 | uint32_t DIFF_CNTRL : 1; // 25 | ||
672 | uint32_t FIFO_SELECT : 1; // 26 | ||
673 | uint32_t RANGE_CHECK : 1; // 27 | ||
674 | uint32_t rsvd28 : 4; // 31:28 | ||
675 | } STEPCONFIG11_bit; | ||
676 | }; // 0xb4 | ||
677 | |||
678 | /* SYS_TSC_ADC_SS_STEPDELAY11 register bit field */ | ||
679 | union { | ||
680 | volatile uint32_t STEPDELAY11; | ||
681 | |||
682 | volatile struct { | ||
683 | uint32_t OPENDELAY : 18; // 17:0 | ||
684 | uint32_t rsvd18 : 6; // 23:18 | ||
685 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
686 | } STEPDELAY11_bit; | ||
687 | }; // 0xb8 | ||
688 | |||
689 | /* SYS_TSC_ADC_SS_STEPCONFIG12 register bit field */ | ||
690 | union { | ||
691 | volatile uint32_t STEPCONFIG12; | ||
692 | |||
693 | volatile struct { | ||
694 | uint32_t MODE : 2; // 1:0 | ||
695 | uint32_t AVERAGING : 3; // 4:2 | ||
696 | uint32_t XPPSW_SWC : 1; // 5 | ||
697 | uint32_t XNNSW_SWC : 1; // 6 | ||
698 | uint32_t YPPSW_SWC : 1; // 7 | ||
699 | uint32_t YNNSW_SWC : 1; // 8 | ||
700 | uint32_t XNPSW_SWC : 1; // 9 | ||
701 | uint32_t YPNSW_SWC : 1; // 10 | ||
702 | uint32_t WPNSW_SWC : 1; // 11 | ||
703 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
704 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
705 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
706 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
707 | uint32_t DIFF_CNTRL : 1; // 25 | ||
708 | uint32_t FIFO_SELECT : 1; // 26 | ||
709 | uint32_t RANGE_CHECK : 1; // 27 | ||
710 | uint32_t rsvd28 : 4; // 31:28 | ||
711 | } STEPCONFIG12_bit; | ||
712 | }; // 0xbc | ||
713 | |||
714 | /* SYS_TSC_ADC_SS_STEPDELAY12 register bit field */ | ||
715 | union { | ||
716 | volatile uint32_t STEPDELAY12; | ||
717 | |||
718 | volatile struct { | ||
719 | uint32_t OPENDELAY : 18; // 17:0 | ||
720 | uint32_t rsvd18 : 6; // 23:18 | ||
721 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
722 | } STEPDELAY12_bit; | ||
723 | }; // 0xc0 | ||
724 | |||
725 | /* SYS_TSC_ADC_SS_STEPCONFIG13 register bit field */ | ||
726 | union { | ||
727 | volatile uint32_t STEPCONFIG13; | ||
728 | |||
729 | volatile struct { | ||
730 | uint32_t MODE : 2; // 1:0 | ||
731 | uint32_t AVERAGING : 3; // 4:2 | ||
732 | uint32_t XPPSW_SWC : 1; // 5 | ||
733 | uint32_t XNNSW_SWC : 1; // 6 | ||
734 | uint32_t YPPSW_SWC : 1; // 7 | ||
735 | uint32_t YNNSW_SWC : 1; // 8 | ||
736 | uint32_t XNPSW_SWC : 1; // 9 | ||
737 | uint32_t YPNSW_SWC : 1; // 10 | ||
738 | uint32_t WPNSW_SWC : 1; // 11 | ||
739 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
740 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
741 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
742 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
743 | uint32_t DIFF_CNTRL : 1; // 25 | ||
744 | uint32_t FIFO_SELECT : 1; // 26 | ||
745 | uint32_t RANGE_CHECK : 1; // 27 | ||
746 | uint32_t rsvd28 : 4; // 31:28 | ||
747 | } STEPCONFIG13_bit; | ||
748 | }; // 0xc4 | ||
749 | |||
750 | /* SYS_TSC_ADC_SS_STEPDELAY13 register bit field */ | ||
751 | union { | ||
752 | volatile uint32_t STEPDELAY13; | ||
753 | |||
754 | volatile struct { | ||
755 | uint32_t OPENDELAY : 18; // 17:0 | ||
756 | uint32_t rsvd18 : 6; // 23:18 | ||
757 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
758 | } STEPDELAY13_bit; | ||
759 | }; // 0xc8 | ||
760 | |||
761 | /* SYS_TSC_ADC_SS_STEPCONFIG14 register bit field */ | ||
762 | union { | ||
763 | volatile uint32_t STEPCONFIG14; | ||
764 | |||
765 | volatile struct { | ||
766 | uint32_t MODE : 2; // 1:0 | ||
767 | uint32_t AVERAGING : 3; // 4:2 | ||
768 | uint32_t XPPSW_SWC : 1; // 5 | ||
769 | uint32_t XNNSW_SWC : 1; // 6 | ||
770 | uint32_t YPPSW_SWC : 1; // 7 | ||
771 | uint32_t YNNSW_SWC : 1; // 8 | ||
772 | uint32_t XNPSW_SWC : 1; // 9 | ||
773 | uint32_t YPNSW_SWC : 1; // 10 | ||
774 | uint32_t WPNSW_SWC : 1; // 11 | ||
775 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
776 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
777 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
778 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
779 | uint32_t DIFF_CNTRL : 1; // 25 | ||
780 | uint32_t FIFO_SELECT : 1; // 26 | ||
781 | uint32_t RANGE_CHECK : 1; // 27 | ||
782 | uint32_t rsvd28 : 4; // 31:28 | ||
783 | } STEPCONFIG14_bit; | ||
784 | }; // 0xcc | ||
785 | |||
786 | /* SYS_TSC_ADC_SS_STEPDELAY14 register bit field */ | ||
787 | union { | ||
788 | volatile uint32_t STEPDELAY14; | ||
789 | |||
790 | volatile struct { | ||
791 | uint32_t OPENDELAY : 18; // 17:0 | ||
792 | uint32_t rsvd18 : 6; // 23:18 | ||
793 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
794 | } STEPDELAY14_bit; | ||
795 | }; // 0xd0 | ||
796 | |||
797 | /* SYS_TSC_ADC_SS_STEPCONFIG15 register bit field */ | ||
798 | union { | ||
799 | volatile uint32_t STEPCONFIG15; | ||
800 | |||
801 | volatile struct { | ||
802 | uint32_t MODE : 2; // 1:0 | ||
803 | uint32_t AVERAGING : 3; // 4:2 | ||
804 | uint32_t XPPSW_SWC : 1; // 5 | ||
805 | uint32_t XNNSW_SWC : 1; // 6 | ||
806 | uint32_t YPPSW_SWC : 1; // 7 | ||
807 | uint32_t YNNSW_SWC : 1; // 8 | ||
808 | uint32_t XNPSW_SWC : 1; // 9 | ||
809 | uint32_t YPNSW_SWC : 1; // 10 | ||
810 | uint32_t WPNSW_SWC : 1; // 11 | ||
811 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
812 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
813 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
814 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
815 | uint32_t DIFF_CNTRL : 1; // 25 | ||
816 | uint32_t FIFO_SELECT : 1; // 26 | ||
817 | uint32_t RANGE_CHECK : 1; // 27 | ||
818 | uint32_t rsvd28 : 4; // 31:28 | ||
819 | } STEPCONFIG15_bit; | ||
820 | }; // 0xd4 | ||
821 | |||
822 | /* SYS_TSC_ADC_SS_STEPDELAY15 register bit field */ | ||
823 | union { | ||
824 | volatile uint32_t STEPDELAY15; | ||
825 | |||
826 | volatile struct { | ||
827 | uint32_t OPENDELAY : 18; // 17:0 | ||
828 | uint32_t rsvd18 : 6; // 23:18 | ||
829 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
830 | } STEPDELAY15_bit; | ||
831 | }; // 0xd8 | ||
832 | |||
833 | /* SYS_TSC_ADC_SS_STEPCONFIG16 register bit field */ | ||
834 | union { | ||
835 | volatile uint32_t STEPCONFIG16; | ||
836 | |||
837 | volatile struct { | ||
838 | uint32_t MODE : 2; // 1:0 | ||
839 | uint32_t AVERAGING : 3; // 4:2 | ||
840 | uint32_t XPPSW_SWC : 1; // 5 | ||
841 | uint32_t XNNSW_SWC : 1; // 6 | ||
842 | uint32_t YPPSW_SWC : 1; // 7 | ||
843 | uint32_t YNNSW_SWC : 1; // 8 | ||
844 | uint32_t XNPSW_SWC : 1; // 9 | ||
845 | uint32_t YPNSW_SWC : 1; // 10 | ||
846 | uint32_t WPNSW_SWC : 1; // 11 | ||
847 | uint32_t SEL_RFP_SWC_2_0 : 3; // 14:12 | ||
848 | uint32_t SEL_INM_SWC_3_0 : 4; // 18:15 | ||
849 | uint32_t SEL_INP_SWC_3_0 : 4; // 22:19 | ||
850 | uint32_t SEL_RFM_SWC_1_0 : 2; // 24:23 | ||
851 | uint32_t DIFF_CNTRL : 1; // 25 | ||
852 | uint32_t FIFO_SELECT : 1; // 26 | ||
853 | uint32_t RANGE_CHECK : 1; // 27 | ||
854 | uint32_t rsvd28 : 4; // 31:28 | ||
855 | } STEPCONFIG16_bit; | ||
856 | }; // 0xdc | ||
857 | |||
858 | /* SYS_TSC_ADC_SS_STEPDELAY16 register bit field */ | ||
859 | union { | ||
860 | volatile uint32_t STEPDELAY16; | ||
861 | |||
862 | volatile struct { | ||
863 | uint32_t OPENDELAY : 18; // 17:0 | ||
864 | uint32_t rsvd18 : 6; // 23:18 | ||
865 | uint32_t SAMPLEDELAY : 8; // 31:24 | ||
866 | } STEPDELAY16_bit; | ||
867 | }; // 0xe0 | ||
868 | |||
869 | /* SYS_TSC_ADC_SS_FIFO0COUNT register bit field */ | ||
870 | union { | ||
871 | volatile uint32_t FIFO0COUNT; | ||
872 | |||
873 | volatile struct { | ||
874 | uint32_t WORDS_IN_FIFO0 : 7; // 6:0 | ||
875 | uint32_t rsvd7 : 25; // 31:7 | ||
876 | } FIFO0COUNT_bit; | ||
877 | }; // 0xe4 | ||
878 | |||
879 | /* SYS_TSC_ADC_SS_FIFO0THRESHOLD register bit field */ | ||
880 | union { | ||
881 | volatile uint32_t FIFO0THRESHOLD; | ||
882 | |||
883 | volatile struct { | ||
884 | uint32_t FIFO0_THRESHOLD_LEVEL : 6; // 5:0 | ||
885 | uint32_t rsvd6 : 26; // 31:6 | ||
886 | } FIFO0THRESHOLD_bit; | ||
887 | }; // 0xe8 | ||
888 | |||
889 | /* SYS_TSC_ADC_SS_DMA0REQ register bit field */ | ||
890 | union { | ||
891 | volatile uint32_t DMA0REQ; | ||
892 | |||
893 | volatile struct { | ||
894 | uint32_t DMA_REQUEST_LEVEL : 6; // 5:0 | ||
895 | uint32_t rsvd6 : 26; // 31:6 | ||
896 | } DMA0REQ_bit; | ||
897 | }; // 0xec | ||
898 | |||
899 | /* SYS_TSC_ADC_SS_FIFO1COUNT register bit field */ | ||
900 | union { | ||
901 | volatile uint32_t FIFO1COUNT; | ||
902 | |||
903 | volatile struct { | ||
904 | uint32_t WORDS_IN_FIFO0 : 7; // 6:0 | ||
905 | uint32_t rsvd7 : 25; // 31:7 | ||
906 | } FIFO1COUNT_bit; | ||
907 | }; // 0xf0 | ||
908 | |||
909 | /* SYS_TSC_ADC_SS_FIFO1THRESHOLD register bit field */ | ||
910 | union { | ||
911 | volatile uint32_t FIFO1THRESHOLD; | ||
912 | |||
913 | volatile struct { | ||
914 | uint32_t FIFO0_THRESHOLD_LEVEL : 6; // 5:0 | ||
915 | uint32_t rsvd6 : 26; // 31:6 | ||
916 | } FIFO1THRESHOLD_bit; | ||
917 | }; // 0xf4 | ||
918 | |||
919 | /* SYS_TSC_ADC_SS_DMA1REQ register bit field */ | ||
920 | union { | ||
921 | volatile uint32_t DMA1REQ; | ||
922 | |||
923 | volatile struct { | ||
924 | uint32_t DMA_REQUEST_LEVEL : 6; // 5:0 | ||
925 | uint32_t rsvd6 : 26; // 31:6 | ||
926 | } DMA1REQ_bit; | ||
927 | }; // 0xf8 | ||
928 | |||
929 | uint8_t rsvdfc[4]; // 0xfc - 0xff | ||
930 | |||
931 | /* SYS_TSC_ADC_SS_FIFO0DATA register bit field */ | ||
932 | union { | ||
933 | volatile uint32_t FIFO0DATA; | ||
934 | |||
935 | volatile struct { | ||
936 | uint32_t ADCDATA : 12; // 11:0 | ||
937 | uint32_t rsvd12 : 4; // 15:12 | ||
938 | uint32_t ADCCHNLID : 4; // 19:16 | ||
939 | uint32_t rsvd20 : 12; // 31:20 | ||
940 | } FIFO0DATA_bit; | ||
941 | }; // 0x100 | ||
942 | |||
943 | uint8_t rsvd104[252]; // 0x104 - 0x1ff | ||
944 | |||
945 | /* SYS_TSC_ADC_SS_FIFO1DATA register bit field */ | ||
946 | union { | ||
947 | volatile uint32_t FIFO1DATA; | ||
948 | |||
949 | volatile struct { | ||
950 | uint32_t ADCDATA : 12; // 11:0 | ||
951 | uint32_t rsvd12 : 4; // 15:12 | ||
952 | uint32_t ADCCHNLID : 4; // 19:16 | ||
953 | uint32_t rsvd20 : 12; // 31:20 | ||
954 | } FIFO1DATA_bit; | ||
955 | }; // 0x200 | ||
956 | |||
957 | } sysTscAdcSs; | ||
958 | |||
959 | /* Definition of Touchscreen/ADC register structures. */ | ||
960 | #define ADC_TSC (*((volatile sysTscAdcSs*)0x44E0D000)) | ||
961 | |||
962 | #endif /* _SYS_TSC_ADC_SS_H_ */ | ||
963 | |||