aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Examples: Use FW_RSC_ADDR_ANY for vring device addressesSuman Anna2019-08-021-2/+2
* examples: fixed datesNick Saulnier2018-08-261-1/+1
* examples, labs: Linux kernel 4.14 Resource TableNick Saulnier2018-08-261-3/+3
* RPMsg: Add RPMSG_MESSAGE_SIZENick Saulnier2018-08-261-2/+1
* examples: Update RPMsg payload message lengthv5.2.1Nick Saulnier2018-07-241-2/+4
* examples: Update DDR len in Linkr Cmd FilesNick Saulnier2018-07-241-1/+1
* Make it more clear that CCS is not needed to build fwsv5.0.1Jason Reeder2016-09-071-4/+13
* [WIP] Updating makefiles using scriptJason Reeder2016-09-061-7/+9
* Correcting capitalization in RPMsg example commentsJason Reeder2016-07-221-2/+2
* Indentation and comment fixes in RPMsg codeJason Reeder2016-06-231-3/+3
* Improve the abstraction of RPMsg lib and examplesJason Reeder2016-06-231-6/+2
* Convert RPMsg examples from mailboxes to interruptsJason Reeder2016-05-202-54/+26
* Reformat code and remove whitespace errorsAndrew F. Davis2016-05-093-182/+183
* Remove exacutable bit from file permissions for code filesAndrew F. Davis2016-05-092-0/+0
* Moving PRU_SHAREDMEM to PAGE 2 in the linker filesJason Reeder2016-01-271-0/+2
* Added a status check in the RPMsg examplesJason Reeder2015-10-141-8/+19
* Copy examples into device-specific foldersJason Reeder2015-10-139-0/+655