aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* headers: Remove types.h header fileSuman Anna2020-04-221-18/+0
* headers: Use standard integer types in pru_virtio_ring.hSuman Anna2020-04-221-8/+8
* J721E: Add header file for ICSSG INTCSuman Anna2019-09-051-0/+2583
* rsc_types: Add the definition of FW_RSC_ADDR_ANYSuman Anna2019-03-271-0/+3
* RPMsg: Add RPMSG_MESSAGE_SIZENick Saulnier2018-08-261-1/+5
* include/am65x: added generated ICSSG header filesNick Saulnier2018-08-1211-1117/+14380
* examples/am335x: Add PRU_ADC exampleNick Saulnier2018-07-241-0/+963
* AM65x: Add preliminary header file for ICSSG INTCSuman Anna2018-06-271-0/+1661
* pru_types: Add a new custom intc resource structure for ICSSGSuman Anna2018-06-222-2/+57
* pru_types: Deprecate fw_rsc_custom_ints version fieldSuman Anna2018-06-221-2/+2
* rsc_types: Sync up remoteproc resource types with TI 4.14 kernelsSuman Anna2018-06-221-9/+18
* Updating PRU UART header file for the AM572x 2.0Jason Reeder2017-05-241-131/+123
* Adding MCSPI headers for AM335x, AM437x, and AM572xJason Reeder2016-09-063-0/+1621
* Fixes an rpmsg bug concerning available buffersJason Reeder2016-08-301-1/+1
* Indentation and comment fixes in RPMsg codeJason Reeder2016-06-232-141/+141
* Improve the abstraction of RPMsg lib and examplesJason Reeder2016-06-232-2/+51
* Further line ending and trailing whitespace cleanupJason Reeder2016-06-201-25/+24
* Add includes and examples for k2g (66AK2G02)Jason Reeder2016-05-206-0/+2061
* Convert RPMsg examples from mailboxes to interruptsJason Reeder2016-05-202-47/+42
* Reformat code and remove whitespace errorsAndrew F. Davis2016-05-0947-3205/+3206
* Remove exacutable bit from file permissions for code filesAndrew F. Davis2016-05-0919-0/+0
* Adding header files for the ADCs on AM437x devicesJason Reeder2016-04-192-0/+1926
* Differentiate between AM572x silicon revisionsv4.0.2Jason Reeder2016-03-1616-0/+2820
* Header file correctionsJason Reeder2015-10-159-212/+213
* Decouple the RPMsg library from the MBX internalsJason Reeder2015-10-131-13/+11
* Changing the name of the structure instances to matchJason Reeder2015-10-134-12/+12
* First pass at adding device specific header filesJason Reeder2015-10-0932-0/+8524
* Updating the BSD License header in the source codeJason Reeder2015-08-1311-81/+351
* Changing the copyright date to 2015Jason Reeder2015-08-102-2/+32
* Adding the license at the top of the RPMsg filesJason Reeder2015-08-101-0/+30
* Removing unused headers and using __far in othersJason Reeder2015-08-0610-1136/+9
* Moving the resource table and linker file localJason Reeder2015-08-061-71/+0
* Removing 16-bit bitfields from header filesJason Reeder2015-07-312-659/+58
* Pull the const table declarations into the headersJason Reeder2015-07-096-1/+10
* Adding RPMsg support for the PRUJason Reeder2015-07-082-0/+375
* Adding the sys_dcan.h register definitionJason Reeder2015-06-301-0/+754
* Changed the PWMSS naming to match the TRMJason Reeder2015-06-191-1/+1
* Updated pru_ecap.h to include bit fieldsJason Reeder2015-06-191-44/+129
* Created the sys_pwmss.h header file.Jason Reeder2015-06-181-0/+926
* Added the system Mailbox and system DMTimer constant header struct definitionsJason Reeder2015-06-172-0/+383
* Removing the pru_vring *library* and header file as it is not used anywhere e...Jason Reeder2015-06-171-117/+0
* Removed unnecessary definitions and declarations from the default empty resou...Jason Reeder2015-06-171-20/+0
* Moved the empty resource table to the include folder to reduce duplication of...Jason Reeder2015-06-171-0/+91
* Added include guards to the header files in the include folderJason Reeder2015-06-179-7/+33
* Define PRU_CTRL address to header filemwatkins2015-04-291-0/+4
* Update PRU header filesmwatkins2014-11-0515-181/+116
* PRU Software Support Package v1.0mwatkins2014-11-0413-0/+2756