1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
|
/*
* Copyright (C) 2016-2018 Texas Instruments Incorporated - http://www.ti.com/
*
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the
* distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
* "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
* LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
* A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
* OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
* SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
* LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
* DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
* THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
* (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
* OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
#ifndef _RSC_TABLE_PRU_H_
#define _RSC_TABLE_PRU_H_
#include <stddef.h>
#include <rsc_types.h>
#include "pru_virtio_ids.h"
/*
* Sizes of the virtqueues (expressed in number of buffers supported,
* and must be power of 2)
*/
#define PRU_RPMSG_VQ0_SIZE 16
#define PRU_RPMSG_VQ1_SIZE 16
/*
* The feature bitmap for virtio rpmsg
*/
#define VIRTIO_RPMSG_F_NS 0 //name service notifications
/* This firmware supports name service notifications as one of its features */
#define RPMSG_PRU_C0_FEATURES (1 << VIRTIO_RPMSG_F_NS)
/* Definition for unused interrupts */
#define HOST_UNUSED 255
/* Mapping sysevts to a channel. Each pair contains a sysevt, channel. */
struct ch_map pru_intc_map[] = { {16, 2},
{17, 0},
};
struct my_resource_table {
struct resource_table base;
uint32_t offset[2]; /* Should match 'num' in actual definition */
/* rpmsg vdev entry */
struct fw_rsc_vdev rpmsg_vdev;
struct fw_rsc_vdev_vring rpmsg_vring0;
struct fw_rsc_vdev_vring rpmsg_vring1;
/* intc definition */
struct fw_rsc_custom pru_ints;
};
#pragma DATA_SECTION(resourceTable, ".resource_table")
#pragma RETAIN(resourceTable)
struct my_resource_table resourceTable = {
1, /* Resource table version: only version 1 is supported by the current driver */
2, /* number of entries in the table */
0, 0, /* reserved, must be zero */
/* offsets to entries */
{
offsetof(struct my_resource_table, rpmsg_vdev),
offsetof(struct my_resource_table, pru_ints),
},
/* rpmsg vdev entry */
{
(uint32_t)TYPE_VDEV, //type
(uint32_t)VIRTIO_ID_RPMSG, //id
(uint32_t)0, //notifyid
(uint32_t)RPMSG_PRU_C0_FEATURES, //dfeatures
(uint32_t)0, //gfeatures
(uint32_t)0, //config_len
(uint8_t)0, //status
(uint8_t)2, //num_of_vrings, only two is supported
{ (uint8_t)0, (uint8_t)0 }, //reserved
/* no config data */
},
/* the two vrings */
{
FW_RSC_ADDR_ANY, //da, will be populated by host, can't pass it in
16, //align (bytes),
PRU_RPMSG_VQ0_SIZE, //num of descriptors
0, //notifyid, will be populated, can't pass right now
0 //reserved
},
{
FW_RSC_ADDR_ANY, //da, will be populated by host, can't pass it in
16, //align (bytes),
PRU_RPMSG_VQ1_SIZE, //num of descriptors
0, //notifyid, will be populated, can't pass right now
0 //reserved
},
{
TYPE_POSTLOAD_VENDOR, PRU_INTS_VER0 | TYPE_PRU_INTS,
sizeof(struct fw_rsc_custom_ints),
{
0x0000,
/* Channel-to-host mapping, 255 for unused */
0, HOST_UNUSED, 2, HOST_UNUSED, HOST_UNUSED,
HOST_UNUSED, HOST_UNUSED, HOST_UNUSED, HOST_UNUSED, HOST_UNUSED,
/* Number of evts being mapped to channels */
(sizeof(pru_intc_map) / sizeof(struct ch_map)),
/* Pointer to the structure containing mapped events */
pru_intc_map,
},
},
};
#endif /* _RSC_TABLE_PRU_H_ */
|