diff options
author | Suman Anna | 2019-03-11 18:18:12 -0500 |
---|---|---|
committer | Suman Anna | 2019-03-11 19:02:09 -0500 |
commit | a5585f02e9bd068ee7fb8b460e45b0b98684d60a (patch) | |
tree | 72eebc0de75666be8b4c5e9c8465376f0f421f36 | |
parent | b8ee97c59fb1bfc68e4c4a9ea2eda91dd70ef830 (diff) | |
download | iommu-a5585f02e9bd068ee7fb8b460e45b0b98684d60a.tar.gz iommu-a5585f02e9bd068ee7fb8b460e45b0b98684d60a.tar.xz iommu-a5585f02e9bd068ee7fb8b460e45b0b98684d60a.zip |
iommu/omap: Fix a typo in the public omap-iommu.h fileHEADiommu-linux-4.19.y
The commit b8ee97c59fb1 ("iommu/omap: introduce new API for
runtime suspend/resume control") has introduced two new functions
omap_iommu_domain_deactivate() & omap_iommu_domain_activate(),
and has also added their stubs to allow COMPILE_TEST of consumer
drivers using this header file. The return values in these stubs
used a wrong error value of ENOTSUP instead of ENOTSUPP. Fix this
typo. While at this, include the errno header file that defines
this macro as well to make the omap-iommu.h self-contained.
Fixes: b8ee97c59fb1 ("iommu/omap: introduce new API for runtime suspend/resume control")
Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r-- | include/linux/omap-iommu.h | 6 |
1 files changed, 4 insertions, 2 deletions
diff --git a/include/linux/omap-iommu.h b/include/linux/omap-iommu.h index 5b66325bc63c..d9eb8ccf93a6 100644 --- a/include/linux/omap-iommu.h +++ b/include/linux/omap-iommu.h | |||
@@ -13,6 +13,8 @@ | |||
13 | #ifndef _OMAP_IOMMU_H_ | 13 | #ifndef _OMAP_IOMMU_H_ |
14 | #define _OMAP_IOMMU_H_ | 14 | #define _OMAP_IOMMU_H_ |
15 | 15 | ||
16 | #include <linux/errno.h> | ||
17 | |||
16 | struct iommu_domain; | 18 | struct iommu_domain; |
17 | 19 | ||
18 | #ifdef CONFIG_OMAP_IOMMU | 20 | #ifdef CONFIG_OMAP_IOMMU |
@@ -27,12 +29,12 @@ static inline void omap_iommu_restore_ctx(struct device *dev) {} | |||
27 | 29 | ||
28 | static inline int omap_iommu_domain_deactivate(struct iommu_domain *domain) | 30 | static inline int omap_iommu_domain_deactivate(struct iommu_domain *domain) |
29 | { | 31 | { |
30 | return -ENOTSUP; | 32 | return -ENOTSUPP; |
31 | } | 33 | } |
32 | 34 | ||
33 | static inline int omap_iommu_domain_activate(struct iommu_domain *domain) | 35 | static inline int omap_iommu_domain_activate(struct iommu_domain *domain) |
34 | { | 36 | { |
35 | return -ENOTSUP; | 37 | return -ENOTSUPP; |
36 | } | 38 | } |
37 | #endif | 39 | #endif |
38 | 40 | ||