aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* iommu/omap: Fix a typo in the public omap-iommu.h fileHEADiommu-linux-4.19.ySuman Anna2019-03-111-2/+4
* iommu/omap: introduce new API for runtime suspend/resume controlSuman Anna2019-03-032-0/+73
* iommu/omap: Add system suspend/resume supportSuman Anna2019-03-031-0/+26
* iommu/omap: add logic to save/restore locked TLBsSuman Anna2019-03-032-3/+61
* iommu/omap: streamline enable/disable through runtime pm callbacksSuman Anna2019-03-031-40/+99
* ARM: OMAP2+: add pdata-quirks for OMAP3 ISP IOMMUSuman Anna2019-03-031-0/+7
* ARM: OMAP2+: Add iommu pdata-quirks for DRA7 DSP EDMA MMUsSuman Anna2019-03-031-0/+9
* ARM: OMAP2+: plug in device_enable/idle ops for IOMMUsSuman Anna2019-03-031-0/+6
* iommu/omap: add pdata ops for omap_device_enable/idleSuman Anna2019-03-031-0/+2
* ARM: OMAP2+: Add workaround for DRA7 DSP MStandby errata i879Suman Anna2019-03-021-3/+40
* ARM: OMAP2+: Extend DRA7 IPU1 MMU pdata quirks to DSP MDMA MMUsSuman Anna2019-03-021-4/+4
* ARM: OMAP2+: Use separate IOMMU pdata to fix DRA7 IPU1 bootSuman Anna2019-03-021-1/+19
* iommu/omap: Fix boot issue on remoteprocs with AMMU/UnicacheSuman Anna2019-03-025-0/+66
* ARM: dts: dra74x: Enable DSP2 IOMMU nodesSuman Anna2019-03-021-2/+0
* ARM: dts: dra7: Enable common IPU and DSP IOMMU nodesSuman Anna2019-03-021-4/+0
* ARM: OMAP2+: Extend iommu pdata-quirks to DRA74x DSP2Suman Anna2019-03-021-0/+2
* ARM: OMAP2+: Extend iommu pdata-quirks to DRA7 IPUs & DSP1Suman Anna2019-03-021-1/+8
* ARM: DRA7: hwmod data: Add MMU data for DSPsSuman Anna2019-03-021-0/+111
* ARM: DRA7: hwmod data: Add MMU data for IPUsSuman Anna2019-03-021-0/+81
* ARM: dts: dra7: Add clkctrl nodes for IPU and DSP remote processorsTero Kristo2019-03-021-14/+63
* clk: ti: dra7: add clkctrl data for remote processor clocksTero Kristo2019-03-021-0/+38
* dt-bindings: clk: add dra7 remotecore clkctrl definitionsTero Kristo2019-03-021-0/+12
* clk: ti: omap5: Drop idlest polling from IPU & DSP clkctrl clocksSuman Anna2019-03-021-2/+2
* clk: ti: omap4: Drop idlest polling from IPU & DSP clkctrl clocksSuman Anna2019-03-021-2/+2
* ARM: OMAP2+: hwmod_core: improve the support for clkctrl clocksTero Kristo2019-03-021-29/+43
* iommu/omap: Use the correct type for SLAB_HWCACHE_ALIGNSuman Anna2019-03-021-1/+1
* iommu/omap: Remove DEBUG_SEQ_FOPS_RO()Yangtao Li2019-01-211-19/+6
* Linux 4.19Greg Kroah-Hartman2018-10-221-2/+2
* MAINTAINERS: Add an entry for the code of conductGreg Kroah-Hartman2018-10-221-0/+6
* Code of Conduct: Change the contact email addressGreg Kroah-Hartman2018-10-221-6/+7
* Code of Conduct Interpretation: Put in the proper URL for the committeeGreg Kroah-Hartman2018-10-221-2/+3
* Code of Conduct: Provide links between the two documentsGreg Kroah-Hartman2018-10-222-1/+11
* Code of Conduct Interpretation: Properly reference the TAB correctlyGreg Kroah-Hartman2018-10-221-8/+8
* Code of Conduct Interpretation: Add document explaining how the Code of Condu...Greg Kroah-Hartman2018-10-222-0/+154
* Code of conduct: Fix wording around maintainers enforcing the code of conductChris Mason2018-10-221-4/+0
* Merge branch 'i2c/for-current' of git://git.kernel.org/pub/scm/linux/kernel/g...Greg Kroah-Hartman2018-10-212-1/+13
|\
| * i2c: rcar: cleanup DMA for all kinds of failureWolfram Sang2018-10-201-1/+5
| * MAINTAINERS: Add entry for Broadcom STB I2C controllerKamal Dasu2018-10-201-0/+8
* | Merge git://git.kernel.org/pub/scm/linux/kernel/git/davem/netGreg Kroah-Hartman2018-10-214-8/+8
|\ \
| * | Revert "neighbour: force neigh_invalidate when NUD_FAILED update is from admin"Roopa Prabhu2018-10-211-2/+1
| * | net/ipv6: Fix index counter for unicast addresses in in6_dump_addrsDavid Ahern2018-10-201-2/+4
| * | net: fix pskb_trim_rcsum_slow() with odd trim offsetDimitris Michailidis2018-10-201-2/+3
| * | Revert "bond: take rcu lock in netpoll_send_skb_on_dev"David S. Miller2018-10-191-2/+0
* | | Merge branch 'x86-urgent-for-linus' of git://git.kernel.org/pub/scm/linux/ker...Greg Kroah-Hartman2018-10-209-18/+30
|\ \ \
| * | | x86/swiotlb: Enable swiotlb for > 4GiG RAM on 32-bit kernelsChristoph Hellwig2018-10-191-2/+0
| * | | x86/fpu: Fix i486 + no387 boot crash by only saving FPU registers on context ...Sebastian Andrzej Siewior2018-10-171-1/+1
| * | | x86/fpu: Remove second definition of fpu in __fpu__restore_sig()Sebastian Andrzej Siewior2018-10-171-1/+0
| * | | x86/entry/64: Further improve paranoid_entry commentsAndy Lutomirski2018-10-171-6/+4
| * | | x86/entry/32: Clear the CS high bitsJan Kiszka2018-10-171-6/+7
| * | | x86/boot: Add -Wno-pointer-sign to KBUILD_CFLAGSNathan Chancellor2018-10-141-0/+1