/*
* Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
/*
* VScom OnRISC
* http://www.vscom.de
*/
/dts-v1/;
#include "am335x-baltos.dtsi"
#include "am335x-baltos-leds.dtsi"
/ {
model = "OnRISC Baltos iR 3220";
};
&am33xx_pinmux {
tca6416_pins: pinmux_tca6416_pins {
pinctrl-single,pins = <
AM33XX_IOPAD(0x9b4, PIN_INPUT_PULLUP | MUX_MODE7) /* xdma_event_intr1.gpio0[20] tca6416 stuff */
>;
};
uart1_pins: pinmux_uart1_pins {
pinctrl-single,pins = <
AM33XX_IOPAD(0x980, PIN_INPUT | MUX_MODE0) /* uart1_rxd */
AM33XX_IOPAD(0x984, PIN_INPUT | MUX_MODE0) /* uart1_txd */
AM33XX_IOPAD(0x978, PIN_INPUT_PULLDOWN | MUX_MODE0) /* uart1_ctsn */
AM33XX_IOPAD(0x97c, PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_rtsn */
AM33XX_IOPAD(0x8e0, PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* lcd_vsync.gpio2[22] DTR */
AM33XX_IOPAD(0x8e4, PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_hsync.gpio2[23] DSR */
AM33XX_IOPAD(0x8e8, PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_pclk.gpio2[24] DCD */
AM33XX_IOPAD(0x8ec, PIN_INPUT_PULLDOWN | MUX_MODE7) /* lcd_ac_bias_en.gpio2[25] RI */
>;
};
uart2_pins: pinmux_uart2_pins {
pinctrl-single,pins = <
AM33XX_IOPAD(0x950, PIN_INPUT | MUX_MODE1) /* spi0_sclk.uart2_rxd_mux3 */
AM33XX_IOPAD(0x954, PIN_OUTPUT | MUX_MODE1) /* spi0_d0.uart2_txd_mux3 */
AM33XX_IOPAD(0x988, PIN_INPUT_PULLDOWN | MUX_MODE2) /* i2c0_sda.uart2_ctsn_mux0 */
AM33XX_IOPAD(0x98c, PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* i2c0_scl.uart2_rtsn_mux0 */
AM33XX_IOPAD(0x830, PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad12.gpio1[12] DTR */
AM33XX_IOPAD(0x834, PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad13.gpio1[13] DSR */
AM33XX_IOPAD(0x838, PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad14.gpio1[14] DCD */
AM33XX_IOPAD(0x83c, PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ad15.gpio1[15] RI */
AM33XX_IOPAD(0x9a0, PIN_INPUT_PULLUP | MUX_MODE7) /* mcasp0_aclkr.gpio3[18], INPUT_PULLDOWN | MODE7 */
>;
};
};
&uart1 {
pinctrl-names = "default";
pinctrl-0 = <&uart1_pins>;
dtr-gpios = <&gpio2 22 GPIO_ACTIVE_LOW>;
dsr-gpios = <&gpio2 23 GPIO_ACTIVE_LOW>;
dcd-gpios = <&gpio2 24 GPIO_ACTIVE_LOW>;
rng-gpios = <&gpio2 25 GPIO_ACTIVE_LOW>;
status = "okay";
};
&uart2 {
pinctrl-names = "default";
pinctrl-0 = <&uart2_pins>;
dtr-gpios = <&gpio1 12 GPIO_ACTIVE_LOW>;
dsr-gpios = <&gpio1 13 GPIO_ACTIVE_LOW>;
dcd-gpios = <&gpio1 14 GPIO_ACTIVE_LOW>;
rng-gpios = <&gpio1 15 GPIO_ACTIVE_LOW>;
status = "okay";
};
&i2c1 {
tca6416: gpio@20 {
compatible = "ti,tca6416";
reg = <0x20>;
gpio-controller;
#gpio-cells = <2>;
interrupt-parent = <&gpio0>;
interrupts = <20 IRQ_TYPE_EDGE_RISING>;
pinctrl-names = "default";
pinctrl-0 = <&tca6416_pins>;
};
};
&usb0_phy {
status = "okay";
};
&usb0 {
status = "okay";
dr_mode = "host";
};
&cpsw_emac0 {
phy-mode = "rmii";
dual_emac_res_vlan = <1>;
fixed-link {
speed = <100>;
full-duplex;
};
};
&cpsw_emac1 {
phy-mode = "rgmii-txid";
dual_emac_res_vlan = <2>;
phy-handle = <&phy1>;
};
&phy_sel {
rmii-clock-ext = <1>;
};