aboutsummaryrefslogblamecommitdiffstats
blob: 2bfb3108b5b268aa27483a3e18b0a657c7c5f96a (plain) (tree)
1
2
3
4
5
6
7
8
9
                                             







                                                                 







                                                                      


         
                                    
                                                 
                                  
                          





                                                                                     
                                                 

          
                  




                                                           
                                                                   

                                                                    
 

                                      
                                                
                          




                                                





                                                   

                                                              
                                                
                                                      



                                                          
                          
 




                                                          
                                          
                          
 


                                                
 


                                                
 



                                                         
                                        
                                                                  
                                                                 
                                                                           

                                  
 







                                                                    










                                                                           

                  
 
             

                                    





































                                                                               

  















                                          





                                  





                                                 

                                       


































                                                       




























                                                                     
          

  











                                          






























                                                             
// SPDX-License-Identifier: (GPL-2.0+ OR MIT)
/*
 * Device Tree file for Marvell Armada 370 Reference Design board
 * (RD-88F6710-A1)
 *
 *  Copied from arch/arm/boot/dts/armada-370-db.dts
 *
 *  Copyright (C) 2013 Florian Fainelli <florian@openwrt.org>
 *
 * Note: this Device Tree assumes that the bootloader has remapped the
 * internal registers to 0xf1000000 (instead of the default
 * 0xd0000000). The 0xf1000000 is the default used by the recent,
 * DT-capable, U-Boot bootloaders provided by Marvell. Some earlier
 * boards were delivered with an older version of the bootloader that
 * left internal registers mapped at 0xd0000000. If you are in this
 * situation, you should either update your bootloader (preferred
 * solution) or the below Device Tree should be adjusted.
 */

/dts-v1/;
#include <dt-bindings/input/input.h>
#include <dt-bindings/interrupt-controller/irq.h>
#include <dt-bindings/gpio/gpio.h>
#include "armada-370.dtsi"

/ {
	model = "Marvell Armada 370 Reference Design";
	compatible = "marvell,a370-rd", "marvell,armada370", "marvell,armada-370-xp";

	chosen {
		stdout-path = "serial0:115200n8";
	};

	memory@0 {
		device_type = "memory";
		reg = <0x00000000 0x20000000>; /* 512 MB */
	};

	soc {
		ranges = <MBUS_ID(0xf0, 0x01) 0 0xf1000000 0x100000
			  MBUS_ID(0x01, 0xe0) 0 0xfff00000 0x100000
			  MBUS_ID(0x09, 0x01) 0 0xf1100000 0x10000>;

		internal-regs {
			serial@12000 {
				status = "okay";
			};
			sata@a0000 {
				nr-ports = <2>;
				status = "okay";
			};

			ethernet@70000 {
				status = "okay";
				phy = <&phy0>;
				phy-mode = "sgmii";
			};
			ethernet@74000 {
				pinctrl-0 = <&ge1_rgmii_pins>;
				pinctrl-names = "default";
				status = "okay";
				phy-mode = "rgmii-id";
				fixed-link {
					   speed = <1000>;
					   full-duplex;
				};
			};

			mvsdio@d4000 {
				pinctrl-0 = <&sdio_pins1>;
				pinctrl-names = "default";
				status = "okay";
				/* No CD or WP GPIOs */
				broken-cd;
			};

			usb@50000 {
				status = "okay";
			};

			usb@51000 {
				status = "okay";
			};

			gpio-keys {
				compatible = "gpio-keys";
				#address-cells = <1>;
				#size-cells = <0>;
				button {
					label = "Software Button";
					linux,code = <KEY_POWER>;
					gpios = <&gpio0 6 GPIO_ACTIVE_LOW>;
				};
			};

			gpio-fan {
				compatible = "gpio-fan";
				gpios = <&gpio0 8 GPIO_ACTIVE_HIGH>;
				gpio-fan,speed-map = <0 0 3000 1>;
				pinctrl-0 = <&fan_pins>;
				pinctrl-names = "default";
			};

			gpio_leds {
				compatible = "gpio-leds";
				pinctrl-names = "default";
				pinctrl-0 = <&led_pins>;

				sw_led {
					label = "370rd:green:sw";
					gpios = <&gpio1 0 GPIO_ACTIVE_LOW>;
					default-state = "keep";
				};
			};
		};
	};

	dsa {
		status = "disabled";

		compatible = "marvell,dsa";
		#address-cells = <2>;
		#size-cells = <0>;

		dsa,ethernet = <&eth1>;
		dsa,mii-bus = <&mdio>;

		switch@0 {
			#address-cells = <1>;
			#size-cells = <0>;
			reg = <0x10 0>;	/* MDIO address 16, switch 0 in tree */

			port@0 {
				reg = <0>;
				label = "lan0";
			};

			port@1 {
			       reg = <1>;
			       label = "lan1";
			};

			port@2 {
			       reg = <2>;
			       label = "lan2";
			};

			port@3 {
			       reg = <3>;
			       label = "lan3";
			};

			port@5 {
			      reg = <5>;
			      label = "cpu";
			};
		};
	 };
};

&pciec {
	status = "okay";

	/* Internal mini-PCIe connector */
	pcie@1,0 {
		/* Port 0, Lane 0 */
		status = "okay";
	};

	/* Internal mini-PCIe connector */
	pcie@2,0 {
		/* Port 1, Lane 0 */
		status = "okay";
	};
};

&mdio {
	pinctrl-0 = <&mdio_pins>;
	pinctrl-names = "default";
	phy0: ethernet-phy@0 {
		reg = <0>;
	};

	switch: switch@10 {
		compatible = "marvell,mv88e6085";
		#address-cells = <1>;
		#size-cells = <0>;
		reg = <0x10>;
		interrupt-controller;
		#interrupt-cells = <2>;

		ports {
			#address-cells = <1>;
			#size-cells = <0>;

			port@0 {
				reg = <0>;
				label = "lan0";
			};

			port@1 {
			       reg = <1>;
			       label = "lan1";
			};

			port@2 {
			       reg = <2>;
			       label = "lan2";
			};

			port@3 {
			       reg = <3>;
			       label = "lan3";
			};

			port@5 {
				reg = <5>;
				label = "cpu";
				ethernet = <&eth1>;
				fixed-link {
					speed = <1000>;
					full-duplex;
				};
			};
		};

		mdio {
			#address-cells = <1>;
			#size-cells = <0>;

			switchphy0: switchphy@0 {
				reg = <0>;
				interrupt-parent = <&switch>;
				interrupts = <0 IRQ_TYPE_LEVEL_HIGH>;
			};

			switchphy1: switchphy@1 {
				reg = <1>;
				interrupt-parent = <&switch>;
				interrupts = <1 IRQ_TYPE_LEVEL_HIGH>;
			};

			switchphy2: switchphy@2 {
				reg = <2>;
				interrupt-parent = <&switch>;
				interrupts = <2 IRQ_TYPE_LEVEL_HIGH>;
			};

			switchphy3: switchphy@3 {
				reg = <3>;
				interrupt-parent = <&switch>;
				interrupts = <3 IRQ_TYPE_LEVEL_HIGH>;
			};
		};
	};
};


&pinctrl {
	fan_pins: fan-pins {
		marvell,pins = "mpp8";
		marvell,function = "gpio";
	};

	led_pins: led-pins {
		marvell,pins = "mpp32";
		marvell,function = "gpio";
	};
};

&nand_controller {
	status = "okay";

	nand@0 {
		reg = <0>;
		label = "pxa3xx_nand-0";
		nand-rb = <0>;
		marvell,nand-keep-config;
		nand-on-flash-bbt;

		partitions {
			compatible = "fixed-partitions";
			#address-cells = <1>;
			#size-cells = <1>;

			partition@0 {
				label = "U-Boot";
				reg = <0 0x800000>;
			};
			partition@800000 {
				label = "Linux";
				reg = <0x800000 0x800000>;
			};
			partition@1000000 {
				label = "Filesystem";
				reg = <0x1000000 0x3f000000>;
			};
		};
	};
};