aboutsummaryrefslogblamecommitdiffstats
blob: f1a6476af3716489007c12141d06f208ec2ebc94 (plain) (tree)
1
2
3
4
5
6
7
8
9






                                                                         

         

                                  



                                                           
                                                                                               

                                                                                               

                  
/*
 * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */
/dts-v1/;

#include "omap443x.dtsi"
#include "omap4-panda-common.dtsi"

/* Pandaboard Rev A4+ have external pullups on SCL & SDA */
&dss_hdmi_pins {
	pinctrl-single,pins = <
		OMAP4_IOPAD(0x09a, PIN_INPUT | MUX_MODE0)		/* hdmi_cec.hdmi_cec */
		OMAP4_IOPAD(0x09c, PIN_INPUT | MUX_MODE0)		/* hdmi_scl.hdmi_scl */
		OMAP4_IOPAD(0x09e, PIN_INPUT | MUX_MODE0)		/* hdmi_sda.hdmi_sda */
		>;
};