aboutsummaryrefslogblamecommitdiffstats
blob: de8a3d456cf7de0e3252074e9fb4e3fcb2eca80a (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15














                                                                           
                                                 











                                                                  
/*
 * Device Tree Source for OMAP543x SoC CORE thermal
 *
 * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
 * Contact: Eduardo Valentin <eduardo.valentin@ti.com>
 *
 * This file is licensed under the terms of the GNU General Public License
 * version 2.  This program is licensed "as is" without any warranty of any
 * kind, whether express or implied.
 */

#include <dt-bindings/thermal/thermal.h>

core_thermal: core_thermal {
	polling-delay-passive = <250>; /* milliseconds */
	polling-delay = <500>; /* milliseconds */

			/* sensor       ID */
	thermal-sensors = <&bandgap     2>;

	trips {
		core_crit: core_crit {
			temperature = <125000>; /* milliCelsius */
			hysteresis = <2000>; /* milliCelsius */
			type = "critical";
		};
	};
};