aboutsummaryrefslogblamecommitdiffstats
blob: 0fbbcdf0c178ec5dc6ff5372fa248b121b65b49d (plain) (tree)
1
2
3
4
5
6
7
8
9
                                      


                       
                          
                          
                             
                        
                        
 
 
                                              
                                                  
 
                            









                                      

                                
      
 





                                                                 

                                                         
                                                         
                                                         





                                                         
                            






                                                         
                                                         
                                                         

                   


                                                   

                           

                                                                 
                                                                 
                                                                 

                                                                 
                                                                 

                                                                 
                   
 



                                                                 
                                                                 
                                                                 
                                                                 
                                                                 
                                                                 
                   
 
                            
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef LINUX_HARDIRQ_H
#define LINUX_HARDIRQ_H

#include <linux/preempt.h>
#include <linux/lockdep.h>
#include <linux/ftrace_irq.h>
#include <linux/vtime.h>
#include <asm/hardirq.h>


extern void synchronize_irq(unsigned int irq);
extern bool synchronize_hardirq(unsigned int irq);

#if defined(CONFIG_TINY_RCU)

static inline void rcu_nmi_enter(void)
{
}

static inline void rcu_nmi_exit(void)
{
}

#else
extern void rcu_nmi_enter(void);
extern void rcu_nmi_exit(void);
#endif

/*
 * It is safe to do non-atomic ops on ->hardirq_context,
 * because NMI handlers may not preempt and the ops are
 * always balanced, so the interrupted value of ->hardirq_context
 * will always be restored.
 */
#define __irq_enter()					\
	do {						\
		account_irq_enter_time(current);	\
		preempt_count_add(HARDIRQ_OFFSET);	\
		trace_hardirq_enter();			\
	} while (0)

/*
 * Enter irq context (on NO_HZ, update jiffies):
 */
extern void irq_enter(void);

/*
 * Exit irq context without processing softirqs:
 */
#define __irq_exit()					\
	do {						\
		trace_hardirq_exit();			\
		account_irq_exit_time(current);		\
		preempt_count_sub(HARDIRQ_OFFSET);	\
	} while (0)

/*
 * Exit irq context and process softirqs if needed:
 */
extern void irq_exit(void);

#define nmi_enter()						\
	do {							\
		printk_nmi_enter();				\
		lockdep_off();					\
		ftrace_nmi_enter();				\
		BUG_ON(in_nmi());				\
		preempt_count_add(NMI_OFFSET + HARDIRQ_OFFSET);	\
		rcu_nmi_enter();				\
		trace_hardirq_enter();				\
	} while (0)

#define nmi_exit()						\
	do {							\
		trace_hardirq_exit();				\
		rcu_nmi_exit();					\
		BUG_ON(!in_nmi());				\
		preempt_count_sub(NMI_OFFSET + HARDIRQ_OFFSET);	\
		ftrace_nmi_exit();				\
		lockdep_on();					\
		printk_nmi_exit();				\
	} while (0)

#endif /* LINUX_HARDIRQ_H */