aboutsummaryrefslogblamecommitdiffstats
blob: 90d81ee9e6a04112168a12723e43b95c59b190f1 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11










                                        

                  
                                                   
                                                              
                                                                        
                                                                             
     
                                                         







                                                                    
 




                                                                              



                                                                                   


                             
/*
 * OF helpers for network devices.
 *
 * This file is released under the GPLv2
 */

#ifndef __LINUX_OF_NET_H
#define __LINUX_OF_NET_H

#ifdef CONFIG_OF_NET
#include <linux/of.h>

struct net_device;
extern int of_get_phy_mode(struct device_node *np);
extern const void *of_get_mac_address(struct device_node *np);
extern int of_get_nvmem_mac_address(struct device_node *np, void *addr);
extern struct net_device *of_find_net_device_by_node(struct device_node *np);
#else
static inline int of_get_phy_mode(struct device_node *np)
{
	return -ENODEV;
}

static inline const void *of_get_mac_address(struct device_node *np)
{
	return NULL;
}

static inline int of_get_nvmem_mac_address(struct device_node *np, void *addr)
{
	return -ENODEV;
}

static inline struct net_device *of_find_net_device_by_node(struct device_node *np)
{
	return NULL;
}
#endif

#endif /* __LINUX_OF_NET_H */