aboutsummaryrefslogblamecommitdiffstats
blob: 902851aeb0b497275fc221fbae58423f58e2dd1a (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
                                      











                                                                                    


                                       



                                                       

                                                                

                         
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef __MACH_SSI_H
#define __MACH_SSI_H

struct snd_ac97;

extern unsigned char imx_ssi_fiq_start, imx_ssi_fiq_end;
extern unsigned long imx_ssi_fiq_base, imx_ssi_fiq_tx_buffer, imx_ssi_fiq_rx_buffer;

struct imx_ssi_platform_data {
	unsigned int flags;
#define IMX_SSI_DMA            (1 << 0)
#define IMX_SSI_USE_AC97       (1 << 1)
#define IMX_SSI_NET            (1 << 2)
#define IMX_SSI_SYN            (1 << 3)
#define IMX_SSI_USE_I2S_SLAVE  (1 << 4)
	void (*ac97_reset) (struct snd_ac97 *ac97);
	void (*ac97_warm_reset)(struct snd_ac97 *ac97);
};

extern int mxc_set_irq_fiq(unsigned int irq, unsigned int type);

#endif /* __MACH_SSI_H */