aboutsummaryrefslogblamecommitdiffstats
blob: 757a0f9e26f9a7b6c4b1da910fac2efcee9c658a (plain) (tree)





















                                                                               




































                                                                             





                                                                       
                                                  


                                             
/*
 * DMTIMER platform data for TI OMAP platforms
 *
 * Copyright (C) 2012 Texas Instruments
 * Author: Jon Hunter <jon-hunter@ti.com>
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms of the GNU General Public License version 2 as published by
 * the Free Software Foundation.
 *
 * This program is distributed in the hope that it will be useful, but WITHOUT
 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
 * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
 * more details.
 *
 * You should have received a copy of the GNU General Public License along with
 * this program.  If not, see <http://www.gnu.org/licenses/>.
 */

#ifndef __PLATFORM_DATA_DMTIMER_OMAP_H__
#define __PLATFORM_DATA_DMTIMER_OMAP_H__

struct omap_dm_timer_ops {
	struct omap_dm_timer *(*request_by_node)(struct device_node *np);
	struct omap_dm_timer *(*request_specific)(int timer_id);
	struct omap_dm_timer *(*request)(void);

	int	(*free)(struct omap_dm_timer *timer);

	void	(*enable)(struct omap_dm_timer *timer);
	void	(*disable)(struct omap_dm_timer *timer);

	int	(*get_irq)(struct omap_dm_timer *timer);
	int	(*set_int_enable)(struct omap_dm_timer *timer,
				  unsigned int value);
	int	(*set_int_disable)(struct omap_dm_timer *timer, u32 mask);

	struct clk *(*get_fclk)(struct omap_dm_timer *timer);

	int	(*start)(struct omap_dm_timer *timer);
	int	(*stop)(struct omap_dm_timer *timer);
	int	(*set_source)(struct omap_dm_timer *timer, int source);

	int	(*set_load)(struct omap_dm_timer *timer, int autoreload,
			    unsigned int value);
	int	(*set_match)(struct omap_dm_timer *timer, int enable,
			     unsigned int match);
	int	(*set_pwm)(struct omap_dm_timer *timer, int def_on,
			   int toggle, int trigger);
	int	(*set_prescaler)(struct omap_dm_timer *timer, int prescaler);

	unsigned int (*read_counter)(struct omap_dm_timer *timer);
	int	(*write_counter)(struct omap_dm_timer *timer,
				 unsigned int value);
	unsigned int (*read_status)(struct omap_dm_timer *timer);
	int	(*write_status)(struct omap_dm_timer *timer,
				unsigned int value);
};

struct dmtimer_platform_data {
	/* set_timer_src - Only used for OMAP1 devices */
	int (*set_timer_src)(struct platform_device *pdev, int source);
	u32 timer_capability;
	u32 timer_errata;
	int (*get_context_loss_count)(struct device *);
	const struct omap_dm_timer_ops *timer_ops;
};

#endif /* __PLATFORM_DATA_DMTIMER_OMAP_H__ */