aboutsummaryrefslogblamecommitdiffstats
blob: a376442b99357e99d6f1eb9348adbf6bbf52cfb5 (plain) (tree)
1
2
3
4
5
6
7
8
9
                                      



                                  
                                      


                                   

                                   
 












                                                                       


                                                                      






                                                                    
   
                                    

                                          
                                                            

                                        


                                       
                                                           

                                              

                                                                











                                         


                                          


                                                       
  
 

                                                                          
                                       
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef __ASM_ARCH_PXA27x_KEYPAD_H
#define __ASM_ARCH_PXA27x_KEYPAD_H

#include <linux/input.h>
#include <linux/input/matrix_keypad.h>

#define MAX_MATRIX_KEY_ROWS	(8)
#define MAX_MATRIX_KEY_COLS	(8)
#define MATRIX_ROW_SHIFT	(3)
#define MAX_DIRECT_KEY_NUM	(8)

/* pxa3xx keypad platform specific parameters
 *
 * NOTE:
 * 1. direct_key_num indicates the number of keys in the direct keypad
 *    _plus_ the number of rotary-encoder sensor inputs,  this can be
 *    left as 0 if only rotary encoders are enabled,  the driver will
 *    automatically calculate this
 *
 * 2. direct_key_map is the key code map for the direct keys, if rotary
 *    encoder(s) are enabled, direct key 0/1(2/3) will be ignored
 *
 * 3. rotary can be either interpreted as a relative input event (e.g.
 *    REL_WHEEL/REL_HWHEEL) or specific keys (e.g. UP/DOWN/LEFT/RIGHT)
 *
 * 4. matrix key and direct key will use the same debounce_interval by
 *    default, which should be sufficient in most cases
 *
 * pxa168 keypad platform specific parameter
 *
 * NOTE:
 * clear_wakeup_event callback is a workaround required to clear the
 * keypad interrupt. The keypad wake must be cleared in addition to
 * reading the MI/DI bits in the KPC register.
 */
struct pxa27x_keypad_platform_data {

	/* code map for the matrix keys */
	const struct matrix_keymap_data *matrix_keymap_data;
	unsigned int	matrix_key_rows;
	unsigned int	matrix_key_cols;

	/* direct keys */
	int		direct_key_num;
	unsigned int	direct_key_map[MAX_DIRECT_KEY_NUM];
	/* the key output may be low active */
	int		direct_key_low_active;
	/* give board a chance to choose the start direct key */
	unsigned int	direct_key_mask;

	/* rotary encoders 0 */
	int		enable_rotary0;
	int		rotary0_rel_code;
	int		rotary0_up_key;
	int		rotary0_down_key;

	/* rotary encoders 1 */
	int		enable_rotary1;
	int		rotary1_rel_code;
	int		rotary1_up_key;
	int		rotary1_down_key;

	/* key debounce interval */
	unsigned int	debounce_interval;

	/* clear wakeup event requirement for pxa168 */
	void		(*clear_wakeup_event)(void);
};

extern void pxa_set_keypad_info(struct pxa27x_keypad_platform_data *info);

#endif /* __ASM_ARCH_PXA27x_KEYPAD_H */