aboutsummaryrefslogblamecommitdiffstats
blob: 65bfdb4fdc15714d33d9b5cfda41cbf96dc98a6a (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
                                      













                                                                             
/* SPDX-License-Identifier: GPL-2.0 */
#ifndef _LINUX_MAX6639_H
#define _LINUX_MAX6639_H

#include <linux/types.h>

/* platform data for the MAX6639 temperature sensor and fan control */

struct max6639_platform_data {
	bool pwm_polarity;	/* Polarity low (0) or high (1, default) */
	int ppr;		/* Pulses per rotation 1..4 (default == 2) */
	int rpm_range;		/* 2000, 4000 (default), 8000 or 16000 */
};

#endif /* _LINUX_MAX6639_H */