aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuman Anna2019-09-16 18:44:53 -0500
committerSuman Anna2019-09-17 11:10:49 -0500
commite97b79f995e9da9891c10a664b11422dfab767d0 (patch)
tree10eb9c6a4292860cbb9a30fa765d65b67a6713a2
parent5680d1a7135926866e83b56e56db22d4db9362ba (diff)
downloadremoteproc-rproc-linux-4.19.y.tar.gz
remoteproc-rproc-linux-4.19.y.tar.xz
remoteproc-rproc-linux-4.19.y.zip
ARM: dts: dra76-evm: Fix rproc reserved-memory labels and node namesHEADrproc-linux-4.19.y
The commit 1cc71af030c6 ("ARM: dts: dra76-evm: Add CMA pools and enable IPU & DSP rprocs") erroneously used the old CMA terminology in the DSP and IPU rproc reserved memory node names and labels. Fix these and align with the node names and labels used in all the other TI DRA7xx/AM57xx board dts files. Fixes: 1cc71af030c6 ("ARM: dts: dra76-evm: Add CMA pools and enable IPU & DSP rprocs") Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r--arch/arm/boot/dts/dra76-evm.dts16
1 files changed, 8 insertions, 8 deletions
diff --git a/arch/arm/boot/dts/dra76-evm.dts b/arch/arm/boot/dts/dra76-evm.dts
index 216029d9595e..fa1585d99863 100644
--- a/arch/arm/boot/dts/dra76-evm.dts
+++ b/arch/arm/boot/dts/dra76-evm.dts
@@ -26,28 +26,28 @@
26 #size-cells = <2>; 26 #size-cells = <2>;
27 ranges; 27 ranges;
28 28
29 ipu2_cma_pool: ipu2_cma@95800000 { 29 ipu2_memory_region: ipu2-memory@95800000 {
30 compatible = "shared-dma-pool"; 30 compatible = "shared-dma-pool";
31 reg = <0x0 0x95800000 0x0 0x3800000>; 31 reg = <0x0 0x95800000 0x0 0x3800000>;
32 reusable; 32 reusable;
33 status = "okay"; 33 status = "okay";
34 }; 34 };
35 35
36 dsp1_cma_pool: dsp1_cma@99000000 { 36 dsp1_memory_region: dsp1-memory@99000000 {
37 compatible = "shared-dma-pool"; 37 compatible = "shared-dma-pool";
38 reg = <0x0 0x99000000 0x0 0x4000000>; 38 reg = <0x0 0x99000000 0x0 0x4000000>;
39 reusable; 39 reusable;
40 status = "okay"; 40 status = "okay";
41 }; 41 };
42 42
43 ipu1_cma_pool: ipu1_cma@9d000000 { 43 ipu1_memory_region: ipu1-memory@9d000000 {
44 compatible = "shared-dma-pool"; 44 compatible = "shared-dma-pool";
45 reg = <0x0 0x9d000000 0x0 0x2000000>; 45 reg = <0x0 0x9d000000 0x0 0x2000000>;
46 reusable; 46 reusable;
47 status = "okay"; 47 status = "okay";
48 }; 48 };
49 49
50 dsp2_cma_pool: dsp2_cma@9f000000 { 50 dsp2_memory_region: dsp2-memory@9f000000 {
51 compatible = "shared-dma-pool"; 51 compatible = "shared-dma-pool";
52 reg = <0x0 0x9f000000 0x0 0x800000>; 52 reg = <0x0 0x9f000000 0x0 0x800000>;
53 reusable; 53 reusable;
@@ -487,20 +487,20 @@
487 487
488&ipu2 { 488&ipu2 {
489 status = "okay"; 489 status = "okay";
490 memory-region = <&ipu2_cma_pool>; 490 memory-region = <&ipu2_memory_region>;
491}; 491};
492 492
493&ipu1 { 493&ipu1 {
494 status = "okay"; 494 status = "okay";
495 memory-region = <&ipu1_cma_pool>; 495 memory-region = <&ipu1_memory_region>;
496}; 496};
497 497
498&dsp1 { 498&dsp1 {
499 status = "okay"; 499 status = "okay";
500 memory-region = <&dsp1_cma_pool>; 500 memory-region = <&dsp1_memory_region>;
501}; 501};
502 502
503&dsp2 { 503&dsp2 {
504 status = "okay"; 504 status = "okay";
505 memory-region = <&dsp2_cma_pool>; 505 memory-region = <&dsp2_memory_region>;
506}; 506};