aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuman Anna2015-05-13 22:28:56 -0500
committerSuman Anna2019-03-04 10:17:26 -0600
commit874cc340b9bcbb069a2c4e108b64fd3b2743bdbc (patch)
tree03556e63e2ab543066c92bbcde364ab48c977748
parent69031427f60d8507d583a95a5d1fd21cde30545a (diff)
downloadremoteproc-874cc340b9bcbb069a2c4e108b64fd3b2743bdbc.tar.gz
remoteproc-874cc340b9bcbb069a2c4e108b64fd3b2743bdbc.tar.xz
remoteproc-874cc340b9bcbb069a2c4e108b64fd3b2743bdbc.zip
ARM: dts: omap4: Add standby info for IPU and DSP
Add the data for the "ti,rproc-standby-info" property for the DSP and IPU remoteproc processor nodes. This data is common to all OMAP4 boards, and is required by the OMAP remoteproc driver to implement suspend/resume for the OMAP4 remoteproc devices. Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r--arch/arm/boot/dts/omap4.dtsi2
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/omap4.dtsi b/arch/arm/boot/dts/omap4.dtsi
index f51870087ba5..ecc67a244d55 100644
--- a/arch/arm/boot/dts/omap4.dtsi
+++ b/arch/arm/boot/dts/omap4.dtsi
@@ -464,6 +464,7 @@
464 ti,hwmods = "dsp"; 464 ti,hwmods = "dsp";
465 syscon-bootreg = <&scm_conf 0x304>; 465 syscon-bootreg = <&scm_conf 0x304>;
466 iommus = <&mmu_dsp>; 466 iommus = <&mmu_dsp>;
467 ti,rproc-standby-info = <0x4a004420>;
467 mboxes = <&mailbox &mbox_dsp>; 468 mboxes = <&mailbox &mbox_dsp>;
468 status = "disabled"; 469 status = "disabled";
469 }; 470 };
@@ -474,6 +475,7 @@
474 reg-names = "l2ram"; 475 reg-names = "l2ram";
475 ti,hwmods = "ipu"; 476 ti,hwmods = "ipu";
476 iommus = <&mmu_ipu>; 477 iommus = <&mmu_ipu>;
478 ti,rproc-standby-info = <0x4a008920>;
477 mboxes = <&mailbox &mbox_ipu>; 479 mboxes = <&mailbox &mbox_ipu>;
478 status = "disabled"; 480 status = "disabled";
479 }; 481 };