aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuman Anna2015-05-13 22:32:51 -0500
committerSuman Anna2019-03-04 10:17:26 -0600
commit8d21dcdccb453638c24aa39d8458766838de71bb (patch)
tree2bf8deed216de322b8443707beaf989d889f77b7
parentab831457bb56d013af86ad47d0bed1628469cdd7 (diff)
downloadremoteproc-8d21dcdccb453638c24aa39d8458766838de71bb.tar.gz
remoteproc-8d21dcdccb453638c24aa39d8458766838de71bb.tar.xz
remoteproc-8d21dcdccb453638c24aa39d8458766838de71bb.zip
ARM: dts: dra7: Add standby info for IPU & DSPs
Add the data for the "ti,rproc-standby-info" property for all the DSP and IPU remoteproc processor nodes on DRA7xx family of SoCs. This data is same for all DRA7 boards, and is required by the OMAP remoteproc driver to implement suspend/resume for the IPU & DSP remoteproc devices on DRA7 SoCs. Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7.dtsi3
-rw-r--r--arch/arm/boot/dts/dra74x.dtsi1
2 files changed, 4 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi
index 1b37091d5fde..af178ac5e55b 100644
--- a/arch/arm/boot/dts/dra7.dtsi
+++ b/arch/arm/boot/dts/dra7.dtsi
@@ -1064,6 +1064,7 @@
1064 reg-names = "l2ram"; 1064 reg-names = "l2ram";
1065 ti,hwmods = "ipu1"; 1065 ti,hwmods = "ipu1";
1066 iommus = <&mmu_ipu1>; 1066 iommus = <&mmu_ipu1>;
1067 ti,rproc-standby-info = <0x4a005520>;
1067 status = "disabled"; 1068 status = "disabled";
1068 }; 1069 };
1069 1070
@@ -1073,6 +1074,7 @@
1073 reg-names = "l2ram"; 1074 reg-names = "l2ram";
1074 ti,hwmods = "ipu2"; 1075 ti,hwmods = "ipu2";
1075 iommus = <&mmu_ipu2>; 1076 iommus = <&mmu_ipu2>;
1077 ti,rproc-standby-info = <0x4a008920>;
1076 status = "disabled"; 1078 status = "disabled";
1077 }; 1079 };
1078 1080
@@ -1085,6 +1087,7 @@
1085 ti,hwmods = "dsp1"; 1087 ti,hwmods = "dsp1";
1086 syscon-bootreg = <&scm_conf 0x55c>; 1088 syscon-bootreg = <&scm_conf 0x55c>;
1087 iommus = <&mmu0_dsp1>, <&mmu1_dsp1>; 1089 iommus = <&mmu0_dsp1>, <&mmu1_dsp1>;
1090 ti,rproc-standby-info = <0x4a005420>;
1088 status = "disabled"; 1091 status = "disabled";
1089 }; 1092 };
1090 1093
diff --git a/arch/arm/boot/dts/dra74x.dtsi b/arch/arm/boot/dts/dra74x.dtsi
index 492ee7d355ef..5f7c8922a07c 100644
--- a/arch/arm/boot/dts/dra74x.dtsi
+++ b/arch/arm/boot/dts/dra74x.dtsi
@@ -102,6 +102,7 @@
102 ti,hwmods = "dsp2"; 102 ti,hwmods = "dsp2";
103 syscon-bootreg = <&scm_conf 0x560>; 103 syscon-bootreg = <&scm_conf 0x560>;
104 iommus = <&mmu0_dsp2>, <&mmu1_dsp2>; 104 iommus = <&mmu0_dsp2>, <&mmu1_dsp2>;
105 ti,rproc-standby-info = <0x4a005620>;
105 status = "disabled"; 106 status = "disabled";
106 }; 107 };
107 }; 108 };