aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSuman Anna2015-05-13 22:29:54 -0500
committerSuman Anna2019-03-04 10:17:26 -0600
commitab831457bb56d013af86ad47d0bed1628469cdd7 (patch)
tree2d92f372d76fbfe25ababd12b085ffb7e1e8595a
parent874cc340b9bcbb069a2c4e108b64fd3b2743bdbc (diff)
downloadremoteproc-ab831457bb56d013af86ad47d0bed1628469cdd7.tar.gz
remoteproc-ab831457bb56d013af86ad47d0bed1628469cdd7.tar.xz
remoteproc-ab831457bb56d013af86ad47d0bed1628469cdd7.zip
ARM: dts: omap5: Add standby info for IPU and DSP
Add the data for the "ti,rproc-standby-info" property for the DSP and IPU remoteproc processor nodes, applicable to all OMAP5 boards. This is required by the OMAP remoteproc driver to implement suspend/resume for the OMAP5 remoteproc devices. Signed-off-by: Suman Anna <s-anna@ti.com>
-rw-r--r--arch/arm/boot/dts/omap5.dtsi2
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/omap5.dtsi b/arch/arm/boot/dts/omap5.dtsi
index d09180fb6fe3..51a8755689e5 100644
--- a/arch/arm/boot/dts/omap5.dtsi
+++ b/arch/arm/boot/dts/omap5.dtsi
@@ -901,6 +901,7 @@
901 ti,hwmods = "dsp"; 901 ti,hwmods = "dsp";
902 syscon-bootreg = <&scm_conf 0x304>; 902 syscon-bootreg = <&scm_conf 0x304>;
903 iommus = <&mmu_dsp>; 903 iommus = <&mmu_dsp>;
904 ti,rproc-standby-info = <0x4a004420>;
904 mboxes = <&mailbox &mbox_dsp>; 905 mboxes = <&mailbox &mbox_dsp>;
905 status = "disabled"; 906 status = "disabled";
906 }; 907 };
@@ -911,6 +912,7 @@
911 reg-names = "l2ram"; 912 reg-names = "l2ram";
912 ti,hwmods = "ipu"; 913 ti,hwmods = "ipu";
913 iommus = <&mmu_ipu>; 914 iommus = <&mmu_ipu>;
915 ti,rproc-standby-info = <0x4a008920>;
914 mboxes = <&mailbox &mbox_ipu>; 916 mboxes = <&mailbox &mbox_ipu>;
915 status = "disabled"; 917 status = "disabled";
916 }; 918 };