diff options
author | Suman Anna | 2014-08-08 21:32:49 -0500 |
---|---|---|
committer | Suman Anna | 2019-03-04 10:02:37 -0600 |
commit | 0d0b573ae639239632e0d6c6b28c1f55a2027c67 (patch) | |
tree | a7af9b44276c686e93f38b8e3fcea4fd32f9e157 /arch/arm/boot/dts | |
parent | 3db50bfb547c3ce0e2f04d68052285eca3398e85 (diff) | |
download | remoteproc-0d0b573ae639239632e0d6c6b28c1f55a2027c67.tar.gz remoteproc-0d0b573ae639239632e0d6c6b28c1f55a2027c67.tar.xz remoteproc-0d0b573ae639239632e0d6c6b28c1f55a2027c67.zip |
ARM: dts: omap5: Add aliases for rproc nodes
Add aliases for the DSP and IPU remoteproc processor
nodes common to all OMAP5 boards. The aliases uses
the stem "rproc", and are identical to the values
chosen on OMAP4 boards.
The aliases can be overridden, if needed, in the
respective board files.
Signed-off-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'arch/arm/boot/dts')
-rw-r--r-- | arch/arm/boot/dts/omap5.dtsi | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/omap5.dtsi b/arch/arm/boot/dts/omap5.dtsi index 43d1e24d1065..d09180fb6fe3 100644 --- a/arch/arm/boot/dts/omap5.dtsi +++ b/arch/arm/boot/dts/omap5.dtsi | |||
@@ -32,6 +32,8 @@ | |||
32 | serial3 = &uart4; | 32 | serial3 = &uart4; |
33 | serial4 = &uart5; | 33 | serial4 = &uart5; |
34 | serial5 = &uart6; | 34 | serial5 = &uart6; |
35 | rproc0 = &dsp; | ||
36 | rproc1 = &ipu; | ||
35 | }; | 37 | }; |
36 | 38 | ||
37 | cpus { | 39 | cpus { |