diff options
author | Suman Anna | 2016-03-16 23:14:57 -0500 |
---|---|---|
committer | Suman Anna | 2019-03-04 10:02:38 -0600 |
commit | 2dfa6607c0f1c01cd4e6a8e16c123c864803683e (patch) | |
tree | da83b274dcad687256f661112a0109407ea28558 /arch/arm/boot | |
parent | 3a0f9b815500f04a81d6a2ea70ca2458fb4911cc (diff) | |
download | remoteproc-2dfa6607c0f1c01cd4e6a8e16c123c864803683e.tar.gz remoteproc-2dfa6607c0f1c01cd4e6a8e16c123c864803683e.tar.xz remoteproc-2dfa6607c0f1c01cd4e6a8e16c123c864803683e.zip |
ARM: dts: dra72-evm: Add CMA pools and enable IPUs & DSP1 rprocs
The CMA reserved memory nodes have been added for both the IPUs and the
DSP1 remoteproc devices on DRA72 EVM board. These nodes are assigned to
the respective rproc device nodes, and both the IPUs and the DSP1 remote
processors are enabled for this board.
The current CMA pools and sizes are defined statically for each device.
The addresses chosen are the same as the respective processors on the
DRA7 EVM board to maintain firmware compatibility between the two boards.
The CMA pools and sizes are defined using 64-bit values to support LPAE.
The starting addresses are fixed to meet current dependencies on the
remote processor firmwares, and this will go away when the remote-side
code has been improved to gather this information runtime during its
initialization.
An associated pair of the rproc node and its CMA node can be disabled
later on if there is no use-case defined to use that remote processor.
Signed-off-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'arch/arm/boot')
-rw-r--r-- | arch/arm/boot/dts/dra72-evm.dts | 42 |
1 files changed, 42 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra72-evm.dts b/arch/arm/boot/dts/dra72-evm.dts index c572693b1665..417414a3abe0 100644 --- a/arch/arm/boot/dts/dra72-evm.dts +++ b/arch/arm/boot/dts/dra72-evm.dts | |||
@@ -15,6 +15,33 @@ | |||
15 | reg = <0x0 0x80000000 0x0 0x40000000>; /* 1024 MB */ | 15 | reg = <0x0 0x80000000 0x0 0x40000000>; /* 1024 MB */ |
16 | }; | 16 | }; |
17 | 17 | ||
18 | reserved-memory { | ||
19 | #address-cells = <2>; | ||
20 | #size-cells = <2>; | ||
21 | ranges; | ||
22 | |||
23 | ipu2_memory_region: ipu2-memory@95800000 { | ||
24 | compatible = "shared-dma-pool"; | ||
25 | reg = <0x0 0x95800000 0x0 0x3800000>; | ||
26 | reusable; | ||
27 | status = "okay"; | ||
28 | }; | ||
29 | |||
30 | dsp1_memory_region: dsp1-memory@99000000 { | ||
31 | compatible = "shared-dma-pool"; | ||
32 | reg = <0x0 0x99000000 0x0 0x4000000>; | ||
33 | reusable; | ||
34 | status = "okay"; | ||
35 | }; | ||
36 | |||
37 | ipu1_memory_region: ipu1-memory@9d000000 { | ||
38 | compatible = "shared-dma-pool"; | ||
39 | reg = <0x0 0x9d000000 0x0 0x2000000>; | ||
40 | reusable; | ||
41 | status = "okay"; | ||
42 | }; | ||
43 | }; | ||
44 | |||
18 | evm_1v8_sw: fixedregulator-evm_1v8 { | 45 | evm_1v8_sw: fixedregulator-evm_1v8 { |
19 | compatible = "regulator-fixed"; | 46 | compatible = "regulator-fixed"; |
20 | regulator-name = "evm_1v8"; | 47 | regulator-name = "evm_1v8"; |
@@ -75,3 +102,18 @@ | |||
75 | pinctrl-3 = <&mmc2_pins_hs200 &mmc2_iodelay_hs200_rev10_conf>; | 102 | pinctrl-3 = <&mmc2_pins_hs200 &mmc2_iodelay_hs200_rev10_conf>; |
76 | vmmc-supply = <&evm_1v8_sw>; | 103 | vmmc-supply = <&evm_1v8_sw>; |
77 | }; | 104 | }; |
105 | |||
106 | &ipu2 { | ||
107 | status = "okay"; | ||
108 | memory-region = <&ipu2_memory_region>; | ||
109 | }; | ||
110 | |||
111 | &ipu1 { | ||
112 | status = "okay"; | ||
113 | memory-region = <&ipu1_memory_region>; | ||
114 | }; | ||
115 | |||
116 | &dsp1 { | ||
117 | status = "okay"; | ||
118 | memory-region = <&dsp1_memory_region>; | ||
119 | }; | ||