diff options
author | Suman Anna | 2016-03-31 14:54:28 -0500 |
---|---|---|
committer | Suman Anna | 2019-03-04 10:02:39 -0600 |
commit | 896cb04007c3a719d71cc3e1c4e7f06111fb19d8 (patch) | |
tree | 12a27b89ab90abc22f8ad3035022b91ad9e04110 /arch/arm | |
parent | 2dfa6607c0f1c01cd4e6a8e16c123c864803683e (diff) | |
download | remoteproc-896cb04007c3a719d71cc3e1c4e7f06111fb19d8.tar.gz remoteproc-896cb04007c3a719d71cc3e1c4e7f06111fb19d8.tar.xz remoteproc-896cb04007c3a719d71cc3e1c4e7f06111fb19d8.zip |
ARM: dts: dra72-evm-revc: Add CMA pools and enable IPUs & DSP1 rprocs
The CMA reserved memory nodes have been added for both the IPUs and
the DSP1 remoteproc devices on the DRA72 EVM rev C board, and assigned
to the respective rproc device nodes. These match the configuration
used on the DRA72 EVM board. Both the CMA nodes and the corresponding
rproc nodes are also enabled to enable these processors on the
DRA72 EVM rev C board.
Signed-off-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'arch/arm')
-rw-r--r-- | arch/arm/boot/dts/dra72-evm-revc.dts | 42 |
1 files changed, 42 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra72-evm-revc.dts b/arch/arm/boot/dts/dra72-evm-revc.dts index bf588d00728d..08c75a7e3e8c 100644 --- a/arch/arm/boot/dts/dra72-evm-revc.dts +++ b/arch/arm/boot/dts/dra72-evm-revc.dts | |||
@@ -17,6 +17,33 @@ | |||
17 | reg = <0x0 0x80000000 0x0 0x80000000>; /* 2GB */ | 17 | reg = <0x0 0x80000000 0x0 0x80000000>; /* 2GB */ |
18 | }; | 18 | }; |
19 | 19 | ||
20 | reserved-memory { | ||
21 | #address-cells = <2>; | ||
22 | #size-cells = <2>; | ||
23 | ranges; | ||
24 | |||
25 | ipu2_cma_pool: ipu2_cma@95800000 { | ||
26 | compatible = "shared-dma-pool"; | ||
27 | reg = <0x0 0x95800000 0x0 0x3800000>; | ||
28 | reusable; | ||
29 | status = "okay"; | ||
30 | }; | ||
31 | |||
32 | dsp1_cma_pool: dsp1_cma@99000000 { | ||
33 | compatible = "shared-dma-pool"; | ||
34 | reg = <0x0 0x99000000 0x0 0x4000000>; | ||
35 | reusable; | ||
36 | status = "okay"; | ||
37 | }; | ||
38 | |||
39 | ipu1_cma_pool: ipu1_cma@9d000000 { | ||
40 | compatible = "shared-dma-pool"; | ||
41 | reg = <0x0 0x9d000000 0x0 0x2000000>; | ||
42 | reusable; | ||
43 | status = "okay"; | ||
44 | }; | ||
45 | }; | ||
46 | |||
20 | evm_1v8_sw: fixedregulator-evm_1v8 { | 47 | evm_1v8_sw: fixedregulator-evm_1v8 { |
21 | compatible = "regulator-fixed"; | 48 | compatible = "regulator-fixed"; |
22 | regulator-name = "evm_1v8"; | 49 | regulator-name = "evm_1v8"; |
@@ -116,3 +143,18 @@ | |||
116 | pinctrl-3 = <&mmc2_pins_hs200 &mmc2_iodelay_hs200_rev20_conf>; | 143 | pinctrl-3 = <&mmc2_pins_hs200 &mmc2_iodelay_hs200_rev20_conf>; |
117 | vmmc-supply = <&evm_1v8_sw>; | 144 | vmmc-supply = <&evm_1v8_sw>; |
118 | }; | 145 | }; |
146 | |||
147 | &ipu2 { | ||
148 | status = "okay"; | ||
149 | memory-region = <&ipu2_cma_pool>; | ||
150 | }; | ||
151 | |||
152 | &ipu1 { | ||
153 | status = "okay"; | ||
154 | memory-region = <&ipu1_cma_pool>; | ||
155 | }; | ||
156 | |||
157 | &dsp1 { | ||
158 | status = "okay"; | ||
159 | memory-region = <&dsp1_cma_pool>; | ||
160 | }; | ||