diff options
author | Suman Anna | 2015-05-13 22:29:54 -0500 |
---|---|---|
committer | Suman Anna | 2019-03-04 10:17:26 -0600 |
commit | ab831457bb56d013af86ad47d0bed1628469cdd7 (patch) | |
tree | 2d92f372d76fbfe25ababd12b085ffb7e1e8595a /arch/arm | |
parent | 874cc340b9bcbb069a2c4e108b64fd3b2743bdbc (diff) | |
download | remoteproc-ab831457bb56d013af86ad47d0bed1628469cdd7.tar.gz remoteproc-ab831457bb56d013af86ad47d0bed1628469cdd7.tar.xz remoteproc-ab831457bb56d013af86ad47d0bed1628469cdd7.zip |
ARM: dts: omap5: Add standby info for IPU and DSP
Add the data for the "ti,rproc-standby-info" property for
the DSP and IPU remoteproc processor nodes, applicable to
all OMAP5 boards. This is required by the OMAP remoteproc
driver to implement suspend/resume for the OMAP5 remoteproc
devices.
Signed-off-by: Suman Anna <s-anna@ti.com>
Diffstat (limited to 'arch/arm')
-rw-r--r-- | arch/arm/boot/dts/omap5.dtsi | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/omap5.dtsi b/arch/arm/boot/dts/omap5.dtsi index d09180fb6fe3..51a8755689e5 100644 --- a/arch/arm/boot/dts/omap5.dtsi +++ b/arch/arm/boot/dts/omap5.dtsi | |||
@@ -901,6 +901,7 @@ | |||
901 | ti,hwmods = "dsp"; | 901 | ti,hwmods = "dsp"; |
902 | syscon-bootreg = <&scm_conf 0x304>; | 902 | syscon-bootreg = <&scm_conf 0x304>; |
903 | iommus = <&mmu_dsp>; | 903 | iommus = <&mmu_dsp>; |
904 | ti,rproc-standby-info = <0x4a004420>; | ||
904 | mboxes = <&mailbox &mbox_dsp>; | 905 | mboxes = <&mailbox &mbox_dsp>; |
905 | status = "disabled"; | 906 | status = "disabled"; |
906 | }; | 907 | }; |
@@ -911,6 +912,7 @@ | |||
911 | reg-names = "l2ram"; | 912 | reg-names = "l2ram"; |
912 | ti,hwmods = "ipu"; | 913 | ti,hwmods = "ipu"; |
913 | iommus = <&mmu_ipu>; | 914 | iommus = <&mmu_ipu>; |
915 | ti,rproc-standby-info = <0x4a008920>; | ||
914 | mboxes = <&mailbox &mbox_ipu>; | 916 | mboxes = <&mailbox &mbox_ipu>; |
915 | status = "disabled"; | 917 | status = "disabled"; |
916 | }; | 918 | }; |