diff options
author | Wolfram Sang | 2018-04-19 15:00:09 -0500 |
---|---|---|
committer | Wolfram Sang | 2018-05-17 09:27:57 -0500 |
commit | 985ecf00375bde7d80be03a749f5b94d5ba77ac8 (patch) | |
tree | 00e215d556c3e57713866b9e850ce8fe103e24dc /include/linux/platform_data | |
parent | 62ea22c4954f5b147488eefa644d668e843be6f7 (diff) | |
download | remoteproc-985ecf00375bde7d80be03a749f5b94d5ba77ac8.tar.gz remoteproc-985ecf00375bde7d80be03a749f5b94d5ba77ac8.tar.xz remoteproc-985ecf00375bde7d80be03a749f5b94d5ba77ac8.zip |
i2c: ocores: move header to platform_data
This header only contains platform_data. Move it to the proper directory.
Signed-off-by: Wolfram Sang <wsa@the-dreams.de>
Acked-by: Lee Jones <lee.jones@linaro.org>
Diffstat (limited to 'include/linux/platform_data')
-rw-r--r-- | include/linux/platform_data/i2c-ocores.h | 23 |
1 files changed, 23 insertions, 0 deletions
diff --git a/include/linux/platform_data/i2c-ocores.h b/include/linux/platform_data/i2c-ocores.h new file mode 100644 index 000000000000..01edd96fe1f7 --- /dev/null +++ b/include/linux/platform_data/i2c-ocores.h | |||
@@ -0,0 +1,23 @@ | |||
1 | /* | ||
2 | * i2c-ocores.h - definitions for the i2c-ocores interface | ||
3 | * | ||
4 | * Peter Korsgaard <jacmet@sunsite.dk> | ||
5 | * | ||
6 | * This file is licensed under the terms of the GNU General Public License | ||
7 | * version 2. This program is licensed "as is" without any warranty of any | ||
8 | * kind, whether express or implied. | ||
9 | */ | ||
10 | |||
11 | #ifndef _LINUX_I2C_OCORES_H | ||
12 | #define _LINUX_I2C_OCORES_H | ||
13 | |||
14 | struct ocores_i2c_platform_data { | ||
15 | u32 reg_shift; /* register offset shift value */ | ||
16 | u32 reg_io_width; /* register io read/write width */ | ||
17 | u32 clock_khz; /* input clock in kHz */ | ||
18 | bool big_endian; /* registers are big endian */ | ||
19 | u8 num_devices; /* number of devices in the devices list */ | ||
20 | struct i2c_board_info const *devices; /* devices connected to the bus */ | ||
21 | }; | ||
22 | |||
23 | #endif /* _LINUX_I2C_OCORES_H */ | ||