diff options
author | Linus Torvalds | 2018-08-18 17:54:05 -0500 |
---|---|---|
committer | Linus Torvalds | 2018-08-18 17:54:05 -0500 |
commit | bbd60bffaf780464298cb7a39852f7f1065f1726 (patch) | |
tree | 1338cf7dd93214382127a53b88969e870fbb837a /include/linux/platform_data | |
parent | 307797159ac25fe5a2048bf5c6a5718298edca57 (diff) | |
parent | 7f38abf220e2c800a2c451372e9f07ed5fd0ea49 (diff) | |
download | remoteproc-bbd60bffaf780464298cb7a39852f7f1065f1726.tar.gz remoteproc-bbd60bffaf780464298cb7a39852f7f1065f1726.tar.xz remoteproc-bbd60bffaf780464298cb7a39852f7f1065f1726.zip |
Merge tag 'mmc-v4.19' of git://git.kernel.org/pub/scm/linux/kernel/git/ulfh/mmc
Pull MMC updates from Ulf Hansson:
"Updates for MMC for v4.19.
MMC core:
- Add some fine-grained hooks to further support HS400 tuning
- Improve error path for bus width setting for HS400es
- Use a common method when checking R1 status
MMC host:
- renesas_sdhi: Add r8a77990 support
- renesas_sdhi: Add eMMC HS400 mode support
- tmio/renesas_sdhi: Improve tuning/clock management
- tmio: Add eMMC HS400 mode support
- sunxi: Add support for 3.3V eMMC DDR mode
- mmci: Initial support to manage variant specific callbacks
- sdhci: Don't try 3.3V I/O voltage if not supported
- sdhci-pci-dwc-mshc: Add driver to support Synopsys dwc mshc SDHCI PCI
- sdhci-of-dwcmshc: Add driver to support Synopsys DWC MSHC SDHCI
- sdhci-msm: Add support for new version sdcc V5
- sdhci-pci-o2micro: Add support for O2 eMMC HS200 mode
- sdhci-pci-o2micro: Add support for O2 hardware tuning
- sdhci-pci-o2micro: Add MSI interrupt support for O2 SD host
- sdhci-pci: Add support for Intel ICP
- sdhci-tegra: Prevent ACMD23 and HS200 mode on Tegra 3
- sdhci-tegra: Fix eMMC DDR52 mode
- sdhci-tegra: Improve clock management
- dw_mmc-rockchip: Document compatible string for px30
- sdhci-esdhc-imx: Add support for 3.3V eMMC DDR mode
- sdhci-of-esdhc: Set proper DMA mask for ls104x chips
- sdhci-of-esdhc: Improve clock management
- sdhci-of-arasan: Add a quirk to manage unstable clocks
- dw_mmc-exynos: Address potential external abort during system resume
- pxamci: Add support for common MMC DT bindings
- pxamci: Several cleanups and improvements
- pxamci: Merge immutable branch for pxa to switch to DMA slave maps"
* tag 'mmc-v4.19' of git://git.kernel.org/pub/scm/linux/kernel/git/ulfh/mmc: (56 commits)
mmc: core: improve reasonableness of bus width setting for HS400es
mmc: tmio: remove unneeded variable in tmio_mmc_start_command()
mmc: renesas_sdhi: Fix sampling clock position selecting
mmc: tmio: Fix tuning flow
mmc: sunxi: remove output of virtual base address
dt-bindings: mmc: rockchip-dw-mshc: add description for px30
mmc: renesas_sdhi: Add r8a77990 support
mmc: sunxi: allow 3.3V DDR when DDR is available
mmc: mmci: Add and implement a ->dma_setup() callback for qcom dml
mmc: mmci: Initial support to manage variant specific callbacks
mmc: tegra: Force correct divider calculation on DDR50/52
mmc: sdhci: Add MSI interrupt support for O2 SD host
mmc: sdhci: Add support for O2 hardware tuning
mmc: sdhci: Export sdhci tuning function symbol
mmc: sdhci: Change O2 Host HS200 mode clock frequency to 200MHz
mmc: sdhci: Add support for O2 eMMC HS200 mode
mmc: tegra: Add and use tegra_sdhci_get_max_clock()
mmc: sdhci-esdhc-imx: fix indent
mmc: sdhci-esdhc-imx: disable clocks before changing frequency
mmc: tegra: prevent ACMD23 on Tegra 3
...
Diffstat (limited to 'include/linux/platform_data')
-rw-r--r-- | include/linux/platform_data/mmc-esdhc-imx.h | 2 |
1 files changed, 0 insertions, 2 deletions
diff --git a/include/linux/platform_data/mmc-esdhc-imx.h b/include/linux/platform_data/mmc-esdhc-imx.h index 7daa78a2f342..640dec8b5b0c 100644 --- a/include/linux/platform_data/mmc-esdhc-imx.h +++ b/include/linux/platform_data/mmc-esdhc-imx.h | |||
@@ -34,7 +34,6 @@ enum cd_types { | |||
34 | * @cd_gpio: gpio for card_detect interrupt | 34 | * @cd_gpio: gpio for card_detect interrupt |
35 | * @wp_type: type of write_protect method (see wp_types enum above) | 35 | * @wp_type: type of write_protect method (see wp_types enum above) |
36 | * @cd_type: type of card_detect method (see cd_types enum above) | 36 | * @cd_type: type of card_detect method (see cd_types enum above) |
37 | * @support_vsel: indicate it supports 1.8v switching | ||
38 | */ | 37 | */ |
39 | 38 | ||
40 | struct esdhc_platform_data { | 39 | struct esdhc_platform_data { |
@@ -43,7 +42,6 @@ struct esdhc_platform_data { | |||
43 | enum wp_types wp_type; | 42 | enum wp_types wp_type; |
44 | enum cd_types cd_type; | 43 | enum cd_types cd_type; |
45 | int max_bus_width; | 44 | int max_bus_width; |
46 | bool support_vsel; | ||
47 | unsigned int delay_line; | 45 | unsigned int delay_line; |
48 | unsigned int tuning_step; /* The delay cell steps in tuning procedure */ | 46 | unsigned int tuning_step; /* The delay cell steps in tuning procedure */ |
49 | unsigned int tuning_start_tap; /* The start delay cell point in tuning procedure */ | 47 | unsigned int tuning_start_tap; /* The start delay cell point in tuning procedure */ |