diff options
author | Linus Torvalds | 2018-06-14 02:30:30 -0500 |
---|---|---|
committer | Linus Torvalds | 2018-06-14 02:30:30 -0500 |
commit | f3b5020e168a383496e3096b754a1ad17f09df36 (patch) | |
tree | abb453332c810fbec5abb7350b204b41991f5597 /include/linux/platform_data | |
parent | 4b4bb99b6246007eccbc0731eae0b6742c24efa5 (diff) | |
parent | 26ed9d1c07efa5c3a3810dbb7c668e132e91d426 (diff) | |
download | remoteproc-f3b5020e168a383496e3096b754a1ad17f09df36.tar.gz remoteproc-f3b5020e168a383496e3096b754a1ad17f09df36.tar.xz remoteproc-f3b5020e168a383496e3096b754a1ad17f09df36.zip |
Merge tag 'platform-drivers-x86-v4.18-1' of git://git.infradead.org/linux-platform-drivers-x86
Pull x86 platform driver updates from Darren Hart:
"Several incremental improvements including new keycodes, new models,
new quirks, and related documentation. Adds LED platform driver
activation for Mellanox systems. Some minor optimizations and
cleanups. Includes several bug fixes, message silencing, mostly minor
Automated summary:
acer-wmi:
- add another KEY_POWER keycode
apple-gmux:
- fix gmux_get_client_id()'s return type
asus-laptop:
- Simplify getting .drvdata
asus-wireless:
- Fix format specifier
dell-laptop:
- Fix keyboard backlight timeout on XPS 13 9370
dell-smbios:
- Match on www.dell.com in OEM strings too
dell-wmi:
- Ignore new rfkill and fn-lock events
- Set correct keycode for Fn + left arrow
fujitsu-laptop:
- Simplify soft key handling
ideapad-laptop:
- Add E42-80 to no_hw_rfkill
- Add fn-lock setting
- Add MIIX 720-12IKB to no_hw_rfkill
lib/string_helpers:
- Add missed declaration of struct task_struct
intel_scu_ipc:
- Replace mdelay with usleep_range in intel_scu_ipc_i2c_cntrl
mlx-platform:
- Add LED platform driver activation
platform/mellanox:
- Add new ODM system types to mlx-platform
- mlxreg-hotplug: add extra cycle for hotplug work queue
- mlxreg-hotplug: Document fixes for hotplug private data
platform_data/mlxreg:
- Document fixes for hotplug device
silead_dmi:
- Add entry for Chuwi Hi8 tablet touchscreen
- Add touchscreen info for the Onda V891w tablet
- Add info for the PoV mobii TAB-P800W (v2.0)
- Add touchscreen info for the Jumper EZpad 6 Pro
thinkpad_acpi:
- silence false-positive-prone pr_warn
- do not report thermal sensor state for tablet mode switch
- silence HKEY 0x6032, 0x60f0, 0x6030"
* tag 'platform-drivers-x86-v4.18-1' of git://git.infradead.org/linux-platform-drivers-x86: (30 commits)
platform/x86: silead_dmi: Add entry for Chuwi Hi8 tablet touchscreen
platform/x86: dell-laptop: Fix keyboard backlight timeout on XPS 13 9370
platform/x86: dell-wmi: Ignore new rfkill and fn-lock events
platform/x86: mlx-platform: Add LED platform driver activation
platform/mellanox: Add new ODM system types to mlx-platform
platform/mellanox: mlxreg-hotplug: add extra cycle for hotplug work queue
platform/x86: ideapad-laptop: Add E42-80 to no_hw_rfkill
platform/x86: silead_dmi: Add touchscreen info for the Onda V891w tablet
platform/x86: silead_dmi: Add info for the PoV mobii TAB-P800W (v2.0)
platform/x86: silead_dmi: Add touchscreen info for the Jumper EZpad 6 Pro
platform/x86: asus-wireless: Fix format specifier
platform/x86: asus-wmi: Fix NULL pointer dereference
platform/x86: dell-wmi: Set correct keycode for Fn + left arrow
platform/x86: acer-wmi: add another KEY_POWER keycode
platform/x86: ideapad-laptop: Add fn-lock setting
platform/x86: ideapad-laptop: Add MIIX 720-12IKB to no_hw_rfkill
lib/string_helpers: Add missed declaration of struct task_struct
platform/x86: DELL_WMI use depends on instead of select for DELL_SMBIOS
platform/mellanox: mlxreg-hotplug: Document fixes for hotplug private data
platform_data/mlxreg: Document fixes for hotplug device
...
Diffstat (limited to 'include/linux/platform_data')
-rw-r--r-- | include/linux/platform_data/mlxreg.h | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/include/linux/platform_data/mlxreg.h b/include/linux/platform_data/mlxreg.h index 2744cff1b297..19f5cb618c55 100644 --- a/include/linux/platform_data/mlxreg.h +++ b/include/linux/platform_data/mlxreg.h | |||
@@ -58,11 +58,10 @@ struct mlxreg_hotplug_device { | |||
58 | * struct mlxreg_core_data - attributes control data: | 58 | * struct mlxreg_core_data - attributes control data: |
59 | * | 59 | * |
60 | * @label: attribute label; | 60 | * @label: attribute label; |
61 | * @label: attribute register offset; | ||
62 | * @reg: attribute register; | 61 | * @reg: attribute register; |
63 | * @mask: attribute access mask; | 62 | * @mask: attribute access mask; |
64 | * @mode: access mode; | ||
65 | * @bit: attribute effective bit; | 63 | * @bit: attribute effective bit; |
64 | * @mode: access mode; | ||
66 | * @np - pointer to node platform associated with attribute; | 65 | * @np - pointer to node platform associated with attribute; |
67 | * @hpdev - hotplug device data; | 66 | * @hpdev - hotplug device data; |
68 | * @health_cntr: dynamic device health indication counter; | 67 | * @health_cntr: dynamic device health indication counter; |