diff options
author | Tariq Toukan | 2018-08-21 06:41:41 -0500 |
---|---|---|
committer | Saeed Mahameed | 2018-10-10 20:26:16 -0500 |
commit | 37fdffb217a45609edccbb8b407d031143f551c0 (patch) | |
tree | 3b2e6c76443aa839bb59443d770fb236d5097ca4 /include/linux | |
parent | a48bc513159d4767f9988f0d857b2b0c38a4d614 (diff) | |
download | remoteproc-37fdffb217a45609edccbb8b407d031143f551c0.tar.gz remoteproc-37fdffb217a45609edccbb8b407d031143f551c0.tar.xz remoteproc-37fdffb217a45609edccbb8b407d031143f551c0.zip |
net/mlx5: WQ, fixes for fragmented WQ buffers API
mlx5e netdevice used to calculate fragment edges by a call to
mlx5_wq_cyc_get_frag_size(). This calculation did not give the correct
indication for queues smaller than a PAGE_SIZE, (broken by default on
PowerPC, where PAGE_SIZE == 64KB). Here it is replaced by the correct new
calls/API.
Since (TX/RX) Work Queues buffers are fragmented, here we introduce
changes to the API in core driver, so that it gets a stride index and
returns the index of last stride on same fragment, and an additional
wrapping function that returns the number of physically contiguous
strides that can be written contiguously to the work queue.
This obsoletes the following API functions, and their buggy
usage in EN driver:
* mlx5_wq_cyc_get_frag_size()
* mlx5_wq_cyc_ctr2fragix()
The new API improves modularity and hides the details of such
calculation for mlx5e netdevice and mlx5_ib rdma drivers.
New calculation is also more efficient, and improves performance
as follows:
Packet rate test: pktgen, UDP / IPv4, 64byte, single ring, 8K ring size.
Before: 16,477,619 pps
After: 17,085,793 pps
3.7% improvement
Fixes: 3a2f70331226 ("net/mlx5: Use order-0 allocations for all WQ types")
Signed-off-by: Tariq Toukan <tariqt@mellanox.com>
Reviewed-by: Eran Ben Elisha <eranbe@mellanox.com>
Signed-off-by: Saeed Mahameed <saeedm@mellanox.com>
Diffstat (limited to 'include/linux')
-rw-r--r-- | include/linux/mlx5/driver.h | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/include/linux/mlx5/driver.h b/include/linux/mlx5/driver.h index 66d94b4557cf..88a041b73abf 100644 --- a/include/linux/mlx5/driver.h +++ b/include/linux/mlx5/driver.h | |||
@@ -1032,6 +1032,14 @@ static inline void *mlx5_frag_buf_get_wqe(struct mlx5_frag_buf_ctrl *fbc, | |||
1032 | ((fbc->frag_sz_m1 & ix) << fbc->log_stride); | 1032 | ((fbc->frag_sz_m1 & ix) << fbc->log_stride); |
1033 | } | 1033 | } |
1034 | 1034 | ||
1035 | static inline u32 | ||
1036 | mlx5_frag_buf_get_idx_last_contig_stride(struct mlx5_frag_buf_ctrl *fbc, u32 ix) | ||
1037 | { | ||
1038 | u32 last_frag_stride_idx = (ix + fbc->strides_offset) | fbc->frag_sz_m1; | ||
1039 | |||
1040 | return min_t(u32, last_frag_stride_idx - fbc->strides_offset, fbc->sz_m1); | ||
1041 | } | ||
1042 | |||
1035 | int mlx5_cmd_init(struct mlx5_core_dev *dev); | 1043 | int mlx5_cmd_init(struct mlx5_core_dev *dev); |
1036 | void mlx5_cmd_cleanup(struct mlx5_core_dev *dev); | 1044 | void mlx5_cmd_cleanup(struct mlx5_core_dev *dev); |
1037 | void mlx5_cmd_use_events(struct mlx5_core_dev *dev); | 1045 | void mlx5_cmd_use_events(struct mlx5_core_dev *dev); |