aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--arch/arm/boot/dts/am571x-idk.dts42
1 files changed, 42 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/am571x-idk.dts b/arch/arm/boot/dts/am571x-idk.dts
index e903db9047db..1eca1ae56586 100644
--- a/arch/arm/boot/dts/am571x-idk.dts
+++ b/arch/arm/boot/dts/am571x-idk.dts
@@ -24,6 +24,33 @@
24 reg = <0x0 0x80000000 0x0 0x40000000>; 24 reg = <0x0 0x80000000 0x0 0x40000000>;
25 }; 25 };
26 26
27 reserved-memory {
28 #address-cells = <2>;
29 #size-cells = <2>;
30 ranges;
31
32 ipu2_memory_region: ipu2-memory@95800000 {
33 compatible = "shared-dma-pool";
34 reg = <0x0 0x95800000 0x0 0x3800000>;
35 reusable;
36 status = "okay";
37 };
38
39 dsp1_memory_region: dsp1-memory@99000000 {
40 compatible = "shared-dma-pool";
41 reg = <0x0 0x99000000 0x0 0x4000000>;
42 reusable;
43 status = "okay";
44 };
45
46 ipu1_memory_region: ipu1-memory@9d000000 {
47 compatible = "shared-dma-pool";
48 reg = <0x0 0x9d000000 0x0 0x2000000>;
49 reusable;
50 status = "okay";
51 };
52 };
53
27 leds { 54 leds {
28 compatible = "gpio-leds"; 55 compatible = "gpio-leds";
29 cpu0-led { 56 cpu0-led {
@@ -72,6 +99,21 @@
72 vbus-gpio = <&gpio7 22 GPIO_ACTIVE_HIGH>; 99 vbus-gpio = <&gpio7 22 GPIO_ACTIVE_HIGH>;
73}; 100};
74 101
102&ipu2 {
103 status = "okay";
104 memory-region = <&ipu2_memory_region>;
105};
106
107&ipu1 {
108 status = "okay";
109 memory-region = <&ipu1_memory_region>;
110};
111
112&dsp1 {
113 status = "okay";
114 memory-region = <&dsp1_memory_region>;
115};
116
75&pcie1_rc { 117&pcie1_rc {
76 status = "okay"; 118 status = "okay";
77 gpios = <&gpio3 23 GPIO_ACTIVE_HIGH>; 119 gpios = <&gpio3 23 GPIO_ACTIVE_HIGH>;