diff options
-rw-r--r-- | arch/arm/boot/dts/dra72-evm-revc.dts | 12 |
1 files changed, 6 insertions, 6 deletions
diff --git a/arch/arm/boot/dts/dra72-evm-revc.dts b/arch/arm/boot/dts/dra72-evm-revc.dts index 08c75a7e3e8c..b68c5935471e 100644 --- a/arch/arm/boot/dts/dra72-evm-revc.dts +++ b/arch/arm/boot/dts/dra72-evm-revc.dts | |||
@@ -22,21 +22,21 @@ | |||
22 | #size-cells = <2>; | 22 | #size-cells = <2>; |
23 | ranges; | 23 | ranges; |
24 | 24 | ||
25 | ipu2_cma_pool: ipu2_cma@95800000 { | 25 | ipu2_memory_region: ipu2-memory@95800000 { |
26 | compatible = "shared-dma-pool"; | 26 | compatible = "shared-dma-pool"; |
27 | reg = <0x0 0x95800000 0x0 0x3800000>; | 27 | reg = <0x0 0x95800000 0x0 0x3800000>; |
28 | reusable; | 28 | reusable; |
29 | status = "okay"; | 29 | status = "okay"; |
30 | }; | 30 | }; |
31 | 31 | ||
32 | dsp1_cma_pool: dsp1_cma@99000000 { | 32 | dsp1_memory_region: dsp1-memory@99000000 { |
33 | compatible = "shared-dma-pool"; | 33 | compatible = "shared-dma-pool"; |
34 | reg = <0x0 0x99000000 0x0 0x4000000>; | 34 | reg = <0x0 0x99000000 0x0 0x4000000>; |
35 | reusable; | 35 | reusable; |
36 | status = "okay"; | 36 | status = "okay"; |
37 | }; | 37 | }; |
38 | 38 | ||
39 | ipu1_cma_pool: ipu1_cma@9d000000 { | 39 | ipu1_memory_region: ipu1-memory@9d000000 { |
40 | compatible = "shared-dma-pool"; | 40 | compatible = "shared-dma-pool"; |
41 | reg = <0x0 0x9d000000 0x0 0x2000000>; | 41 | reg = <0x0 0x9d000000 0x0 0x2000000>; |
42 | reusable; | 42 | reusable; |
@@ -146,15 +146,15 @@ | |||
146 | 146 | ||
147 | &ipu2 { | 147 | &ipu2 { |
148 | status = "okay"; | 148 | status = "okay"; |
149 | memory-region = <&ipu2_cma_pool>; | 149 | memory-region = <&ipu2_memory_region>; |
150 | }; | 150 | }; |
151 | 151 | ||
152 | &ipu1 { | 152 | &ipu1 { |
153 | status = "okay"; | 153 | status = "okay"; |
154 | memory-region = <&ipu1_cma_pool>; | 154 | memory-region = <&ipu1_memory_region>; |
155 | }; | 155 | }; |
156 | 156 | ||
157 | &dsp1 { | 157 | &dsp1 { |
158 | status = "okay"; | 158 | status = "okay"; |
159 | memory-region = <&dsp1_cma_pool>; | 159 | memory-region = <&dsp1_memory_region>; |
160 | }; | 160 | }; |