diff options
Diffstat (limited to 'Documentation/devicetree/bindings/remoteproc/ti,omap-remoteproc.txt')
-rw-r--r-- | Documentation/devicetree/bindings/remoteproc/ti,omap-remoteproc.txt | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/remoteproc/ti,omap-remoteproc.txt b/Documentation/devicetree/bindings/remoteproc/ti,omap-remoteproc.txt index d5aeb1aa2784..873481b552a2 100644 --- a/Documentation/devicetree/bindings/remoteproc/ti,omap-remoteproc.txt +++ b/Documentation/devicetree/bindings/remoteproc/ti,omap-remoteproc.txt | |||
@@ -117,6 +117,11 @@ The following are the optional properties: | |||
117 | The timers to be used should match with the watchdog | 117 | The timers to be used should match with the watchdog |
118 | timers used in the firmware image. | 118 | timers used in the firmware image. |
119 | 119 | ||
120 | - ti,rproc-standby-info: Standby data for the remote processor. This is | ||
121 | mandatory to support Power Management for the OMAP | ||
122 | remoteprocs, and should contain the address containing | ||
123 | the module standby status. | ||
124 | |||
120 | Example: | 125 | Example: |
121 | -------- | 126 | -------- |
122 | 127 | ||
@@ -141,6 +146,7 @@ Example: | |||
141 | ti,hwmods = "dsp"; | 146 | ti,hwmods = "dsp"; |
142 | syscon-bootreg = <&scm_conf 0x304>; | 147 | syscon-bootreg = <&scm_conf 0x304>; |
143 | iommus = <&mmu_dsp>; | 148 | iommus = <&mmu_dsp>; |
149 | ti,rproc-standby-info = <0x4a004420>; | ||
144 | mboxes = <&mailbox &mbox_dsp>; | 150 | mboxes = <&mailbox &mbox_dsp>; |
145 | memory-region = <&dsp_memory_region>; | 151 | memory-region = <&dsp_memory_region>; |
146 | timers = <&timer5>; | 152 | timers = <&timer5>; |
@@ -170,6 +176,7 @@ Example: | |||
170 | reg-names = "l2ram"; | 176 | reg-names = "l2ram"; |
171 | ti,hwmods = "ipu"; | 177 | ti,hwmods = "ipu"; |
172 | iommus = <&mmu_ipu>; | 178 | iommus = <&mmu_ipu>; |
179 | ti,rproc-standby-info = <0x4a008920>; | ||
173 | mboxes = <&mailbox &mbox_ipu>; | 180 | mboxes = <&mailbox &mbox_ipu>; |
174 | memory-region = <&ipu_memory_region>; | 181 | memory-region = <&ipu_memory_region>; |
175 | timers = <&timer3>, <&timer4>; | 182 | timers = <&timer3>, <&timer4>; |
@@ -202,6 +209,7 @@ Example: | |||
202 | ti,hwmods = "dsp1"; | 209 | ti,hwmods = "dsp1"; |
203 | syscon-bootreg = <&scm_conf 0x55c>; | 210 | syscon-bootreg = <&scm_conf 0x55c>; |
204 | iommus = <&mmu0_dsp1>, <&mmu1_dsp1>; | 211 | iommus = <&mmu0_dsp1>, <&mmu1_dsp1>; |
212 | ti,rproc-standby-info = <0x4a005420>; | ||
205 | mboxes = <&mailbox5 &mbox_dsp1_ipc3x>; | 213 | mboxes = <&mailbox5 &mbox_dsp1_ipc3x>; |
206 | memory-region = <&dsp1_memory_region>; | 214 | memory-region = <&dsp1_memory_region>; |
207 | timers = <&timer5>; | 215 | timers = <&timer5>; |