diff options
Diffstat (limited to 'arch/arm/boot')
-rw-r--r-- | arch/arm/boot/dts/dra76-evm.dts | 16 |
1 files changed, 8 insertions, 8 deletions
diff --git a/arch/arm/boot/dts/dra76-evm.dts b/arch/arm/boot/dts/dra76-evm.dts index 216029d9595e..fa1585d99863 100644 --- a/arch/arm/boot/dts/dra76-evm.dts +++ b/arch/arm/boot/dts/dra76-evm.dts | |||
@@ -26,28 +26,28 @@ | |||
26 | #size-cells = <2>; | 26 | #size-cells = <2>; |
27 | ranges; | 27 | ranges; |
28 | 28 | ||
29 | ipu2_cma_pool: ipu2_cma@95800000 { | 29 | ipu2_memory_region: ipu2-memory@95800000 { |
30 | compatible = "shared-dma-pool"; | 30 | compatible = "shared-dma-pool"; |
31 | reg = <0x0 0x95800000 0x0 0x3800000>; | 31 | reg = <0x0 0x95800000 0x0 0x3800000>; |
32 | reusable; | 32 | reusable; |
33 | status = "okay"; | 33 | status = "okay"; |
34 | }; | 34 | }; |
35 | 35 | ||
36 | dsp1_cma_pool: dsp1_cma@99000000 { | 36 | dsp1_memory_region: dsp1-memory@99000000 { |
37 | compatible = "shared-dma-pool"; | 37 | compatible = "shared-dma-pool"; |
38 | reg = <0x0 0x99000000 0x0 0x4000000>; | 38 | reg = <0x0 0x99000000 0x0 0x4000000>; |
39 | reusable; | 39 | reusable; |
40 | status = "okay"; | 40 | status = "okay"; |
41 | }; | 41 | }; |
42 | 42 | ||
43 | ipu1_cma_pool: ipu1_cma@9d000000 { | 43 | ipu1_memory_region: ipu1-memory@9d000000 { |
44 | compatible = "shared-dma-pool"; | 44 | compatible = "shared-dma-pool"; |
45 | reg = <0x0 0x9d000000 0x0 0x2000000>; | 45 | reg = <0x0 0x9d000000 0x0 0x2000000>; |
46 | reusable; | 46 | reusable; |
47 | status = "okay"; | 47 | status = "okay"; |
48 | }; | 48 | }; |
49 | 49 | ||
50 | dsp2_cma_pool: dsp2_cma@9f000000 { | 50 | dsp2_memory_region: dsp2-memory@9f000000 { |
51 | compatible = "shared-dma-pool"; | 51 | compatible = "shared-dma-pool"; |
52 | reg = <0x0 0x9f000000 0x0 0x800000>; | 52 | reg = <0x0 0x9f000000 0x0 0x800000>; |
53 | reusable; | 53 | reusable; |
@@ -487,20 +487,20 @@ | |||
487 | 487 | ||
488 | &ipu2 { | 488 | &ipu2 { |
489 | status = "okay"; | 489 | status = "okay"; |
490 | memory-region = <&ipu2_cma_pool>; | 490 | memory-region = <&ipu2_memory_region>; |
491 | }; | 491 | }; |
492 | 492 | ||
493 | &ipu1 { | 493 | &ipu1 { |
494 | status = "okay"; | 494 | status = "okay"; |
495 | memory-region = <&ipu1_cma_pool>; | 495 | memory-region = <&ipu1_memory_region>; |
496 | }; | 496 | }; |
497 | 497 | ||
498 | &dsp1 { | 498 | &dsp1 { |
499 | status = "okay"; | 499 | status = "okay"; |
500 | memory-region = <&dsp1_cma_pool>; | 500 | memory-region = <&dsp1_memory_region>; |
501 | }; | 501 | }; |
502 | 502 | ||
503 | &dsp2 { | 503 | &dsp2 { |
504 | status = "okay"; | 504 | status = "okay"; |
505 | memory-region = <&dsp2_cma_pool>; | 505 | memory-region = <&dsp2_memory_region>; |
506 | }; | 506 | }; |