aboutsummaryrefslogtreecommitdiffstats
path: root/arch
diff options
context:
space:
mode:
Diffstat (limited to 'arch')
-rw-r--r--arch/arm/boot/dts/am57xx-beagle-x15-common.dtsi54
1 files changed, 54 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/am57xx-beagle-x15-common.dtsi b/arch/arm/boot/dts/am57xx-beagle-x15-common.dtsi
index 7228e442013e..cecc2f1e53e6 100644
--- a/arch/arm/boot/dts/am57xx-beagle-x15-common.dtsi
+++ b/arch/arm/boot/dts/am57xx-beagle-x15-common.dtsi
@@ -33,6 +33,40 @@
33 reg = <0x0 0x80000000 0x0 0x80000000>; 33 reg = <0x0 0x80000000 0x0 0x80000000>;
34 }; 34 };
35 35
36 reserved-memory {
37 #address-cells = <2>;
38 #size-cells = <2>;
39 ranges;
40
41 ipu2_memory_region: ipu2-memory@95800000 {
42 compatible = "shared-dma-pool";
43 reg = <0x0 0x95800000 0x0 0x3800000>;
44 reusable;
45 status = "okay";
46 };
47
48 dsp1_memory_region: dsp1-memory@99000000 {
49 compatible = "shared-dma-pool";
50 reg = <0x0 0x99000000 0x0 0x4000000>;
51 reusable;
52 status = "okay";
53 };
54
55 ipu1_memory_region: ipu1-memory@9d000000 {
56 compatible = "shared-dma-pool";
57 reg = <0x0 0x9d000000 0x0 0x2000000>;
58 reusable;
59 status = "okay";
60 };
61
62 dsp2_memory_region: dsp2-memory@9f000000 {
63 compatible = "shared-dma-pool";
64 reg = <0x0 0x9f000000 0x0 0x800000>;
65 reusable;
66 status = "okay";
67 };
68 };
69
36 vdd_3v3: fixedregulator-vdd_3v3 { 70 vdd_3v3: fixedregulator-vdd_3v3 {
37 compatible = "regulator-fixed"; 71 compatible = "regulator-fixed";
38 regulator-name = "vdd_3v3"; 72 regulator-name = "vdd_3v3";
@@ -585,3 +619,23 @@
585 status = "okay"; 619 status = "okay";
586 }; 620 };
587}; 621};
622
623&ipu2 {
624 status = "okay";
625 memory-region = <&ipu2_memory_region>;
626};
627
628&ipu1 {
629 status = "okay";
630 memory-region = <&ipu1_memory_region>;
631};
632
633&dsp1 {
634 status = "okay";
635 memory-region = <&dsp1_memory_region>;
636};
637
638&dsp2 {
639 status = "okay";
640 memory-region = <&dsp2_memory_region>;
641};