aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ARM: dts: imx: Add memory node unit nameMarco Franchi2018-02-121-1/+1
* ARM: dts: imx: Add missing #phy-cells to usb-nop-xceivRob Herring2017-12-261-0/+1
* ARM: dts: imx: Add generic compatible string for I2C EEPROMJavier Martinez Canillas2017-05-251-1/+1
* ARM: dts: imx: remove obsoleted property fsl,spi-num-chipselectsVladimir Zapolskiy2017-01-021-1/+0
* ARM: i.MX27 clk: dts: Use clock defines in DTS filesAlexander Shiyan2014-07-181-1/+1
* ARM: dts: imx: remove ssi fsl,mode for audio cardsMarkus Pargmann2014-07-181-1/+0
* ARM: dts: imx: Remove excess entries for PMICAlexander Shiyan2014-05-161-2/+0
* ARM: dts: imx27-phytec-phycore-som: Disable PM pins for USB OTGAlexander Shiyan2014-05-161-0/+1
* ARM: dts: imx27-phytec-phycore-som: Fix active level for FEC resetAlexander Shiyan2014-05-161-1/+1
* ARM: dts: imx27: Place the usb phy nodes in the board dts filesFabio Estevam2014-05-161-4/+15
* ARM: dts: imx27-phytec-phycore-som: Move PMIC IRQ GPIO into a separate pin groupFabio Estevam2014-05-161-1/+8
* ARM: dts: i.MX: Use single naming style for i.MX WEIM deviceAlexander Shiyan2014-05-161-2/+2
* ARM: dts: imx27-phytec-phycore-som: Enable SSI1Alexander Shiyan2014-04-301-0/+16
* ARM: dts: imx27-phytec-phycore-som: Add USBOTG nodeAlexander Shiyan2014-02-231-0/+30
* ARM: dts: imx27-phytec-phycore-rdk: Add USBH2 nodeAlexander Shiyan2014-02-231-0/+8
* ARM: dts: imx27-phytec-phycore: Add diagnostic PMIC LEDsAlexander Shiyan2014-02-161-0/+6
* ARM: dts: imx27-phytec-phycore-som: Add spi-cs-high property to PMICAlexander Shiyan2014-02-091-1/+2
* ARM: dts: imx27-phytec-phycore-som: Add NFC pin groupAlexander Shiyan2014-02-091-0/+14
* ARM: dts: imx27-phytec-phycore-som: Rename file to .dtsiAlexander Shiyan2014-02-091-0/+258