aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* License cleanup: add SPDX GPL-2.0 license identifier to files with no licenseGreg Kroah-Hartman2017-11-021-0/+1
* ARM: kirkwood: ib62x0: fix size of u-boot environment partitionSimon Baatz2016-08-261-1/+1
* ARM: dts: kirkwood: Remove button address and fixup namesAndrew Lunn2016-04-141-2/+2
* ARM: dts: kirkwood: set default pinctrl for NANDSebastian Hesselbarth2014-05-041-2/+0
* ARM: dts: kirkwood: rename pin-controller nodesSebastian Hesselbarth2014-05-041-1/+1
* ARM: dts: kirkwood: add stdout-path property to all boardsSebastian Hesselbarth2014-05-041-0/+1
* Merge tag 'devicetree-for-3.14' of git://git.kernel.org/pub/scm/linux/kernel/...Linus Torvalds2014-01-241-1/+0
|\
| * dt/bindings: Remove all references to device_type "ethernet-phy"Grant Likely2014-01-161-1/+0
* | ARM: DT: Kirkwood: Use symbolic names from gpio.hAndrew Lunn2013-12-071-6/+6
* | ARM: DT: Kirkwood: Use symbolic names from input.hAndrew Lunn2013-12-071-2/+2
* | ARM: mvebu: dts: remove unneeded linux,default-state from led nodesJason Cooper2013-11-231-1/+1
|/
* ARM: kirkwood: ib62x0: add u-boot environment partitionLuka Perkov2013-10-031-4/+11
* ARM: kirkwood: Move the nand node under the mbus nodeJason Gunthorpe2013-10-011-22/+22
* Merge tag 'boards-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git...Linus Torvalds2013-09-061-0/+16
|\
| * ARM: kirkwood: add gigabit ethernet and mvmdio device tree nodesSebastian Hesselbarth2013-07-251-0/+16
* | ARM: kirkwood: Use the preprocessor on device tree filesEzequiel Garcia2013-08-061-2/+2
|/
* arm: kirkwood: ib62x0: move pinmux configs to the right devicesThomas Petazzoni2013-05-271-7/+10
* ARM: kirkwood: of_serial: fix clock gating by removing clock-frequencyJason Cooper2013-03-081-1/+0
* ARM: Kirkwood: Convert ib62x0 to pinctrl.Andrew Lunn2012-11-231-0/+34
* ARM: Kirkwood: Convert IB62x0 to use gpio-poweroff.Andrew Lunn2012-11-231-0/+6
* ARM: Kirkwood: Describe IB62x0 LEDs in DT.Andrew Lunn2012-07-271-0/+17
* ARM: Kirkwood: Describe IB62x0 gpio-keys in DT.Andrew Lunn2012-07-271-0/+16
* ARM: Kirkwood: Use DT to configure SATA device.Andrew Lunn2012-07-271-0/+5
* ARM: Kirkwood: Replace mrvl with marvellAndrew Lunn2012-07-251-1/+1
* ARM: kirkwood: Add support for RaidSonic IB-NAS6210/6220 using devicetreeSimon Baatz2012-05-141-0/+44