aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* License cleanup: add SPDX GPL-2.0 license identifier to files with no licenseGreg Kroah-Hartman2017-11-026-0/+6
* ARM: kill off set_irq_flags usageRob Herring2015-07-281-1/+1
* kbuild: remove unnecessary variable initializaionsMasahiro Yamada2014-10-021-3/+0
* ARM: drop <mach/timex.h> for !ARCH_MULTIPLATFORM, tooUwe Kleine-König2013-12-201-6/+0
* ARM: plat-iop: pass physical base for GPIOLinus Walleij2013-09-202-2/+2
* ARM: plat-iop: instantiate GPIO from platform deviceLinus Walleij2013-09-204-7/+14
* ARM: debug: move 8250 debug include into arch/arm/include/debug/Russell King2013-08-251-13/+0
* ARM: debug: provide 8250 debug uart phys/virt address configuration optionsRussell King2013-08-251-8/+0
* ARM: debug: provide 8250 debug uart register shift configuration optionRussell King2013-08-251-1/+0
* Merge tag 'cleanup-decompwdog-3.9' of git://git.linaro.org/people/shawnguo/li...Olof Johansson2013-02-051-1/+0
|\
| * ARM: remove unused arch_decomp_wdog()Shawn Guo2013-01-101-1/+0
* | ARM: delete struct sys_timerStephen Warren2012-12-242-10/+2
|/
* ARM: iop3xx: use fixed PCI i/o mappingRob Herring2012-07-261-19/+0
* ARM: PCI: provide a default bus scan implementationRussell King2012-05-132-2/+2
* ARM: PCI: get rid of pci_std_swizzle()Russell King2012-05-132-2/+0
* Merge tag 'cleanup2' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm...Linus Torvalds2012-03-291-1/+0
|\
| * ARM: kill off __mem_pciRob Herring2012-03-061-1/+0
* | Merge tag 'split-asm_system_h-for-linus-20120328' of git://git.kernel.org/pub...Linus Torvalds2012-03-281-1/+0
|\ \ | |/ |/|
| * Disintegrate asm/system.h for ARMDavid Howells2012-03-281-1/+0
* | Merge branch 'entry-macro-cleanup' of git://sources.calxeda.com/kernel/linux ...Russell King2012-02-221-3/+0
|\ \
| * | ARM: remove disable_fiq and arch_ret_to_user macrosRob Herring2012-02-211-3/+0
| |/
* / ARM: big removal of now unused arch_idle()Nicolas Pitre2012-01-201-13/+0
|/
* Merge branch 'restart' into for-linusRussell King2012-01-053-10/+2
|\
| * ARM: restart: remove the now empty arch_reset()Russell King2012-01-051-4/+0
| * ARM: restart: iop3xx: use new restart hookRussell King2012-01-053-6/+2
* | Merge branch 'vmalloc' of git://git.linaro.org/people/nico/linux into devel-s...Russell King2011-12-052-12/+0
|\ \ | |/ |/|
| * ARM: big removal of now unused vmalloc.h filesNicolas Pitre2011-11-261-5/+0
| * ARM: plat-iop: remove arch specific special handling for ioremapNicolas Pitre2011-11-181-7/+0
* | ARM: restart: only perform setup for restart when soft-restartingRussell King2011-11-211-1/+1
|/
* Merge branch 'devel-stable' of http://ftp.arm.linux.org.uk/pub/linux/arm/kern...Linus Torvalds2011-10-284-16/+3
|\
| * ARM: mach-iop33x: remove mach/memory.hNicolas Pitre2011-09-261-13/+0
| * ARM: add an extra temp register to the low level debugging addruart macroNicolas Pitre2011-09-261-1/+1
| * ARM: mach-iop33x: convert boot_params to atag_offsetNicolas Pitre2011-08-212-2/+2
* | ARM: 7022/1: allow to detect conflicting zreladdrsSascha Hauer2011-10-171-1/+1
|/
* Merge branch 'linux-next' of git://git.kernel.org/pub/scm/linux/kernel/git/jb...Linus Torvalds2011-07-302-2/+2
|\
| * PCI: Make the struct pci_dev * argument of pci_fixup_irqs const.Ralf Baechle2011-07-222-2/+2
* | ARM: convert PCI defines to variablesRob Herring2011-07-121-2/+0
* | ARM: pci: make pcibios_assign_all_busses use pci_has_flagRob Herring2011-07-121-1/+0
|/
* ARM: zImage: remove the static qualifier from global data variablesNicolas Pitre2011-05-061-1/+1
* arm: Fold irq_set_chip/irq_set_handlerThomas Gleixner2011-03-291-3/+3
* arm: Cleanup the irq namespaceThomas Gleixner2011-03-291-2/+3
* ARM: P2V: separate PHYS_OFFSET from platform definitionsRussell King2011-02-171-1/+1
* ARM: iop33x: irq_data conversion.Lennert Buytenhek2011-01-131-16/+16
* ARM: io: make iounmap() a simple macroRussell King2010-12-081-2/+2
* arm: remove machine_desc.io_pg_offst and .phys_ioNicolas Pitre2010-10-192-4/+0
* arm: return both physical and virtual addresses from addruartJeremy Kerr2010-10-191-7/+5
* include cleanup: Update gfp.h and slab.h includes to prepare for breaking imp...Tejun Heo2010-03-302-2/+0
* Merge branch 'misc2' into develRussell King2010-02-251-1/+1
|\
| * ARM: 5928/1: Change type of VMALLOC_END to unsigned long.Fenkart/Bostandzhyan2010-02-151-1/+1
* | ARM: 5910/1: ARM: Add tmp register for addruart and loadspTony Lindgren2010-02-121-1/+1
|/