aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* PCI/DPC: Use the generic pcie_do_fatal_recovery() pathOza Pawandeep2018-06-021-0/+1
* License cleanup: add SPDX GPL-2.0 license identifier to files with no licenseGreg Kroah-Hartman2017-11-021-0/+1
* PCI: Fix typos and whitespace errorsBjorn Helgaas2017-09-011-3/+2
* PCI/AER: Remove duplicate AER severity translationTyler Baicar2016-09-201-1/+1
* PCI/AER: include header fileSudip Mukherjee2015-12-231-0/+1
* PCI/AER: Clear error status registers during enumeration and restoreTaku Izumi2015-09-171-0/+5
* PCI/AER: Make <linux/aer.h> standalone includableThierry Reding2014-09-041-0/+2
* x86/ras: Fix build warnings in <linux/aer.h>Mike Qiu2014-07-301-0/+2
* Merge tag 'pci-v3.11-changes' of git://git.kernel.org/pub/scm/linux/kernel/gi...Linus Torvalds2013-07-031-9/+13
|\
| * PCI/AER: Remove "extern" from function declarationsBetty Dall2013-06-061-8/+8
| * PCI/AER: Move AER severity defines to aer.hBetty Dall2013-06-061-0/+4
* | aerdrv: Move cper_print_aer() call out of interrupt contextLance Ortiz2013-05-301-2/+3
|/
* aerdrv: Enhanced AER loggingLance Ortiz2013-01-031-2/+2
* PCI: PCIe AER: add aer_recover_queueHuang Ying2011-07-221-0/+3
* ACPI, APEI, Add PCIe AER error information printing supportHuang Ying2011-03-211-0/+24
* PCI: fix AER capability checkYu Zhao2008-10-201-1/+0
* PCI: use pci_find_ext_capability everywhereJesse Barnes2008-10-201-4/+0
* PCI: #if 0 pci_cleanup_aer_correct_error_status()Adrian Bunk2008-04-201-5/+0
* PCI AER: fix warnings when PCIEAER=nRandy Dunlap2007-09-111-5/+20
* PCI aer: add pci_cleanup_aer_correct_aer_statusStephen Hemminger2007-07-111-0/+2
* PCI aer: fix stub return valuesStephen Hemminger2007-07-111-4/+4
* PCI-Express AER implemetation: AER core and aerdriverZhang, Yanmin2006-09-261-0/+24