aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* mm: migration: fix migration of huge PMD shared pagesMike Kravetz2018-10-051-0/+14
* mm: Change return type int to vm_fault_t for fault handlersSouptick Joarder2018-08-231-1/+1
* mm/hugetlb: remove gigantic page support for HIGHMEMMike Kravetz2018-08-171-3/+0
* hugetlb, mbind: fall back to default policy if vma is NULLMichal Hocko2018-01-311-2/+3
* hugetlb, mempolicy: fix the mbind hugetlb migrationMichal Hocko2018-01-311-3/+2
* mm, hugetlb: do not rely on overcommit limit during migrationMichal Hocko2018-01-311-0/+3
* hugetlb: implement memfd sealingMarc-André Lureau2018-01-311-0/+1
* hugetlb: expose hugetlbfs_inode_info in headerMarc-André Lureau2018-01-311-0/+10
* mm, hugetlb: remove hugepages_treat_as_movable sysctlMichal Hocko2018-01-311-1/+0
* mm: fix device-dax pud write-faults triggered by get_user_pages()Dan Williams2017-11-291-8/+0
* License cleanup: add SPDX GPL-2.0 license identifier to files with no licenseGreg Kroah-Hartman2017-11-021-0/+1
* mm/hugetlb: Allow arch to override and call the weak functionAneesh Kumar K.V2017-08-151-0/+1
* Merge branch 'work.mount' of git://git.kernel.org/pub/scm/linux/kernel/git/vi...Linus Torvalds2017-07-151-0/+3
|\
| * hugetlbfs: Implement show_optionsDavid Howells2017-07-061-0/+3
* | hugetlb: add support for preferred node to alloc_huge_page_nodemaskMichal Hocko2017-07-101-2/+3
* | mm, hugetlb: unclutter hugetlb allocation layersMichal Hocko2017-07-101-1/+1
* | hugetlb, memory_hotplug: prefer to use reserved pages for migrationMichal Hocko2017-07-101-0/+2
* | mm: hugetlb: delete dequeue_hwpoisoned_huge_page()Naoya Horiguchi2017-07-101-5/+0
* | mm: hugetlb: soft-offline: dissolve source hugepage after successful migrationAnshuman Khandual2017-07-101-4/+27
* | mm/hugetlb: introduce set_huge_swap_pte_at() helperPunit Agrawal2017-07-061-0/+13
* | mm/hugetlb: add size parameter to huge_pte_offset()Punit Agrawal2017-07-061-2/+3
* | mm/follow_page_mask: add support for hugepage directory entryAneesh Kumar K.V2017-07-061-0/+4
* | mm/hugetlb: move default definition of hugepd_t earlier in the headerAneesh Kumar K.V2017-07-061-23/+24
* | mm/follow_page_mask: add support for hugetlb pgd entriesAnshuman Khandual2017-07-061-0/+4
* | mm/hugetlb: export hugetlb_entry_migration helperAneesh Kumar K.V2017-07-061-0/+1
* | mm/madvise: enable (soft|hard) offline of HugeTLB pages at PGD levelAnshuman Khandual2017-07-061-1/+10
|/
* mm: convert generic code to 5-level pagingKirill A. Shutemov2017-03-091-1/+4
* userfaultfd: hugetlbfs: gup: support VM_FAULT_RETRYAndrea Arcangeli2017-02-221-2/+3
* userfaultfd: hugetlbfs: add hugetlb_mcopy_atomic_pte for userfaultfd supportMike Kravetz2017-02-221-0/+7
* mm: remove unnecessary condition in remove_inode_hugepageszhong jiang2016-10-071-1/+1
* mm/hugetlb: check for reserved hugepages during memory offlineGerald Schaefer2016-10-071-3/+3
* include/linux/hugetlb.h: use bool instead of int for hugepage_migration_suppo...Chen Gang2016-05-201-3/+3
* include/linux/hugetlb*.h: clean up codeChen Gang2016-05-201-3/+1
* mm/hugetlb: introduce hugetlb_bad_size()Vaishali Thakkar2016-05-191-0/+1
* hugetlb: fix compile error on tileDan Williams2016-01-151-0/+1
* include/linux/hugetlb.h: is_file_hugepages() can be booleanYaowei Bai2016-01-141-6/+4
* arm64: hugetlb: add support for PTE contiguous bitDavid Woods2015-12-211-2/+0
* mm: hugetlb: proc: add HugetlbPages field to /proc/PID/statusNaoya Horiguchi2015-11-051-0/+19
* hugetlbfs: add hugetlbfs_fallocate()Mike Kravetz2015-09-081-0/+3
* hugetlbfs: New huge_add_to_page_cache helper routineMike Kravetz2015-09-081-0/+2
* hugetlbfs: truncate_hugepages() takes a range of pagesMike Kravetz2015-09-081-1/+3
* mm/hugetlb: expose hugetlb fault mutex for use by fallocateMike Kravetz2015-09-081-0/+5
* mm/hugetlb: add cache of descriptors to resv_map for region_addMike Kravetz2015-09-081-0/+3
* mm: hugetlb: allow hugepages_supported to be architecture specificDominik Dingel2015-07-171-9/+8
* mm: hugetlb: cleanup using paeg_huge_active()Naoya Horiguchi2015-04-151-2/+0
* hugetlbfs: accept subpool min_size mount option and setup accordinglyMike Kravetz2015-04-151-1/+2
* hugetlbfs: add minimum size tracking fields to subpool structureMike Kravetz2015-04-151-1/+7
* mm: consolidate all page-flags helpers in <linux/page-flags.h>Kirill A. Shutemov2015-04-151-7/+0
* mm/hugetlb: take page table lock in follow_huge_pmd()Naoya Horiguchi2015-02-111-4/+4
* mm: hugetlb: fix type of hugetlb_treat_as_movable variableAndrey Ryabinin2015-02-101-1/+1