Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | License cleanup: add SPDX GPL-2.0 license identifier to files with no license | Greg Kroah-Hartman | 2017-11-02 | 1 | -0/+1 |
* | mm: zbud: constify the zbud_ops | Krzysztof Kozlowski | 2015-09-08 | 1 | -1/+1 |
* | mm/zbud: change zbud_alloc size type to size_t | Dan Streetman | 2014-08-06 | 1 | -1/+1 |
* | mm/zbud.c: make size unsigned like unique callsite | Fabian Frederick | 2014-06-04 | 1 | -1/+1 |
* | zbud: add to mm/ | Seth Jennings | 2013-07-10 | 1 | -0/+22 |
index : rpmsg/remoteproc | ||
RPMsg/IPC kernel repositories for OMAPx & AMx SoCs - TI Linux remoteproc driver feature tree for OMAPx & DRA7xx/AM57xx; Keystone K2 SoCs & Davinci OMAP-L138 SoCs. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |