#include "bcm283x.dtsi" / { compatible = "brcm,bcm2837"; soc { ranges = <0x7e000000 0x3f000000 0x1000000>, <0x40000000 0x40000000 0x00001000>; dma-ranges = <0xc0000000 0x00000000 0x3f000000>; local_intc: local_intc@40000000 { compatible = "brcm,bcm2836-l1-intc"; reg = <0x40000000 0x100>; interrupt-controller; #interrupt-cells = <2>; interrupt-parent = <&local_intc>; }; }; arm-pmu { compatible = "arm,cortex-a53-pmu"; interrupt-parent = <&local_intc>; interrupts = <9 IRQ_TYPE_LEVEL_HIGH>; }; timer { compatible = "arm,armv7-timer"; interrupt-parent = <&local_intc>; interrupts = <0 IRQ_TYPE_LEVEL_HIGH>, // PHYS_SECURE_PPI <1 IRQ_TYPE_LEVEL_HIGH>, // PHYS_NONSECURE_PPI <3 IRQ_TYPE_LEVEL_HIGH>, // VIRT_PPI <2 IRQ_TYPE_LEVEL_HIGH>; // HYP_PPI always-on; }; cpus: cpus { #address-cells = <1>; #size-cells = <0>; enable-method = "brcm,bcm2836-smp"; // for ARM 32-bit cpu0: cpu@0 { device_type = "cpu"; compatible = "arm,cortex-a53"; reg = <0>; enable-method = "spin-table"; cpu-release-addr = <0x0 0x000000d8>; }; cpu1: cpu@1 { device_type = "cpu"; compatible = "arm,cortex-a53"; reg = <1>; enable-method = "spin-table"; cpu-release-addr = <0x0 0x000000e0>; }; cpu2: cpu@2 { device_type = "cpu"; compatible = "arm,cortex-a53"; reg = <2>; enable-method = "spin-table"; cpu-release-addr = <0x0 0x000000e8>; }; cpu3: cpu@3 { device_type = "cpu"; compatible = "arm,cortex-a53"; reg = <3>; enable-method = "spin-table"; cpu-release-addr = <0x0 0x000000f0>; }; }; }; /* Make the BCM2835-style global interrupt controller be a child of the * CPU-local interrupt controller. */ &intc { compatible = "brcm,bcm2836-armctrl-ic"; reg = <0x7e00b200 0x200>; interrupt-parent = <&local_intc>; interrupts = <8 IRQ_TYPE_LEVEL_HIGH>; }; &cpu_thermal { coefficients = <(-538) 412000>; }; /* enable thermal sensor with the correct compatible property set */ &thermal { compatible = "brcm,bcm2837-thermal"; status = "okay"; };